• Knobs

KLFS/Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLFSLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KLFS-20-M6 20 M6 1 14 25 12 13 9 14.19 CAD Cart
KLFS-25-M8 25 M8 1.25 18 28 15 16 15 16.16 CAD Cart
KLFS-32-M10 32 M10 1.5 20 32 17 20 33 17.12 CAD Cart
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
KLFS
knob Nylon 6 (Matte Black)
Thread Part SUS303

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements