• Knobs

KUF/Knurled Knob

Dimension Drawing

KUFKnurled Knob寸法図

KUM has a round-shaped thread tip to be distinguished from KUMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch H Lf A d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KUF-12-M3 12 M3 0.5 3 3 2.5 6 2 3.59 CAD Cart
KUF-16-M4 16 M4 0.7 4 4 3.5 8 5 3.59 CAD Cart
KUF-20-M5 20 M5 0.8 5 5 4 10 10 3.88 CAD Cart
KUF-24-M6 24 M6 1 6 6 5 12 18 5.22 CAD Cart
KUF-30-M8 30 M8 1.25 8 8 6 16 34 7.28 CAD Cart
KUF-36-M10 36 M10 1.5 10 10 8 20 64 10.37 CAD Cart
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
KUF
Main body SUM22L
Buffing / Chrome Plating

Characteristics

  • Flat type knurled knob.
  • A rich variety of thread sizes from M3 to M10 are available.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements