• Pulls

TF/Copper Pull

Dimension Drawing

TFCopper Pulls寸法図

Specs/CAD

Select

A
All
16
L1
All
70
100
150

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
TF-70 M5 10 30 22 16 78 70 88 1000 M5×12 28.73 CAD Cart
TF-100 M5 10 30 22 16 108 100 115 1000 M5×12 31.88 CAD Cart
TF-150 M5 10 30 22 16 158 150 157 1000 M5×12 47.38 CAD Cart

*1: Allowed load for a person.
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
TF
Main Body Brass
Chrome Plating
Hex Socket Head Cap Screw
(Screw Supply Service)
SUS XM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Click here to see Pulls

Click here to see Machine Elements