• Pulls

UNMS-SC/Stainless Steel Captive Pull

Dimension Drawing

UNMS-SCStainless Steel Captive Pull寸法図

Specs/CAD

Unit : mm

Part Number L1 A H h L Lm L3 M (Coarse) d Allowable load*1
(N)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
UNMS-100-SC 100 10 37 27 110 8 15 M5 3.8 1000 95 24.62 CAD Cart
UNMS-125-SC 125 10 37 27 135 8 15 M5 3.8 1000 110 25.56 CAD Cart

*1: Allowed load for a person.

Hints for Correctly Using NBK Products


Material/Finish

UNMS-SC
Main body SUS304
Buffing

Characteristics

  • Pulls with captive mechanism. Male screw type.
  • Accidental falling of a nut from the pull is prevented even when the mounting nut is loosened.
  • SUS304 superior in corrosion resistance is used.
  • For applications such as food machinery, packing machinery and chemical manufacturing devices that require countermeasures against foreign material mixture.
  • For mounting, use Type 3 of commercially-available hexagon nuts (M5). Hexagon nuts are not supplied.

Usage Example

Even the nut is loosened, it temporarily remains in the relief cut part and will not fall off directly.

UNMS-SCStainless Steel Captive Pull


Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements