• Pulls

UNF/Steel U - shaped Pull

Steel Pull

Dimension Drawing

UNFSteel U - shaped Pull寸法図

Specs/CAD

Select

Body color
All
CR

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNF-80-CR M5 10 37 27 10 90 80 76 1000 ※1 CR M5×12 5.03 CAD Cart
UNF-100-CR M5 10 37 27 10 110 100 88 1000 ※1 CR M5×12 5.03 CAD Cart
UNF-110-CR M5 10 37 27 10 120 110 95 1000 ※1 CR M5×12 5.63 CAD Cart
UNF-120-CR M5 10 37 27 10 130 120 101 1000 ※1 CR M5×12 5.89 CAD Cart
UNF-125-CR M5 10 37 27 10 135 125 103 1000 ※1 CR M5×12 5.89 CAD Cart
UNF-160-CR M5 10 37 27 10 170 160 125 1000 ※1 CR M5×12 6.73 CAD Cart
UNF-200-CR M5 10 37 27 10 210 200 150 1000 ※1 CR M5×12 7.46 CAD Cart
UNF-250-CR M5 10 37 27 10 260 250 180 1000 ※1 CR M5×12 7.89 CAD Cart

*1: Allowed load for a person.
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
UNF-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements