Specs/CAD
Unit : mm
| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | Body color | Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-80H-CR | M5 | 10 | 45 | 35 | 10 | 90 | 80 | 86 | 1000 | ※1 | CR | M5×12 | 6.05 | CAD | Cart |
| UNF-100H-CR | M5 | 10 | 45 | 35 | 10 | 110 | 100 | 98 | 1000 | ※1 | CR | M5×12 | 6.05 | CAD | Cart |
| UNF-110H-CR | M5 | 10 | 45 | 35 | 10 | 120 | 110 | 105 | 1000 | ※1 | CR | M5×12 | 6.57 | CAD | Cart |
| UNF-120H-CR | M5 | 10 | 45 | 35 | 10 | 130 | 120 | 111 | 1000 | ※1 | CR | M5×12 | 6.90 | CAD | Cart |
| UNF-125H-CR | M5 | 10 | 45 | 35 | 10 | 135 | 125 | 113 | 1000 | ※1 | CR | M5×12 | 6.90 | CAD | Cart |
| UNF-160H-CR | M5 | 10 | 45 | 35 | 10 | 170 | 160 | 135 | 1000 | ※1 | CR | M5×12 | 7.88 | CAD | Cart |
| UNF-200H-CR | M5 | 10 | 45 | 35 | 10 | 210 | 200 | 160 | 1000 | ※1 | CR | M5×12 | 8.55 | CAD | Cart |
| UNF-250H-CR | M5 | 10 | 45 | 35 | 10 | 260 | 250 | 190 | 1000 | ※1 | CR | M5×12 | 9.00 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UNF-H-CR | |
|---|---|
| Main body | SS330 Chrome Plating |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).