Specs/CAD
Unit : mm
| Part Number | L1 | M | Lf | H | h | A | L | Mass (g) |
Allowable load*1 (N) |
Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNFS-80H | 80 | M5 | 10 | 45 | 35 | 10 | 90 | 86 | 1000 | M5×12 | 8.89 | CAD | Cart |
| UNFS-100H | 100 | M5 | 10 | 45 | 35 | 10 | 110 | 98 | 1000 | M5×12 | 9.19 | CAD | Cart |
| UNFS-110H | 110 | M5 | 10 | 45 | 35 | 10 | 120 | 105 | 1000 | M5×12 | 9.86 | CAD | Cart |
| UNFS-120H | 120 | M5 | 10 | 45 | 35 | 10 | 130 | 111 | 1000 | M5×12 | 10.04 | CAD | Cart |
| UNFS-125H | 125 | M5 | 10 | 45 | 35 | 10 | 135 | 113 | 1000 | M5×12 | 10.04 | CAD | Cart |
| UNFS-160H | 160 | M5 | 10 | 45 | 35 | 10 | 170 | 135 | 1000 | M5×12 | 11.66 | CAD | Cart |
| UNFS-200H | 200 | M5 | 10 | 45 | 35 | 10 | 210 | 160 | 1000 | M5×12 | 12.91 | CAD | Cart |
| UNFS-250H | 250 | M5 | 10 | 45 | 35 | 10 | 260 | 190 | 1000 | M5×12 | 14.71 | CAD | Cart |
*1: Allowed load for a person.
Material/Finish
| UNFS-H | |
|---|---|
| Main body | SUS304 Barrel Polishing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).