| Part Number | Max. Allowable Load*1 (N) |
Mass (g) |
Cover Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|
| UPIF-KS-BK | 500 | 340 | BK | 130.43 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UPIF-KS | |
|---|---|
| Main Body | Glass Fiber Reinforced Nylon 6 Aluminum Alloy |
| Key Switch | Zinc Alloy Chrome Plating |
| Key | Zinc Alloy Chrome Plating |
| Cover | Aluminum Alloy Anodized (Various Colors) |
| Thread Part | Steel Trivalent Chromate Treatment |
| Cable | PVC |
Characteristics
- Plastic pulls with key switches. Reduces design and installation trouble.
- The key switch can be used for contact switching, device and equipment control, etc.
- Cover colors can be selected by the end symbol of the part number.
| End Symbol | Cover Color |
|---|---|
| BK | Anodized (Black) |
| BL | Anodized (Blue*1) |
| SG | Anodized (Silver) |
*1: Due to the use of colored anodizing, color fluctuations may appear.
Specifications
| Key Switch | Contact Type | c Contact (1NO1NC) |
| Notch Specifications |
90°-2 Notches Each Position Stopped (Manual) |
|
| Rated Insulation Voltage |
24 VDC | |
| Rated Conduction Current |
3A | |
| Mechanical Life | Approx. 30,000 Times | |
| Electrical Life | Approx. 10,000 Times | |
| Supplied Items | 2 Keys (Common to All Products) | |
| Cable | Type | Fixing Cable |
| Outside Diameter | 6.1mm ±0.2 mm | |
| No. of Cores | 7C | |
| Conductor Size | 0.3mm2 | |
| Length | 2m | |
| Bending Radius | 37mm or more | |
| Cable End Specifications |
Discrete Wire | |
| Operating Environment |
Temperature | -10°C to 50°C (no freezing) |
| Humidity | 45% RH to 85% RH (no condensation) |
Connection

Mounting hole
To prevent cable damage, be sure there are no burrs in the mounting hole.Errors may appear in the mounting dimensions due to temperature or humidity.

Key Removal Position

*1: The key cannot be removed at the "Right" position.