Specs/CAD
Select
Unit : mm
| Part Number | d | B | D | F | M*1 (Coarse) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| NSCS-3-8-C | 3 | 8 | 15 | 4.5 | M3 | 9 | 11.08 | CAD | Cart |
| NSCS-4-8-C | 4 | 8 | 15 | 4.5 | M3 | 9 | 11.08 | CAD | Cart |
| NSCS-5-6-C | 5 | 6 | 16 | 5 | M2.6 | 8 | 12.82 | CAD | Cart |
| NSCS-5-8-C | 5 | 8 | 20 | 6 | M3 | 17 | 12.82 | CAD | Cart |
| NSCS-5-10-C | 5 | 10 | 20 | 6 | M4 | 21 | 12.82 | CAD | Cart |
| NSCS-6-6-C | 6 | 6 | 18 | 6 | M2.6 | 10 | 12.82 | CAD | Cart |
| NSCS-6-8-C | 6 | 8 | 20 | 6 | M3 | 15 | 12.82 | CAD | Cart |
| NSCS-6-10-C | 6 | 10 | 20 | 6 | M4 | 20 | 12.82 | CAD | Cart |
| NSCS-8-6-C | 8 | 6 | 22 | 7 | M2.6 | 14 | 14.89 | CAD | Cart |
| NSCS-8-8-C | 8 | 8 | 25 | 8 | M3 | 25 | 14.89 | CAD | Cart |
| NSCS-8-10-C | 8 | 10 | 25 | 8 | M4 | 31 | 14.89 | CAD | Cart |
| NSCS-8-12-C | 8 | 12 | 28 | 8.5 | M5 | 49 | 14.89 | CAD | Cart |
| NSCS-8-15-C | 8 | 15 | 30 | 9 | M6 | 69 | 14.89 | CAD | Cart |
| NSCS-10-6-C | 10 | 6 | 25 | 8 | M2.6 | 17 | 16.13 | CAD | Cart |
| NSCS-10-10-C | 10 | 10 | 30 | 9 | M4 | 44 | 16.13 | CAD | Cart |
| NSCS-10-12-C | 10 | 12 | 30 | 9 | M5 | 54 | 16.13 | CAD | Cart |
| NSCS-10-15-C | 10 | 15 | 35 | 10 | M6 | 93 | 16.13 | CAD | Cart |
| NSCS-12-6-C | 12 | 6 | 25 | 9 | M2.6 | 16 | 16.33 | CAD | Cart |
| NSCS-12-10-C | 12 | 10 | 30 | 10 | M4 | 42 | 16.33 | CAD | Cart |
| NSCS-12-12-C | 12 | 12 | 30 | 10 | M5 | 51 | 16.33 | CAD | Cart |
| NSCS-12-15-C | 12 | 15 | 35 | 11 | M6 | 90 | 16.33 | CAD | Cart |
| NSCS-13-8-C | 13 | 8 | 28 | 11 | M3 | 28 | 16.94 | CAD | Cart |
| NSCS-13-10-C | 13 | 10 | 30 | 10 | M4 | 41 | 16.94 | CAD | Cart |
| NSCS-13-15-C | 13 | 15 | 35 | 11 | M6 | 88 | 16.94 | CAD | Cart |
| NSCS-15-8-C | 15 | 8 | 30 | 11 | M3 | 30 | 19.13 | CAD | Cart |
| NSCS-15-10-C | 15 | 10 | 32 | 11 | M4 | 46 | 19.13 | CAD | Cart |
| NSCS-15-12-C | 15 | 12 | 35 | 12 | M5 | 68 | 19.13 | CAD | Cart |
| NSCS-15-15-C | 15 | 15 | 40 | 13 | M6 | 118 | 19.13 | CAD | Cart |
| NSCS-16-8-C | 16 | 8 | 30 | 11.5 | M3 | 29 | 19.13 | CAD | Cart |
| NSCS-16-10-C | 16 | 10 | 35 | 12 | M4 | 54 | 19.13 | CAD | Cart |
| NSCS-16-12-C | 16 | 12 | 35 | 12 | M5 | 66 | 19.13 | CAD | Cart |
| NSCS-16-15-C | 16 | 15 | 40 | 13 | M6 | 114 | 19.13 | CAD | Cart |
| NSCS-17-15-C | 17 | 15 | 40 | 13 | M6 | 106 | 21.91 | CAD | Cart |
| NSCS-18-15-C | 18 | 15 | 45 | 15 | M6 | 143 | 22.30 | CAD | Cart |
| NSCS-20-8-C | 20 | 8 | 35 | 13 | M3 | 38 | 22.30 | CAD | Cart |
| NSCS-20-10-C | 20 | 10 | 40 | 14 | M4 | 68 | 22.30 | CAD | Cart |
| NSCS-20-12-C | 20 | 12 | 40 | 14 | M5 | 81 | 22.30 | CAD | Cart |
| NSCS-20-15-C | 20 | 15 | 45 | 15 | M6 | 139 | 22.30 | CAD | Cart |
| NSCS-25-10-C | 25 | 10 | 42 | 16.5 | M4 | 65 | 25.24 | CAD | Cart |
| NSCS-25-12-C | 25 | 12 | 45 | 17 | M5 | 96 | 25.24 | CAD | Cart |
| NSCS-25-15-C | 25 | 15 | 50 | 18 | M6 | 162 | 25.24 | CAD | Cart |
| NSCS-30-12-C | 30 | 12 | 50 | 20 | M5 | 110 | 28.40 | CAD | Cart |
| NSCS-30-15-C | 30 | 15 | 55 | 20 | M6 | 183 | 28.40 | CAD | Cart |
| NSCS-35-12-C | 35 | 12 | 55 | 22.5 | M5 | 123 | 31.38 | CAD | Cart |
| NSCS-35-15-C | 35 | 15 | 60 | 23 | M6 | 205 | 31.38 | CAD | Cart |
| NSCS-40-12-C | 40 | 12 | 60 | 25 | M5 | 137 | 35.62 | CAD | Cart |
| NSCS-40-18-C | 40 | 18 | 70 | 26 | M8 | 347 | 35.62 | CAD | Cart |
| NSCS-45-12-C | 45 | 12 | 65 | 28 | M5 | 154 | 40.44 | CAD | Cart |
| NSCS-45-18-C | 45 | 18 | 75 | 28 | M8 | 372 | 40.44 | CAD | Cart |
| NSCS-50-15-C | 50 | 15 | 75 | 30.5 | M6 | 271 | 47.54 | CAD | Cart |
| NSCS-50-18-C | 50 | 18 | 80 | 32 | M8 | 410 | 47.54 | CAD | Cart |
| NSCS-50-22-C | 50 | 22 | 85 | 32 | M10 | 603 | 47.54 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-C | |
|---|---|
| Main Body | S45C Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Clamping type set collars.
- Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.