• Set Collars

NSCS-M/Set Collar - Clamping Type

Dimension Drawing

NSCS-MSet Collar - Clamping Type寸法図

Specs/CAD

Select

d
All
3
4
5
6
8
10
12
13
15
16
17
18
20
25
30
35
40
45
50
B
All
8
6
10
12
15
18
22
D
All
15
16
20
18
22
25
28
30
35
32
40
45
42
50
55
60
70
65
75
80
85

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCS-3-8-M 3 8 15 4.5 M3 10 12.95 CAD Cart
NSCS-4-8-M 4 8 15 4.5 M3 9 12.95 CAD Cart
NSCS-5-6-M 5 6 16 5 M2.6 8 13.53 CAD Cart
NSCS-5-8-M 5 8 20 6 M3 17 13.53 CAD Cart
NSCS-5-10-M 5 10 20 6 M4 21 13.53 CAD Cart
NSCS-6-6-M 6 6 18 6 M2.6 10 16.33 CAD Cart
NSCS-6-8-M 6 8 20 6 M3 17 16.33 CAD Cart
NSCS-6-10-M 6 10 20 6 M4 21 16.33 CAD Cart
NSCS-8-6-M 8 6 22 7 M2.6 14 18.94 CAD Cart
NSCS-8-8-M 8 8 25 8 M3 25 18.94 CAD Cart
NSCS-8-10-M 8 10 25 8 M4 31 18.94 CAD Cart
NSCS-8-12-M 8 12 28 8.5 M5 48 18.94 CAD Cart
NSCS-8-15-M 8 15 30 9 M6 69 18.94 CAD Cart
NSCS-10-6-M 10 6 25 8 M2.6 17 19.51 CAD Cart
NSCS-10-10-M 10 10 30 9 M4 44 19.51 CAD Cart
NSCS-10-12-M 10 12 30 9 M5 54 19.51 CAD Cart
NSCS-10-15-M 10 15 35 10 M6 92 19.51 CAD Cart
NSCS-12-6-M 12 6 25 9 M2.6 16 19.51 CAD Cart
NSCS-12-10-M 12 10 30 10 M4 42 19.51 CAD Cart
NSCS-12-12-M 12 12 30 10 M5 52 19.51 CAD Cart
NSCS-12-15-M 12 15 35 11 M6 90 19.51 CAD Cart
NSCS-13-8-M 13 8 28 11 M3 28 20.41 CAD Cart
NSCS-13-10-M 13 10 30 10 M4 41 20.41 CAD Cart
NSCS-13-15-M 13 15 35 11 M6 88 20.41 CAD Cart
NSCS-15-8-M 15 8 30 11 M3 30 22.30 CAD Cart
NSCS-15-10-M 15 10 32 11 M4 45 22.30 CAD Cart
NSCS-15-12-M 15 12 35 12 M5 67 22.30 CAD Cart
NSCS-15-15-M 15 15 40 13 M6 119 22.30 CAD Cart
NSCS-16-8-M 16 8 30 11.5 M3 29 22.30 CAD Cart
NSCS-16-10-M 16 10 35 12 M4 55 22.30 CAD Cart
NSCS-16-12-M 16 12 35 12 M5 66 22.30 CAD Cart
NSCS-16-15-M 16 15 40 13 M6 115 22.30 CAD Cart
NSCS-17-15-M 17 15 40 13 M6 113 22.30 CAD Cart
NSCS-18-15-M 18 15 45 15 M6 146 23.94 CAD Cart
NSCS-20-8-M 20 8 35 13 M3 38 24.51 CAD Cart
NSCS-20-10-M 20 10 40 14 M4 68 24.51 CAD Cart
NSCS-20-12-M 20 12 40 14 M5 81 24.51 CAD Cart
NSCS-20-15-M 20 15 45 15 M6 138 24.51 CAD Cart
NSCS-25-10-M 25 10 42 16.5 M4 65 27.97 CAD Cart
NSCS-25-12-M 25 12 45 17 M5 96 27.97 CAD Cart
NSCS-25-15-M 25 15 50 18 M6 159 27.97 CAD Cart
NSCS-30-12-M 30 12 50 20 M5 110 34.43 CAD Cart
NSCS-30-15-M 30 15 55 20 M6 184 34.43 CAD Cart
NSCS-35-12-M 35 12 55 22.5 M5 123 38.32 CAD Cart
NSCS-35-15-M 35 15 60 23 M6 205 38.32 CAD Cart
NSCS-40-12-M 40 12 60 25 M5 137 43.99 CAD Cart
NSCS-40-18-M 40 18 70 26 M8 347 43.99 CAD Cart
NSCS-45-12-M 45 12 65 28 M5 154 54.70 CAD Cart
NSCS-45-18-M 45 18 75 28 M8 377 54.70 CAD Cart
NSCS-50-15-M 50 15 75 30.5 M6 271 54.96 CAD Cart
NSCS-50-18-M 50 18 80 32 M8 410 54.96 CAD Cart
NSCS-50-22-M 50 22 85 32 M10 607 54.96 CAD Cart

*1: Hex socket head cap screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Clamping type set collars.
  • Mounting and removal are easy, with no damage to the shaft.
  • Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements