Specs/CAD
Unit : mm
| Part Number | d | B | B1 | D | D1 | F | M*1 (Coarse) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NSCS-3-8-MB | 3 | 8.5 | 7.5 | 15 | 5 | 4.5 | M3 | 9 | 20.41 | CAD | Cart |
| NSCS-4-8-MB | 4 | 8.5 | 7.5 | 15 | 6 | 4.5 | M3 | 9 | 20.41 | CAD | Cart |
| NSCS-5-8-MB | 5 | 8.5 | 7.5 | 20 | 7.2 | 6 | M3 | 15 | 20.41 | CAD | Cart |
| NSCS-6-8-MB1 | 6 | 8.5 | 7.5 | 20 | 9.4 | 6.5 | M3 | 15 | 21.31 | CAD | Cart |
| NSCS-6-8-MB2 | 6 | 8.5 | 7.5 | 20 | 9.7 | 6.5 | M3 | 15 | 21.31 | CAD | Cart |
| NSCS-6-8-MB3 | 6 | 8.5 | 7.5 | 20 | 9.1 | 6.5 | M3 | 15 | 21.31 | CAD | Cart |
| NSCS-8-8-MB1 | 8 | 8.5 | 7.5 | 20 | 11.7 | 7 | M3 | 14 | 22.81 | CAD | Cart |
| NSCS-8-8-MB2 | 8 | 8.5 | 7.5 | 20 | 13.2 | 7 | M3 | 15 | 22.81 | CAD | Cart |
| NSCS-8-8-MB3 | 8 | 8.5 | 7.5 | 20 | 11.2 | 7 | M3 | 14 | 22.81 | CAD | Cart |
| NSCS-10-11-MB1 | 10 | 11 | 9 | 30 | 14.7 | 9 | M4 | 41 | 25.19 | CAD | Cart |
| NSCS-10-11-MB2 | 10 | 11 | 9 | 30 | 17.2 | 9 | M4 | 40 | 25.19 | CAD | Cart |
| NSCS-10-11-MB3 | 10 | 11 | 9 | 30 | 14.2 | 9 | M4 | 42 | 25.19 | CAD | Cart |
| NSCS-12-11-MB1 | 12 | 11 | 9 | 30 | 17.2 | 10 | M4 | 40 | 26.18 | CAD | Cart |
| NSCS-12-11-MB2 | 12 | 11 | 9 | 30 | 18.7 | 10 | M4 | 41 | 26.18 | CAD | Cart |
| NSCS-12-11-MB3 | 12 | 11 | 9 | 30 | 16.2 | 10 | M4 | 39 | 26.18 | CAD | Cart |
| NSCS-15-12-MB1 | 15 | 12 | 11 | 35 | 20.2 | 12 | M5 | 59 | 29.08 | CAD | Cart |
| NSCS-15-12-MB2 | 15 | 12 | 11 | 35 | 21.7 | 12 | M5 | 60 | 29.08 | CAD | Cart |
| NSCS-15-12-MB3 | 15 | 12 | 11 | 35 | 19.2 | 12 | M5 | 59 | 29.08 | CAD | Cart |
| NSCS-17-12-MB1 | 17 | 12 | 11 | 35 | 22.2 | 13 | M5 | 56 | 29.08 | CAD | Cart |
| NSCS-17-12-MB2 | 17 | 12 | 11 | 35 | 24.2 | 13 | M5 | 57 | 29.08 | CAD | Cart |
| NSCS-17-12-MB3 | 17 | 12 | 11 | 35 | 21.2 | 13 | M5 | 56 | 29.08 | CAD | Cart |
| NSCS-20-12-MB1 | 20 | 12 | 11 | 40 | 27.2 | 14 | M5 | 72 | 30.55 | CAD | Cart |
| NSCS-20-12-MB2 | 20 | 12 | 11 | 40 | 29.2 | 14 | M5 | 74 | 30.55 | CAD | Cart |
| NSCS-20-12-MB3 | 20 | 12 | 11 | 40 | 25.2 | 14 | M5 | 70 | 30.55 | CAD | Cart |
| NSCS-25-15-MB1 | 25 | 15 | 13 | 45 | 31.7 | 17 | M5 | 109 | 32.95 | CAD | Cart |
| NSCS-25-15-MB2 | 25 | 15 | 13 | 45 | 33.2 | 17 | M5 | 110 | 32.95 | CAD | Cart |
| NSCS-25-15-MB3 | 25 | 15 | 13 | 45 | 30.2 | 17 | M5 | 107 | 32.95 | CAD | Cart |
| NSCS-30-15-MB1 | 30 | 15 | 13 | 55 | 38.2 | 20 | M6 | 166 | 39.79 | CAD | Cart |
| NSCS-30-15-MB2 | 30 | 15 | 13 | 55 | 40.2 | 20 | M6 | 169 | 39.79 | CAD | Cart |
| NSCS-30-15-MB3 | 30 | 15 | 13 | 55 | 35.2 | 20 | M6 | 164 | 39.79 | CAD | Cart |
| NSCS-35-15-MB1 | 35 | 15 | 13 | 60 | 43.2 | 23 | M6 | 189 | 41.80 | CAD | Cart |
| NSCS-35-15-MB2 | 35 | 15 | 13 | 60 | 46.2 | 23 | M6 | 190 | 41.80 | CAD | Cart |
| NSCS-35-15-MB3 | 35 | 15 | 13 | 60 | 41.2 | 23 | M6 | 187 | 41.80 | CAD | Cart |
| NSCS-40-17-MB1 | 40 | 17 | 15 | 70 | 48.2 | 26 | M8 | 299 | 54.96 | CAD | Cart |
| NSCS-40-17-MB2 | 40 | 17 | 15 | 70 | 52.2 | 26 | M8 | 302 | 54.96 | CAD | Cart |
| NSCS-40-17-MB3 | 40 | 17 | 15 | 70 | 46.2 | 26 | M8 | 296 | 54.96 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-MB | |
|---|---|
| Main body | S45C Electroless Nickel Plating |
| with Hexagon Socket Bolt |
SUSXM7 |
Characteristics
- Set collar for securing bearings.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.