Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d1 | L | t | h | B | C | B1 | T | L2 | D1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS-M4-10 | M4 | 0.7 | 1.6 | 10 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 1.6 | 12.03 | CAD | Cart |
| SUS-M4-15 | M4 | 0.7 | 1.6 | 15 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 1.9 | 12.03 | CAD | Cart |
| SUS-M4-20 | M4 | 0.7 | 1.6 | 20 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 2.1 | 12.03 | CAD | Cart |
| SUS-M4-25 | M4 | 0.7 | 1.6 | 25 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 2.4 | 12.03 | CAD | Cart |
| SUS-M4-30 | M4 | 0.7 | 1.6 | 30 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 2.6 | 12.03 | CAD | Cart |
| SUS-M4-35 | M4 | 0.7 | 1.6 | 35 | 4.5 | 3 | 7 | 8.1 | 2 | 2.4 | 0.5 | 3.1 | 3.1 | 12.03 | CAD | Cart |
| SUS-M5-10 | M5 | 0.8 | 2.2 | 10 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 3 | 13.01 | CAD | Cart |
| SUS-M5-15 | M5 | 0.8 | 2.2 | 15 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 3.5 | 13.01 | CAD | Cart |
| SUS-M5-20 | M5 | 0.8 | 2.2 | 20 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 4 | 13.01 | CAD | Cart |
| SUS-M5-25 | M5 | 0.8 | 2.2 | 25 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 4.6 | 13.01 | CAD | Cart |
| SUS-M5-30 | M5 | 0.8 | 2.2 | 30 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 5.1 | 13.01 | CAD | Cart |
| SUS-M5-35 | M5 | 0.8 | 2.2 | 35 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 5.6 | 13.01 | CAD | Cart |
| SUS-M5-40 | M5 | 0.8 | 2.2 | 40 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 6.1 | 13.01 | CAD | Cart |
| SUS-M6-15 | M6 | 1 | 2.6 | 15 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 5.6 | 13.61 | CAD | Cart |
| SUS-M6-20 | M6 | 1 | 2.6 | 20 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 6.4 | 13.61 | CAD | Cart |
| SUS-M6-25 | M6 | 1 | 2.6 | 25 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 7.1 | 13.61 | CAD | Cart |
| SUS-M6-30 | M6 | 1 | 2.6 | 30 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 8 | 13.61 | CAD | Cart |
| SUS-M6-35 | M6 | 1 | 2.6 | 35 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 8.7 | 13.61 | CAD | Cart |
| SUS-M6-40 | M6 | 1 | 2.6 | 40 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 9.5 | 13.61 | CAD | Cart |
| SUS-M6-50 | M6 | 1 | 2.6 | 50 | 4.5 | 3 | 10 | 11.5 | 3 | 3.6 | 0.5 | 4.8 | 11 | 13.61 | CAD | Cart |
| SUS-M8-25 | M8 | 1.25 | 5.1 | 25 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 13 | 14.55 | CAD | Cart |
| SUS-M8-30 | M8 | 1.25 | 5.1 | 30 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 14.4 | 14.55 | CAD | Cart |
| SUS-M8-35 | M8 | 1.25 | 5.1 | 35 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 15.8 | 14.55 | CAD | Cart |
| SUS-M8-40 | M8 | 1.25 | 5.1 | 40 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 17.2 | 14.55 | CAD | Cart |
| SUS-M8-45 | M8 | 1.25 | 5.1 | 45 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 18.6 | 14.55 | CAD | Cart |
| SUS-M8-50 | M8 | 1.25 | 5.1 | 50 | 5.5 | 4 | 13 | 15 | 4 | 5 | 0.5 | 6.5 | 20 | 14.55 | CAD | Cart |
| SUS-M10-30 | M10 | 1.5 | 6.9 | 30 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 21 | 15.18 | CAD | Cart |
| SUS-M10-35 | M10 | 1.5 | 6.9 | 35 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 22.7 | 15.18 | CAD | Cart |
| SUS-M10-40 | M10 | 1.5 | 6.9 | 40 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 24.3 | 15.18 | CAD | Cart |
| SUS-M10-45 | M10 | 1.5 | 6.9 | 45 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 26 | 15.18 | CAD | Cart |
| SUS-M10-50 | M10 | 1.5 | 6.9 | 50 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 27.7 | 15.18 | CAD | Cart |
| SUS-M10-60 | M10 | 1.5 | 6.9 | 60 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 31 | 15.18 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUS | |
|---|---|
| Thread Part | SCM435 Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | SS400 Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.