• ball joint・Angle Hinge

DFKF-AA/Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting

Dimension Drawing

DFKF-AABall Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting寸法図

Specs/CAD

Part Number Tightening Torque *1
(N·m)
Fixing Hex Socket Head Cap Screw
Tightening Torque Reference Value
(N·m)
Ball With Screw
Retention Torque *2
(N·m)
Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
DFKF-60-M8-AA-40 12.5 3 10 10 630 CAD RFQ

*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● Hex socket low profile bolts (M8 × 16 mm) x 2 pcs are supplied.
● All sizes come with stainless steel parallel pins (Φ2 x 6) that prevent the workpiece from rotating.

Material/Finish

DFKF-AA
Ball Case A6063
Anodized
Screw with ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Bracket A6063
Anodized

Characteristics

  • A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
  • The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • Can be mounted to □40 aluminum frame end surfaces.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Product List

Click here to see ball joint・Angle Hinge

Click here to see Machine Elements