Couplings Bore and Keyway Additional Modification Service
Service Introduction Video
Bore Additional Modification [BT]
![]()
- Coupling bores can be additionally modified. Bore diameters can be specified in 0.001 mm increments.
- For bore diameters D1 and D2, specify the standard bore diameter for each product from minimum diameter to maximum diameter. *1
*1: For standard and maximum bore diameters, see each product page. For disk type, the bore diameters listed in the "Disk Type Bore Diameters Available" below can be specified with this service. For bore diameters outside the range, please contact our customer service. - Combination with the keyway additional modification KT KA is also possible.*2 *2: The bore diameters listed in the "Keyway Additional Modification Applicable Bore Diameter List" are available for the service.
- Additional modification is also available for inch size bores. For inch size bore diameters, refer to the table below and specify in millimeter increments.
Table 1 Inch Size Bore Diameters
| inch | mm |
|---|---|
| 1/8 | 3.175 |
| 3/16 | 4.763 |
| 1/4 | 6.35 |
| 5/16 | 7.938 |
| 3/8 | 9.525 |
| 7/16 | 11.113 |
| 1/2 | 12.7 |
| 9/16 | 14.288 |
| 5/8 | 15.875 |
| 11/16 | 17.463 |
| 3/4 | 19.05 |
| inch | mm |
|---|---|
| 13/16 | 20.638 |
| 7/8 | 22.225 |
| 15/16 | 23.813 |
| 1 | 25.4 |
| 1-1/8 | 28.575 |
| 1-1/4 | 31.75 |
| 1-3/8 | 34.925 |
| 1-1/2 | 38.1 |
| 1-5/8 | 41.275 |
| 1-3/4 | 44.45 |
| 2 | 50.8 |
Please note.
- For disk type, select bore diameters from the available options in the table below.
| Disk Type Bore Diameters Available D1・D2 |
||||||||
|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 |
| 9.525 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 |
| 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 |
| 35 | 38 | 40 | 42 | 45 | 50 | |||
- For bore diameters D1 and D2, specify the standard bore diameter for each product from minimum diameter to maximum diameter.
- Disk type specifiable bore diameters are regularly added.
[BT] Eligible Coupling Types
- Coupling category products are targeted.
| Type | Part Number | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| High-gain Rubber | XGT2 | XGL2 | XGS2 | XGT | XGL | XGS | |||||
| Vibration-Absorption Capable*1 | XGHW | ||||||||||
| Disc*2 | XHW | XHW-AC*3 | XHS | XBW | XBS | XBWS | XBSS | MDW | MDS | MHW | MHS |
| Slit | MSX | MST | MWS | MSH | MSTS | MWSS | |||||
| Jaw | MJC | MJS | |||||||||
| Cross Joint | XUT | ||||||||||
| Oldham | MOC | MOT |
MOR |
MOL |
MOS |
MOP |
MOM |
MOHS | |||
| Bellows | MFB | MFBS | |||||||||
| Serration | MSF | ||||||||||
| Rigid*4 | MRG | MLR | MRGS | MLRS | |||||||
*2: For disk type, select bore diameters from the available options in the table 2.
XHW-10 are not available.
*3: Bore additional modification is only performed on the D2 side for XHW-AC.
*4: MRG-W MRGS-W MLR-V MLRS-V are not available.
How to Use the Service

Combination with the keyway additional modification KT KA is also possible.*1
*1: The bore diameters listed in the "Keyway Additional Modification Applicable Bore Diameter List" are available for the service.
Keyway Additional Modification [KT][KA]
- Couplings can be additionally modified with new JIS keyways based on JIS B 1301.
- Metric or inch keyways can be selected with the modification symbol.
[KT] Metric Keyway Modification (JIS Standard)
[KA] Inch Keyway Modification (AGMA Standard) - The bore diameters listed in the "Keyway Additional Modification Applicable Bore List" in the table below are available for the service.
- Keyways are modified in positions determined by our standard specifications.
- Keyway modification is available for both single-sided and double-sided options.
Keyway modification is available for high-gain rubber type and rigid type only when both bore diameters are the same and keyways are added to both sides.
- Combination with the bore additional modification BT is also possible.
[KT][KA] Eligible Coupling Types
- Coupling category products are targeted.
| Type | Part Number | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| High-gain Rubber | XGT2 | XGL2 | XGS2 | XGT | XGL | XGS | |||||
| Vibration-Absorption Capable*1 | XGHW | ||||||||||
| Disc | XHW | XHW-AC*2 | XHS | XBW | XBS | XBWS | XBSS | MDW | MDS | MHW | MHS |
| Jaw | MJC | MJS | |||||||||
| Cross Joint | XUT | ||||||||||
| Oldham | MOC | MOT |
MOR |
MOL |
MOS |
MOP |
MOM |
MOHS | |||
| Bellows | MFB | MFBS | |||||||||
| Serration | MSF | ||||||||||
| Rigid*3 | MRG | MLR | MRGS | MLRS | |||||||
*2: Keyway additional modification is only performed on the D2 side for XHW-AC.
*3: Keyway modification is not applicable for MRG-W MRGS-W MLR-V MLRS-V in the Rigid type.
Keyway Additional Modification Applicable Bore Diameter List
Metric Keyway Modification [KT]

| Applicable Bore Diameter D1D2 |
Keyway | Key | |||||||
|---|---|---|---|---|---|---|---|---|---|
| b | t | Nominal Dimension b×h |
|||||||
| Standard Dimension | Tolerance (JS9) |
Standard Dimension | Tolerance | ||||||
| 6 | 7 | 2 | ±0.0125 | 1.0 | +0.1 0 |
2×2 | |||
| 8 | 9 | 10 | 3 | 1.4 | 3×3 | ||||
| 10 | 11 |
12 |
4 | ±0.0150 | 1.8 | 4×4 | |||
| 13 | 14 | 15 | 16 | 17 | 5 | 2.3 | 5×5 | ||
| 18 | 19 | 20 | 22 | 6 | 2.8 | 6×6 | |||
| 24 | 25 | 28 | 30 | 8 | ±0.0180 | 3.3 | +0.2 0 |
8×7 | |
| 32 | 35 | 36 | 38 | 10 | 3.3 | 10×8 | |||
| 40 | 42 | 44 | 12 | ±0.0215 | 3.3 | 12×8 | |||
| 45 | 48 | 50 | 14 | 3.8 | 14×9 | ||||
| 55 | 16 | 4.3 | 16×10 |
||||||
Excerpt from JIS B 1301
- The service does not cover keyway additional modification for bore diameters not listed in the table. Please contact our customer service.
Inch Keyway Modification [KA]

| Standard Inch Bore Diameter D1D2 |
Keyway | |||
|---|---|---|---|---|
| Wk | T | |||
| Standard Dimension | Tolerance | Standard Dimension | Tolerance | |
| 1/2 | 1/8 | +0.002 0 |
0.560 | +0.01 0 |
| 9/16 | 1/8 | +0.002 0 |
0.623 | +0.01 0 |
| 5/8 | 3/16 | +0.002 0 |
0.709 | +0.01 0 |
| 11/16 | 3/16 | +0.002 0 |
0.773 | +0.01 0 |
| 3/4 | 3/16 | +0.002 0 |
0.837 | +0.01 0 |
| 13/16 | 3/16 | +0.002 0 |
0.900 | +0.01 0 |
| 7/8 | 3/16 | +0.002 0 |
0.964 | +0.01 0 |
| 15/16 | 1/4 | +0.002 0 |
1.051 | +0.01 0 |
| 1 | 1/4 | +0.002 0 |
1.114 | +0.01 0 |
| 1-1/8 | 1/4 | +0.002 0 |
1.241 | +0.01 0 |
| 1-1/4 | 1/4 | +0.002 0 |
1.367 | +0.01 0 |
| 1-3/8 | 5/16 | +0.002 0 |
1.518 | +0.01 0 |
| 1-1/2 | 3/8 | +0.002 0 |
1.669 | +0.01 0 |
| 1-5/8 | 3/8 | +0.002 0 |
1.796 | +0.01 0 |
| 1-3/4 | 3/8 | +0.002 0 |
1.922 | +0.01 0 |
Excerpt from AGMA standards
- The service does not cover keyway additional modification for bore diameters not listed in the table. Please contact our customer service.
How to Use the Service

If either bore diameter D1 or D2 is 10, specify KT3(keyway width b = 3)or KT4(keyway width b = 4).
Combination with the bore additional modification BT is also possible.
Lead Time and Pricing
- For details on lead time, pricing, and compatibility with other services, please contact our customer service team.