Date Updated:May. 26. 2026

SEMS Screws: Efficiency and Convenience in Fastening

➡Description of Special Screws for Engineers

sems

What are SEMS screws?

SEMS screws, also known as washer-integrated screws, are screws with a pre-assembled washer on the head. This unique design eliminates the need for separate washers, streamlining the assembly process and reducing the risk of washer loss.

<General Manufacturing Process>

sems

Benefits of using SEMS screws

Reduced assembly time and effort: no need to handle and install separate washers.
Reduced risk of (Prevent) washer loss & omission: the integrated washer is securely attached to the screw head.

Limitations of using SEMS screws

Longer incomplete thread section: the presence of the washer extends the unthreaded run‑out portion of the screw, which may not be suitable for securing thin sheets.


NBK offers screws with washers for sheet metal fastening, which have a shorter incomplete thread length compared to standard screws with washers. The thickness of the sheet that can be fastened is less than half that of the standard type.


However, special specifications are available to address this limitation.
Please contact Customer Service for more information

Types of SEMS screws

Designation  Washer ①  Washer ② A            Image  Description
 P=1  Obsolete JIS
 Standard Plain
 Washer SEMS
  P1 Often referred to as a Single SEMS or S SEMS, this screw
features a pre-assembled obsolete JIS standard plain washer.
 P=2  Spring Washer
 SEMS
  P2 This configuration, featuring a pre-assembled spring washer,
is also sometimes referred to as a Single SEMS or S SEMS.
 P=3  Spring Washer Obsolete JIS
Plain Washer
SEMS
P3 This configuration, featuring a pre-assembled obsolete JIS plain
washer and spring washer, is sometimes referred to as a
Double SEMS or W SEMS.
 P=4  Spring Washer Obsolete JIS
Small Plain
Washer SEMS
P4 This configuration, featuring a pre-assembled obsolete JIS small
plain washer and spring washer, is sometimes referred to as a
Double SEMS or W SEMS.
 PK=1  Obsolete JIS
 Small Plain Washer
  PK4 This configuration, featuring a pre-assembled obsolete JIS small
plain washer, is also sometimes referred to as a Single SEMS or
S SEMS.
 I=1  SEMS Screws with
 ISO Standard
 Plain Washers
  I1 This configuration, featuring a pre-assembled ISO standard
plain washer, is sometimes referred to as a Single SEMS or
S SEMS.
 I=3  Spring Washer ISO Standard
Plain Washer
I3 This configuration, featuring a pre-assembled ISO standard
plain washer and spring washer, is sometimes referred to as a
Double SEMS or W SEMS.
 I=4  Spring Washer ISO Standard
Small Plain
Washer
I4 This configuration, featuring a pre-assembled ISO standard
small plain washer and spring washer, is sometimes referred
to as a Double SEMS or W SEMS.
 IK=1  ISO Standard
 Small Plain
 Washer SEMS
  IK1 This configuration, featuring a pre-assembled ISO standard
small plain washer, is sometimes referred to as a Single SEMS
or S SEMS.

Although multiple configurations exist, the I=1 and I=3 variants are most widely available, with NBK offering an extensive range of these standard options.

Lineup

  SVSQS_ind SVSQLG_index SNSQLG_index SNSQS SNPI1S SNPI3S
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Product Name Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel Hex Socket Head Cap Screws with Captive Washers(I=3) Phillips Cross Recessed Pan Head Machine Screws with Captive Washers(I=1) Phillips Cross Recessed Pan Head Machine Screws with Captive Washers(I=3)
Product Number SVSQS SVSQLG SNSQLG SNSQS SNPI1S SNPI3S
  Lineup

  SVSI1S SNSI1T SNSI3T  SNHP2S SNHP2S
Material SUSXM7 (Equivalent to SUS304)
Grade 2 Titanium Grade 2 Titanium Equivalent to SUS304 Equivalent to SUS304 SUSXM7 (Equivalent to SUS304)
Product Name Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole(I=1) Titanium Hex Socket Head Cap Screws with Captive Washers(I=1) Titanium Hex Socket Head Cap Screws with Captive Washers(I=3) Hexagon Head Screws with Captive Washer(P=2) Hexagon Head Screws with Captive Washer(P=3) Socket Head Cap Screws with Washers for Sheet Metal (SEMS)
Product Number SVSI1S SNSI1T SNSI3T SNHP2S SNHP3S SNSQS-SUC
  Lineup

 
Material Steel (Trivalent Chromate Treatment) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Product Name Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
Product Number SNPI3-SUC SNPI3S-SUC SNSQS-LW
  Lineup

 

sems

Dimensions of Pre-assembled Washers in SEMS Screws

Obsolete JIS Plain Washer M3 M4 M5 M6 M8
d(Outside Diameter) 8 10 12 13 18
t(Thickness) 0.5 0.8 0.8 1.0 1.6

Obsolete JIS small Plain Washer M3 M4 M5 M6
d(Outside Diameter) 6 8 10 11.5
t(Thickness) 0.5 0.5 0.8 0.8

ISO Standard Plain Washer M3 M4 M5 M6
d(Outside Diameter) 7 9 10 12.5
t(Thickness) 0.5 0.8 1.0 1.6

ISO Standard Small Plain Washer M3 M4 M5 M6 M8
d(Outside Diameter) 6 8 10 11.5 15.5
t(Thickness) 0.5 0.8 1.0 1.6 1.6

Flange and Truss Head Screws: Optimized Bearing Surface Solutions

For applications requiring an expanded bearing surface, consider flange or truss head screws as an alternative to traditional washer configurations.

SFBS SFB-EL SFB

Flange Button Bolt

SSCML SNMX-TZB SNMX-TBZ SNMXS-ALK
Truss Head Screws
SFSS SFSS-TF SFSS-ALK SFSS-RY SFS SSC-SFSS SVFSS
Flanged Hex Socket Head Bolts


For fastening thin sheets, NBK offers custom solutions with underhead serrations, ensuring secure and reliable connections.

contact us

Related articles can be found here:

To "Description of Special Screws for the Engineers" List

title2

Product Introduction Safety measures/precautionary measures Description of Special Screws for Engineers Special Screws