Plungers

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Image Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger Spring Plungers Spring Plungers
Part Name Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger Spring Plungers Spring Plungers
Part Number PAF PAFS FP MP MPS PSS PSSS PSP PSP-N
Feature Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball Small Plunger Small Plunger Pin Plunger with
Vibration Resistant Treatment
Light load
Thread Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Steel
Ball/ Pin Material Steel Stainless Steel Steel Steel Stainless Steel Steel Stainless Steel Steel Plastic
Thread Size M3 ~ M16 M3 ~ M16 M2 ~ M16 M2 ~ M16 M2 ~ M16 M4 ~ M16 M4 ~ M16 M3 ~ M12 M5 ~ M12
Load 1N ~ 116.3N 1N ~ 116.3N 0.7N ~ 49N 1.2N ~ 98N 1.2N ~ 116N 1.6N ~ 59N 2N ~ 78.7N 0.29N ~ 98.1N 2N ~ 14.7N
Vibration Resistant Treatment Yes Yes Yes Yes No Yes No Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List PAF-10-H PAF-10-H-P PAF-10-L PAF-10-L-P PAF-10-M PAF-10-M-P PAF-12-H PAF-12-H-P PAF-12-L PAF-12-L-P PAF-12-M PAF-12-M-P PAF-16-H PAF-16-H-P PAF-16-L PAF-16-L-P PAF-16-M PAF-16-M-P PAF-3-H PAF-3-H-P PAF-3-L PAF-3-L-P PAF-3-M PAF-3-M-P PAF-4-H PAF-4-H-P PAF-4-L PAF-4-L-P PAF-4-M PAF-4-M-P PAF-5-H PAF-5-H-P PAF-5-L PAF-5-L-P PAF-5-M PAF-5-M-P PAF-6-H PAF-6-H-P PAF-6-L PAF-6-L-P PAF-6-M PAF-6-M-P PAF-8-H PAF-8-H-P PAF-8-L PAF-8-L-P PAF-8-M PAF-8-M-P PAFS-10-H PAFS-10-H-P PAFS-10-L PAFS-10-L-P PAFS-10-M PAFS-10-M-P PAFS-12-H PAFS-12-H-P PAFS-12-L PAFS-12-L-P PAFS-12-M PAFS-12-M-P PAFS-16-H PAFS-16-H-P PAFS-16-L PAFS-16-L-P PAFS-16-M PAFS-16-M-P PAFS-3-H PAFS-3-H-P PAFS-3-L PAFS-3-L-P PAFS-3-M PAFS-3-M-P PAFS-4-H PAFS-4-H-P PAFS-4-L PAFS-4-L-P PAFS-4-M PAFS-4-M-P PAFS-5-H PAFS-5-H-P PAFS-5-L PAFS-5-L-P PAFS-5-M PAFS-5-M-P PAFS-6-H PAFS-6-H-P PAFS-6-L PAFS-6-L-P PAFS-6-M PAFS-6-M-P PAFS-8-H PAFS-8-H-P PAFS-8-L PAFS-8-L-P PAFS-8-M PAFS-8-M-P FP-10 FP-12 FP-16 FP-2 FP-3 FP-4 FP-5 FP-6 FP-8 MP-10 MP-12 MP-16 MP-2 MP-3 MP-4 MP-5 MP-6 MP-8 MPS-10 MPS-10-Z MPS-12 MPS-12-Z MPS-16 MPS-16-Z MPS-2 MPS-3 MPS-3-Z MPS-4 MPS-4-Z MPS-5 MPS-5-Z MPS-6 MPS-6-Z MPS-8 MPS-8-Z PSS-10-1 PSS-10-2 PSS-12-1 PSS-12-2 PSS-16-1 PSS-16-2 PSS-4-1 PSS-4-2 PSS-5-1 PSS-5-2 PSS-6-1 PSS-6-2 PSS-8-1 PSS-8-2 PSSS-10-1 PSSS-10-3 PSSS-12-1 PSSS-12-3 PSSS-16-1 PSSS-16-3 PSSS-4-1 PSSS-4-3 PSSS-5-1 PSSS-5-3 PSSS-6-1 PSSS-6-3 PSSS-8-1 PSSS-8-3 PSP-10-5 PSP-10-5-S PSP-10-5-Z PSP-12-5 PSP-12-5-S PSP-12-5-Z PSP-3-1.5 PSP-3-1.5-S PSP-3-3 PSP-3-3-S PSP-4-2 PSP-4-2-S PSP-4-4 PSP-4-4-S PSP-4B-2-S PSP-5-3 PSP-5-3-S PSP-5-5 PSP-5-5-S PSP-5B-3 PSP-6-3 PSP-6-3-S PSP-6-5 PSP-6-5-S PSP-8-3 PSP-8-3-S PSP-8-3-Z PSP-8-4 PSP-8-4-S PSP-8-5 PSP-8-5-S PSP-8-5-Z PSP-10-5-N PSP-12-5-N PSP-5-3-N PSP-5-5-N PSP-6-3-N PSP-6-5-N PSP-8-3-N PSP-8-5-N
Image Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger Spring Stop Spring Stop
Part Name Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger Spring Stop Spring Stop
Part Number PSPS PSPS-N PLP PST PSTS
Feature Pin Plungers Pin Material
Plastic
Long Stroke Positioning
Stopper
Positioning
Stopper
Thread Part Material Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel
Ball/ Pin Material Stainless Steel Plastic Steel Steel Stainless Steel
Thread Size M3 ~ M16 M3 ~ M16 M16 ~ M30 - -
Load ~ 63.6N ~ 63.6N 6.9N ~ 290N 21N ~ 161N 21N ~ 161N
Vibration Resistant Treatment No No Yes No No
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List PSPS-10-10-S PSPS-10-10-Z PSPS-10-5-S PSPS-10-5-Z PSPS-12-10-S PSPS-12-10-Z PSPS-12-15-S PSPS-12-15-Z PSPS-12-5-S PSPS-12-5-Z PSPS-16-10-S PSPS-16-10-Z PSPS-16-15-S PSPS-16-15-Z PSPS-16-20-S PSPS-16-20-Z PSPS-3-1.5-S PSPS-3-1.5-Z PSPS-3-3-S PSPS-3-3-Z PSPS-4-2-S PSPS-4-2-Z PSPS-4-4-S PSPS-4-4-Z PSPS-5-3-S PSPS-5-3-Z PSPS-5-5-S PSPS-5-5-Z PSPS-6-3-S PSPS-6-3-Z PSPS-6-5-S PSPS-6-5-Z PSPS-8-3-S PSPS-8-3-Z PSPS-8-5-S PSPS-8-5-Z PSPS-10-10-NS PSPS-10-10-NZ PSPS-10-5-NS PSPS-10-5-NZ PSPS-12-10-NS PSPS-12-10-NZ PSPS-12-15-NS PSPS-12-15-NZ PSPS-12-5-NS PSPS-12-5-NZ PSPS-16-10-NS PSPS-16-10-NZ PSPS-16-15-NS PSPS-16-15-NZ PSPS-16-20-NS PSPS-16-20-NZ PSPS-3-1.5-NS PSPS-3-1.5-NZ PSPS-3-3-NS PSPS-3-3-NZ PSPS-4-2-NS PSPS-4-2-NZ PSPS-4-4-NS PSPS-4-4-NZ PSPS-5-3-NS PSPS-5-3-NZ PSPS-5-5-NS PSPS-5-5-NZ PSPS-6-3-NS PSPS-6-3-NZ PSPS-6-5-NS PSPS-6-5-NZ PSPS-8-3-NS PSPS-8-3-NZ PSPS-8-5-NS PSPS-8-5-NZ PLP-12-10-SS PLP-16-10-S PLP-16-10-SS PLP-16-15-S PLP-16-15-SS PLP-16-20-S PLP-16-20-SS PLP-16-30-S PLP-16-30-SS PLP-16B-10-S PLP-16B-10-SS PLP-24-15-S PLP-24-15-SS PLP-30-20-S PLP-30-20-SS PST-10 PST-10-N PST-15 PST-15-N PST-20 PST-20-N PSTS-10 PSTS-15 PSTS-20