Date Updated:Jul. 06. 2026
Miniature Screws/Precision Screws Lineup List
This is the lineup list of miniature screws and precision screws. Select the product required from the lineup list.
Lineup List
| head shape |
||||||||
|---|---|---|---|---|---|---|---|---|
| Hex Socket Head Cap Screws | Cross Recessed Flat Head Machine Screws | Pan Head Machine Screws |
Hexalobular Socket Extra Low Profile Miniature Screw |
Pan head captive machine screws |
Set Screws |
Nuts | ||
|
|
|
![]() |
|
|
|
![]() |
||
| Material |
Steel (Black) | SNS |
SNZF-TBZ |
SNZ-TBZ SNZ-TBZ-ALK(With Nylon Patch) SNZ-TZB SNZ-TZB-ALK(With Nylon Patch) SNZ2-TZB SNZ2-TZB-ALK(With Nylon Patch) SNZ2-TBZ SNZ2-TBZ-ALK(With Nylon Patch) |
||||
| Stainless Steel |
SNSS |
SNZFS |
SNZS-S(S0.6 ~ S0.8) SNZS-M(M1 ~ M2.6) SNZS-ALK(With Nylon Patch) SNZ2S SNZ2S-ALK(With Nylon Patch) |
SNZCXS SNZCXS-ALK(With Nylon Patch) |
SSCZS |
SNTS-FP |
SHNS |
|
| Pure Titanium |
SNZT |
|||||||
| PEEK |
SPE-C SPE-LC |
SPE-MF | SPE-MC |
|||||
| RENYTM*1 |
SPA-MF |
SPA-MC |
||||||
| Tools supported | ![]() |
![]() |
![]() |
|
|
|
||
| SKH |
SKND-PH |
SKND-PH |
SKX-N SKX SKXB |
SKND-PH |
SKH |
|||
*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
Select by size
S0.6 S0.8 M1 M1.2 M1.4 M1.6 M1.7 M2 M2.5 M2.6Use the Selection Tool
The Selection Tool is handy for selection by screw length, characteristics, functions, and so on as well.
About Miniature Screws and Precision Screws
NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
They are also called micro screws, camera screws, and eyeglass screws.
NBK offers a wide-ranging lineup of miniature screws and precision screws.
【Size】
S0.6、S0.8、M1、M1.2、M1.4、M1.6、M1.7、M2、M2.5、M2.6
【Material 】
steel、stainless steel、resin(PEEK, RENYTM*1),titanium
*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
【Shape】
Hex Socket Head Cap Screws、flat head machine screws、pan head screws、set screws、nuts
Applications
These screws are suitable for fixing and positioning precision instruments, electronic equipments, and miniature linear guideway rails and tables.
They are also used in eyeglasses, watches, cameras, iPhones, notebook computers, and so on.