Linear Motion Accessories|New Product
New Products introduced : Actuator Bracket
Sep. 29. 2026
Machine Elements |New Product
New Products introduced : Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type
Aug. 25. 2026
Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
New Products introduced : Clamp Stands
New Size variation introduced : PEEK Plastic Screws
New Products introduced : Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
May. 26. 2026
New Products introduced : L-shaped motor bracket
May. 01. 2026
New Products introduced : Aluminum frame stand
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Bellows Couplings
Serration Couplings
Rigid Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Screws with Special Surface Treatment
Micro / Miniature Screws
Tools
Quick Release Fasteners
Functional Screws
Captive Bolts (Screws) / Full Thread Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Plastic Screws (Bolts)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Actuator Mounting Brackets
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Cleanroom Wash / Cleanroom Packing ServiceFor customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.Jan. 30. 2025 time >
For customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.
Jan. 30. 2025 time >
Screw Length Adjustment ServiceFor customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments. Jan. 27. 2025 time >
For customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments.
Jan. 27. 2025 time >
Couplings Bore and Keyway Additional Modification ServiceFor customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modifiedNov. 08. 2023 time >
For customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modified
Nov. 08. 2023 time >
Captive Processing ServiceFor customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off. Nov. 08. 2023 time >
For customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off.
Screw combination serviceFor customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!Nov. 08. 2023 time >
For customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!
Handle Shaft Hole Processing ServiceFor customers who want a handle with a shaft hole We will deliver the handle product after processing the shaft hole and set screw hole.Nov. 08. 2023 time >
For customers who want a handle with a shaft hole We will deliver the handle product after processing the shaft hole and set screw hole.
Scale Plate・Scale Sticker Cutting ServiceFor customers who require scales of customized length We can cut scales to your preferred length.Nov. 08. 2023 time >
For customers who require scales of customized length We can cut scales to your preferred length.
Coupling Stainless Steel Screw Alteration ServiceFor customers who want to prevent the coupling screws from rusting Change the screws supplied with the coupling to stainless steel. Nov. 08. 2023 time >
For customers who want to prevent the coupling screws from rusting Change the screws supplied with the coupling to stainless steel.
Laser engraving serviceFor customers who want to engrave operation procedures or marks on handles or levers,etc Various marks and letters are laser-engraved on NBK products. Nov. 08. 2023 time >
For customers who want to engrave operation procedures or marks on handles or levers,etc Various marks and letters are laser-engraved on NBK products.
NEW SAVE