• Hexagonpost

SHVAS/Vented Hex Posts

Dimension Drawing

SHVASVented Hex Posts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L d d1 B C(Approx.) Lm Lf d
max.
Mass
(g)
CAD
Download
Cart
SHVAS-M3-15 M3 0.5 15 1.2 1.5 6 6.9 4.5 6 1.2 3.6 CAD RFQ
SHVAS-M3-20 M3 0.5 20 1.2 1.5 6 6.9 4.5 6 1.2 4.8 CAD RFQ
SHVAS-M3-25 M3 0.5 25 1.2 1.5 6 6.9 4.5 6 1.2 6 CAD RFQ
SHVAS-M3-30 M3 0.5 30 1.2 1.5 6 6.9 4.5 6 1.2 7.2 CAD RFQ
SHVAS-M3-35 M3 0.5 35 1.2 1.5 6 6.9 4.5 6 1.2 8.4 CAD RFQ
SHVAS-M3-40 M3 0.5 40 1.2 1.5 6 6.9 4.5 6 1.2 9.6 CAD RFQ
SHVAS-M4-20 M4 0.7 20 1.5 1.5 7 8.1 6 8 1.5 6.5 CAD RFQ
SHVAS-M4-25 M4 0.7 25 1.5 1.5 7 8.1 6 8 1.5 8.2 CAD RFQ
SHVAS-M4-30 M4 0.7 30 1.5 1.5 7 8.1 6 8 1.5 9.8 CAD RFQ
SHVAS-M4-35 M4 0.7 35 1.5 1.5 7 8.1 6 8 1.5 11 CAD RFQ
SHVAS-M4-40 M4 0.7 40 1.5 1.5 7 8.1 6 8 1.5 13 CAD RFQ
SHVAS-M4-45 M4 0.7 45 1.5 1.5 7 8.1 6 8 1.5 15 CAD RFQ
SHVAS-M4-50 M4 0.7 50 1.5 1.5 7 8.1 6 8 1.5 16 CAD RFQ
SHVAS-M4-60 M4 0.7 60 1.5 1.5 7 8.1 6 8 1.5 20 CAD RFQ
SHVAS-M4-70 M4 0.7 70 1.5 1.5 7 8.1 6 8 1.5 23 CAD RFQ
SHVAS-M4-80 M4 0.7 80 1.5 1.5 7 8.1 6 8 1.5 26 CAD RFQ
SHVAS-M5-20 M5 0.8 20 1.5 1.5 8 9.2 7.5 10 1.5 8.3 CAD RFQ
SHVAS-M5-25 M5 0.8 25 1.5 1.5 8 9.2 7.5 10 1.5 10 CAD RFQ
SHVAS-M5-30 M5 0.8 30 1.5 1.5 8 9.2 7.5 10 1.5 13 CAD RFQ
SHVAS-M5-35 M5 0.8 35 1.5 1.5 8 9.2 7.5 10 1.5 15 CAD RFQ
SHVAS-M5-40 M5 0.8 40 1.5 1.5 8 9.2 7.5 10 1.5 17 CAD RFQ
SHVAS-M5-45 M5 0.8 45 1.5 1.5 8 9.2 7.5 10 1.5 19 CAD RFQ
SHVAS-M5-50 M5 0.8 50 1.5 1.5 8 9.2 7.5 10 1.5 21 CAD RFQ
SHVAS-M5-60 M5 0.8 60 1.5 1.5 8 9.2 7.5 10 1.5 25 CAD RFQ
SHVAS-M5-70 M5 0.8 70 1.5 1.5 8 9.2 7.5 10 1.5 30 CAD RFQ
SHVAS-M5-80 M5 0.8 80 1.5 1.5 8 9.2 7.5 10 1.5 34 CAD RFQ
SHVAS-M5-90 M5 0.8 90 1.5 1.5 8 9.2 7.5 10 1.5 38 CAD RFQ
SHVAS-M5-100 M5 0.8 100 1.5 1.5 8 9.2 7.5 10 1.5 43 CAD RFQ
SHVAS-M6-25 M6 1 25 2 1.5 10 11.5 9 12 2 16 CAD RFQ
SHVAS-M6-30 M6 1 30 2 1.5 10 11.5 9 12 2 20 CAD RFQ
SHVAS-M6-35 M6 1 35 2 1.5 10 11.5 9 12 2 23 CAD RFQ
SHVAS-M6-40 M6 1 40 2 1.5 10 11.5 9 12 2 26 CAD RFQ
SHVAS-M6-45 M6 1 45 2 1.5 10 11.5 9 12 2 30 CAD RFQ
SHVAS-M6-50 M6 1 50 2 1.5 10 11.5 9 12 2 33 CAD RFQ
SHVAS-M6-60 M6 1 60 2 1.5 10 11.5 9 12 2 40 CAD RFQ
SHVAS-M6-70 M6 1 70 2 1.5 10 11.5 9 12 2 46 CAD RFQ
SHVAS-M6-80 M6 1 80 2 1.5 10 11.5 9 12 2 53 CAD RFQ
SHVAS-M6-90 M6 1 90 2 1.5 10 11.5 9 12 2 60 CAD RFQ
SHVAS-M6-100 M6 1 100 2 1.5 10 11.5 9 12 2 66 CAD RFQ
SHVAS-M6-120 M6 1 120 2 1.5 10 11.5 9 12 2 80 CAD RFQ
SHVAS-M6-150 M6 1 150 2 1.5 10 11.5 9 12 2 100 CAD RFQ
SHVAS-M8-35 M8 1.25 35 2 1.5 13 15 12 16 2 39 CAD RFQ
SHVAS-M8-40 M8 1.25 40 2 1.5 13 15 12 16 2 44 CAD RFQ
SHVAS-M8-45 M8 1.25 45 2 1.5 13 15 12 16 2 50 CAD RFQ
SHVAS-M8-50 M8 1.25 50 2 1.5 13 15 12 16 2 56 CAD RFQ
SHVAS-M8-60 M8 1.25 60 2 1.5 13 15 12 16 2 67 CAD RFQ
SHVAS-M8-70 M8 1.25 70 2 1.5 13 15 12 16 2 79 CAD RFQ
SHVAS-M8-80 M8 1.25 80 2 1.5 13 15 12 16 2 90 CAD RFQ
SHVAS-M8-90 M8 1.25 90 2 1.5 13 15 12 16 2 101 CAD RFQ
SHVAS-M8-100 M8 1.25 100 2 1.5 13 15 12 16 2 113 CAD RFQ
SHVAS-M8-120 M8 1.25 120 2 1.5 13 15 12 16 2 136 CAD RFQ
SHVAS-M8-150 M8 1.25 150 2 1.5 13 15 12 16 2 170 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SHVAS
Main Body SUS304

Characteristics

  • Hexagon posts with single-end male and single-end female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Two or more hexagon posts can be connected for use.

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVASVented Hex Posts


Product List

Click here to see Hexagonpost

Click here to see Machine Elements