• Knobs

KLMS/Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLMSLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
Lm
All
16
20
10
25

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
CAD
Download
Cart
KLMS-20-M5-16 20 M5 0.8 16 25 12 13 9 CAD RFQ
KLMS-20-M5-20 20 M5 0.8 20 25 12 13 9 CAD RFQ
KLMS-20-M6-10 20 M6 1 10 25 12 13 9 CAD RFQ
KLMS-20-M6-16 20 M6 1 16 25 12 13 10 CAD RFQ
KLMS-20-M6-20 20 M6 1 20 25 12 13 11 CAD RFQ
KLMS-25-M5-20 25 M5 0.8 20 28 15 16 12 CAD RFQ
KLMS-25-M5-25 25 M5 0.8 25 28 15 16 13 CAD RFQ
KLMS-25-M6-16 25 M6 1 16 28 15 16 13 CAD RFQ
KLMS-25-M6-20 25 M6 1 20 28 15 16 14 CAD RFQ
KLMS-25-M6-25 25 M6 1 25 28 15 16 15 CAD RFQ
KLMS-32-M6-20 32 M6 1 20 32 17 20 19 CAD RFQ
KLMS-32-M6-25 32 M6 1 25 32 17 20 20 CAD RFQ
KLMS-32-M8-16 32 M8 1.25 16 32 17 20 23 CAD RFQ
KLMS-32-M8-20 32 M8 1.25 20 32 17 20 25 CAD RFQ
KLMS-32-M8-25 32 M8 1.25 25 32 17 20 27 CAD RFQ
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
KLMS
knob Nylon 6 (Matte Black)
Thread Part SUSXM7

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements