Specs/CAD
Unit : mm
Characteristics
- Dedicated holding pin for Quick Clamp Fasteners NQTS-PHNQTS-PH-NI.
- Made of stainless steel. It has excellent corrosion resistance.
Material/Finish
| NQTS-HP | |
|---|---|
| Main Body | SUS630 |
Mounting
When Mounting on a Flat Surface

Unit : mm
| Part Number | M (Coarse) | |
|---|---|---|
| Nominal of Thread | Pitch | |
| NQTS-6-HP | M4 | 0.7 |
| NQTS-8-HP | M5 | 0.8 |
When I > E
I: Quick Clamp Fastener fitting part diameterE: Holding pin mounting part outside diameter
Make a spot facing hole to achieve the retention force as indicated in the specifications.

Unit : mm
| Part Number | M (Coarse) | D2 | h | Lf min. | E max. | I | |
|---|---|---|---|---|---|---|---|
| Nominal of Thread | Pitch | ||||||
| NQTS-6-HP | M4 | 0.7 | 7 | 0.5 | 6 | 14 | 14 |
| NQTS-8-HP | M5 | 0.8 | 9 | 0.5 | 6 | 18 | 18 |