• Quick Release Fasteners

NQTS-SPCR/Spacers for Quick Release Fasteners

Dimension Drawing

NQTS-SPCRSpacers for Quick Release Fasteners寸法図

Specs/CAD

Unit : mm

Part Number D d E S Applicable Plate Thickness Applicable Quick Clamp Fastener Mass
(g)
CAD
Download
Cart
NQTS-5-SPCR 25 14 10 3 3~6 NQTS-5-BK
NQTS-5-F-BK
NQTS-5-NI
NQTS-5-F-NI
NQTS-6-PH-BK
NQTS-6-PH-NI
9 CAD RFQ
NQTS-8-SPCR 34 18 13 3.5 3~6 NQTS-8-BK
NQTS-8-F-BK
NQTS-8-PH-BK
NQTS-8-NI
NQTS-8-F-NI
NQTS-8-PH-NI
16 CAD RFQ

Characteristics

  • Spacer for mounting NQTSNQTS-NINQTS-FNQTS-F-NINQTS-PHNQTS-PH-NI to sheet metal.
  • Made of stainless steel. It has excellent corrosion resistance.
  • Two hex socket countersunk head screws for mounting are provided.

Material/Finish

NQTS-SPCR
Main Body SUS303
Hex Socket Countersunk Head Screw Stainless Steel

Mounting

NQTS-SPCRSpacers for Quick Release Fasteners

Unit : mm

Part Number Applicable Plate Thickness d h E d1 d2
NQTS-5-SPCR 3 14 3 10 2.9 6
NQTS-8-SPCR 3 18 3 13 3.4 7.3

NQTS-SPCR

Unit : mm

Part Number Applicable Plate Thickness d D1 h E d1 d2
NQTS-5-SPCR 3~6 14 26 3 10 2.9 6
NQTS-8-SPCR 3~6 18 35 3 13 3.4 7.3

Usage Example

NQTS-SPCRSpacers for Quick Release Fasteners


Product List

Click here to see Quick Release Fasteners

Click here to see Machine Elements