Specs/CAD
Unit : mm
| Part Number | D | d | t | L | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|
| SWAS-5-20-2-2-PPK | 20 | 5 | 2 | 2 | 5.5 | 5 | CAD | RFQ |
| SWAS-6-20-2-2-PPK | 20 | 6 | 2 | 2 | 6.6 | 5 | CAD | RFQ |
| SWAS-8-25-3-2-PPK | 25 | 8 | 3 | 2 | 9 | 11 | CAD | RFQ |
| SWAS-10-30-3-2-PPK | 30 | 10 | 3 | 2 | 11 | 16 | CAD | RFQ |
*1: Set the width of the slotted hole to match the washer projection B dimension.
Material/Finish
| SWAS- PPK | |
|---|---|
| Main Body | SUS303 |
Characteristics
- Washers suitable for positioning and fixing slide mechanisms using slotted holes.
- The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale.

- Can be used with levers, knobs, etc.
- The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
Precautions for Use
- Refer to the washer index as a guide.