Specs/CAD
Select
- #
Nominal of Thread - All
- No.2-56UNC
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
Unit : inch
| Part Number | # Nominal of Thread |
L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-#2-56-3/16-P | No.2-56UNC | 3/16 | 0.167 | 0.058 | 1 | 181 | 0.1 | 10 | 0.036 | CAD | RFQ |
| SPE-#2-56-1/4-P | No.2-56UNC | 1/4 | 0.167 | 0.058 | 1 | 181 | 0.1 | 10 | 0.040 | CAD | RFQ |
| SPE-#2-56-5/16-P | No.2-56UNC | 5/16 | 0.167 | 0.058 | 1 | 181 | 0.1 | 10 | 0.044 | CAD | RFQ |
| SPE-#2-56-3/8-P | No.2-56UNC | 3/8 | 0.167 | 0.058 | 1 | 181 | 0.1 | 10 | 0.048 | CAD | RFQ |
| SPE-#2-56-3/16-P(100) | No.2-56UNC | 3/16 | 0.167 | 0.058 | 1 | 181 | 0.1 | 100 | 0.036 | CAD | RFQ |
| SPE-#2-56-1/4-P(100) | No.2-56UNC | 1/4 | 0.167 | 0.058 | 1 | 181 | 0.1 | 100 | 0.040 | CAD | RFQ |
| SPE-#2-56-5/16-P(100) | No.2-56UNC | 5/16 | 0.167 | 0.058 | 1 | 181 | 0.1 | 100 | 0.044 | CAD | RFQ |
| SPE-#2-56-3/8-P(100) | No.2-56UNC | 3/8 | 0.167 | 0.058 | 1 | 181 | 0.1 | 100 | 0.048 | CAD | RFQ |
| SPE-#4-40-3/16-P | No.4-40UNC | 3/16 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.077 | CAD | RFQ |
| SPE-#4-40-1/4-P | No.4-40UNC | 1/4 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.083 | CAD | RFQ |
| SPE-#4-40-5/16-P | No.4-40UNC | 5/16 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.089 | CAD | RFQ |
| SPE-#4-40-3/8-P | No.4-40UNC | 3/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.095 | CAD | RFQ |
| SPE-#4-40-1/2-P | No.4-40UNC | 1/2 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.11 | CAD | RFQ |
| SPE-#4-40-5/8-P | No.4-40UNC | 5/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.12 | CAD | RFQ |
| SPE-#4-40-3/4-P | No.4-40UNC | 3/4 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.13 | CAD | RFQ |
| SPE-#4-40-7/8-P | No.4-40UNC | 7/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.14 | CAD | RFQ |
| SPE-#4-40-1-P | No.4-40UNC | 1 | 0.219 | 0.08 | 1 | 306 | 0.19 | 10 | 0.156 | CAD | RFQ |
| SPE-#4-40-3/16-P(100) | No.4-40UNC | 3/16 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.077 | CAD | RFQ |
| SPE-#4-40-1/4-P(100) | No.4-40UNC | 1/4 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.083 | CAD | RFQ |
| SPE-#4-40-5/16-P(100) | No.4-40UNC | 5/16 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.089 | CAD | RFQ |
| SPE-#4-40-3/8-P(100) | No.4-40UNC | 3/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.095 | CAD | RFQ |
| SPE-#4-40-1/2-P(100) | No.4-40UNC | 1/2 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.11 | CAD | RFQ |
| SPE-#4-40-5/8-P(100) | No.4-40UNC | 5/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.12 | CAD | RFQ |
| SPE-#4-40-3/4-P(100) | No.4-40UNC | 3/4 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.13 | CAD | RFQ |
| SPE-#4-40-7/8-P(100) | No.4-40UNC | 7/8 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.14 | CAD | RFQ |
| SPE-#4-40-1-P(100) | No.4-40UNC | 1 | 0.219 | 0.08 | 1 | 306 | 0.19 | 100 | 0.156 | CAD | RFQ |
| SPE-#6-32-1/4-P | No.6-32UNC | 1/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.11 | CAD | RFQ |
| SPE-#6-32-5/16-P | No.6-32UNC | 5/16 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.13 | CAD | RFQ |
| SPE-#6-32-3/8-P | No.6-32UNC | 3/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.16 | CAD | RFQ |
| SPE-#6-32-1/2-P | No.6-32UNC | 1/2 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.18 | CAD | RFQ |
| SPE-#6-32-5/8-P | No.6-32UNC | 5/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.21 | CAD | RFQ |
| SPE-#6-32-3/4-P | No.6-32UNC | 3/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.24 | CAD | RFQ |
| SPE-#6-32-7/8-P | No.6-32UNC | 7/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.27 | CAD | RFQ |
| SPE-#6-32-1-P | No.6-32UNC | 1 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.30 | CAD | RFQ |
| SPE-#6-32-1/4-P(100) | No.6-32UNC | 1/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.11 | CAD | RFQ |
| SPE-#6-32-5/16-P(100) | No.6-32UNC | 5/16 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.13 | CAD | RFQ |
| SPE-#6-32-3/8-P(100) | No.6-32UNC | 3/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.16 | CAD | RFQ |
| SPE-#6-32-1/2-P(100) | No.6-32UNC | 1/2 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.18 | CAD | RFQ |
| SPE-#6-32-5/8-P(100) | No.6-32UNC | 5/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.21 | CAD | RFQ |
| SPE-#6-32-3/4-P(100) | No.6-32UNC | 3/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.24 | CAD | RFQ |
| SPE-#6-32-7/8-P(100) | No.6-32UNC | 7/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.27 | CAD | RFQ |
| SPE-#6-32-1-P(100) | No.6-32UNC | 1 | 0.27 | 0.097 | 2 | 459 | 0.33 | 100 | 0.30 | CAD | RFQ |
| SPE-#8-32-1/4-P | No.8-32UNC | 1/4 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.16 | CAD | RFQ |
| SPE-#8-32-5/16-P | No.8-32UNC | 5/16 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.18 | CAD | RFQ |
| SPE-#8-32-3/8-P | No.8-32UNC | 3/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.21 | CAD | RFQ |
| SPE-#8-32-1/2-P | No.8-32UNC | 1/2 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.23 | CAD | RFQ |
| SPE-#8-32-5/8-P | No.8-32UNC | 5/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.26 | CAD | RFQ |
| SPE-#8-32-3/4-P | No.8-32UNC | 3/4 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.29 | CAD | RFQ |
| SPE-#8-32-7/8-P | No.8-32UNC | 7/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.32 | CAD | RFQ |
| SPE-#8-32-1-P | No.8-32UNC | 1 | 0.322 | 0.115 | 2 | 746 | 0.61 | 10 | 0.35 | CAD | RFQ |
| SPE-#8-32-1/4-P(100) | No.8-32UNC | 1/4 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.16 | CAD | RFQ |
| SPE-#8-32-5/16-P(100) | No.8-32UNC | 5/16 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.18 | CAD | RFQ |
| SPE-#8-32-3/8-P(100) | No.8-32UNC | 3/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.21 | CAD | RFQ |
| SPE-#8-32-1/2-P(100) | No.8-32UNC | 1/2 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.23 | CAD | RFQ |
| SPE-#8-32-5/8-P(100) | No.8-32UNC | 5/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.26 | CAD | RFQ |
| SPE-#8-32-3/4-P(100) | No.8-32UNC | 3/4 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.29 | CAD | RFQ |
| SPE-#8-32-7/8-P(100) | No.8-32UNC | 7/8 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.32 | CAD | RFQ |
| SPE-#8-32-1-P(100) | No.8-32UNC | 1 | 0.322 | 0.115 | 2 | 746 | 0.61 | 100 | 0.35 | CAD | RFQ |
| SPE-#10-24-3/8-P | No.10-24UNC | 3/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.47 | CAD | RFQ |
| SPE-#10-24-1/2-P | No.10-24UNC | 1/2 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.51 | CAD | RFQ |
| SPE-#10-24-5/8-P | No.10-24UNC | 5/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.54 | CAD | RFQ |
| SPE-#10-24-3/4-P | No.10-24UNC | 3/4 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.58 | CAD | RFQ |
| SPE-#10-24-7/8-P | No.10-24UNC | 7/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.61 | CAD | RFQ |
| SPE-#10-24-1-P | No.10-24UNC | 1 | 0.373 | 0.133 | 2 | 919 | 0.84 | 10 | 0.65 | CAD | RFQ |
| SPE-#10-24-3/8-P(100) | No.10-24UNC | 3/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.47 | CAD | RFQ |
| SPE-#10-24-1/2-P(100) | No.10-24UNC | 1/2 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.51 | CAD | RFQ |
| SPE-#10-24-5/8-P(100) | No.10-24UNC | 5/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.54 | CAD | RFQ |
| SPE-#10-24-3/4-P(100) | No.10-24UNC | 3/4 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.58 | CAD | RFQ |
| SPE-#10-24-7/8-P(100) | No.10-24UNC | 7/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.61 | CAD | RFQ |
| SPE-#10-24-1-P(100) | No.10-24UNC | 1 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.65 | CAD | RFQ |
| SPE-#10-32-3/8-P | No.10-32UNF | 3/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.59 | CAD | RFQ |
| SPE-#10-32-1/2-P | No.10-32UNF | 1/2 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.63 | CAD | RFQ |
| SPE-#10-32-5/8-P | No.10-32UNF | 5/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.66 | CAD | RFQ |
| SPE-#10-32-3/4-P | No.10-32UNF | 3/4 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.70 | CAD | RFQ |
| SPE-#10-32-7/8-P | No.10-32UNF | 7/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.73 | CAD | RFQ |
| SPE-#10-32-1-P | No.10-32UNF | 1 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 10 | 0.77 | CAD | RFQ |
| SPE-#10-32-3/8-P(100) | No.10-32UNF | 3/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.59 | CAD | RFQ |
| SPE-#10-32-1/2-P(100) | No.10-32UNF | 1/2 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.63 | CAD | RFQ |
| SPE-#10-32-5/8-P(100) | No.10-32UNF | 5/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.66 | CAD | RFQ |
| SPE-#10-32-3/4-P(100) | No.10-32UNF | 3/4 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.70 | CAD | RFQ |
| SPE-#10-32-7/8-P(100) | No.10-32UNF | 7/8 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.73 | CAD | RFQ |
| SPE-#10-32-1-P(100) | No.10-32UNF | 1 | 0.373 | 0.133 | 2 | 1090 | 0.95 | 100 | 0.77 | CAD | RFQ |
| SPE-1/4-20-3/8-P | 1/4-20UNC | 3/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.4 | CAD | RFQ |
| SPE-1/4-20-1/2-P | 1/4-20UNC | 1/2 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.4 | CAD | RFQ |
| SPE-1/4-20-5/8-P | 1/4-20UNC | 5/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.4 | CAD | RFQ |
| SPE-1/4-20-3/4-P | 1/4-20UNC | 3/4 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.5 | CAD | RFQ |
| SPE-1/4-20-7/8-P | 1/4-20UNC | 7/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.5 | CAD | RFQ |
| SPE-1/4-20-1-P | 1/4-20UNC | 1 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.6 | CAD | RFQ |
| SPE-1/4-20-1 1/4-P | 1/4-20UNC | 1-1/4 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 1.9 | CAD | RFQ |
| SPE-1/4-20-1 1/2-P | 1/4-20UNC | 1-1/2 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 10 | 2.0 | CAD | RFQ |
| SPE-1/4-20-3/8-P(100) | 1/4-20UNC | 3/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.4 | CAD | RFQ |
| SPE-1/4-20-1/2-P(100) | 1/4-20UNC | 1/2 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.4 | CAD | RFQ |
| SPE-1/4-20-5/8-P(100) | 1/4-20UNC | 5/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.4 | CAD | RFQ |
| SPE-1/4-20-3/4-P(100) | 1/4-20UNC | 3/4 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.5 | CAD | RFQ |
| SPE-1/4-20-7/8-P(100) | 1/4-20UNC | 7/8 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.5 | CAD | RFQ |
| SPE-1/4-20-1-P(100) | 1/4-20UNC | 1 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.6 | CAD | RFQ |
| SPE-1/4-20-1 1/4-P(100) | 1/4-20UNC | 1-1/4 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 100 | 1.9 | CAD | RFQ |
| SPE-1/4-20-1 1/2-P(50) | 1/4-20UNC | 1-1/2 | 0.492 | 0.175 | 3 | 1742 | 2.04 | 50 | 2.0 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-P(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK Phillips cross recessed pan head machine screws.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260417091739)
/14321_1.jpg?upd=20260417091739)
/14306_1.jpg?upd=20260417092000&awscf_publishdate=2026-04-28 18:43)
/14306_1.jpg?upd=20260417091746&awscf_publishdate=2026-04-28 18:43)
/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-04-28 18:43)
/14306_1.jpg?upd=20260417091802&awscf_publishdate=2026-04-28 18:43)