• Special Screws (Bolts)
  • Chemical Resistance Screws

SPPVC-H/Plastic Screws - Hex Head Bolts - H-PVC

  • Chemical-proof

Dimension Drawing

SPPVC-HPlastic Screws - Hex Head Bolts - H-PVC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
10
12
15
20
25
30
35
16
40
50
45
55
60
65
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Mass
(g)
CAD
Download
SPPVC-M4-10-H M4 0.7 10 7 2.8 Full Thread 425 0.34 0.29 -
SPPVC-M4-12-H M4 0.7 12 7 2.8 Full Thread 425 0.34 0.31 -
SPPVC-M4-15-H M4 0.7 15 7 2.8 Full Thread 425 0.34 0.35 -
SPPVC-M4-20-H M4 0.7 20 7 2.8 Full Thread 425 0.34 0.41 -
SPPVC-M4-25-H M4 0.7 25 7 2.8 Full Thread 425 0.34 0.47 -
SPPVC-M5-10-H M5 0.8 10 8 3.5 Full Thread 683 0.62 0.45 -
SPPVC-M5-12-H M5 0.8 12 8 3.5 Full Thread 683 0.62 0.5 -
SPPVC-M5-15-H M5 0.8 15 8 3.5 Full Thread 683 0.62 0.56 -
SPPVC-M5-20-H M5 0.8 20 8 3.5 Full Thread 683 0.62 0.66 -
SPPVC-M5-25-H M5 0.8 25 8 3.5 Full Thread 683 0.62 0.76 -
SPPVC-M5-30-H M5 0.8 30 8 3.5 Full Thread 683 0.62 0.89 -
SPPVC-M5-35-H M5 0.8 35 8 3.5 Full Thread 683 0.62 0.97 -
SPPVC-M6-10-H M6 1 10 10 4 Full Thread 950 0.98 0.74 -
SPPVC-M6-12-H M6 1 12 10 4 Full Thread 950 0.98 0.82 -
SPPVC-M6-15-H M6 1 15 10 4 Full Thread 950 0.98 0.88 -
SPPVC-M6-16-H M6 1 16 10 4 Full Thread 950 0.98 0.93 -
SPPVC-M6-20-H M6 1 20 10 4 Full Thread 950 0.98 1 -
SPPVC-M6-25-H M6 1 25 10 4 Full Thread 950 0.98 1.2 -
SPPVC-M6-30-H M6 1 30 10 4 Full Thread 950 0.98 1.3 -
SPPVC-M6-35-H M6 1 35 10 4 Full Thread 950 0.98 1.5 -
SPPVC-M6-40-H M6 1 40 10 4 Full Thread 950 0.98 1.6 -
SPPVC-M8-10-H M8 1.25 10 13 5.5 Full Thread 1751 2.36 1.6 -
SPPVC-M8-20-H M8 1.25 20 13 5.5 Full Thread 1751 2.36 2.1 -
SPPVC-M8-25-H M8 1.25 25 13 5.5 Full Thread 1751 2.36 2.4 -
SPPVC-M8-30-H M8 1.25 30 13 5.5 Full Thread 1751 2.36 2.7 -
SPPVC-M8-35-H M8 1.25 35 13 5.5 Full Thread 1751 2.36 2.9 -
SPPVC-M8-40-H M8 1.25 40 13 5.5 Full Thread 1751 2.36 3.2 -
SPPVC-M8-50-H M8 1.25 50 13 5.5 Full Thread 1751 2.36 3.7 -
SPPVC-M10-15-H M10 1.5 15 17 7 Full Thread 2793 4.77 3.6 -
SPPVC-M10-20-H M10 1.5 20 17 7 Full Thread 2793 4.77 4 -
SPPVC-M10-25-H M10 1.5 25 17 7 Full Thread 2793 4.77 4.3 -
SPPVC-M10-30-H M10 1.5 30 17 7 Full Thread 2793 4.77 4.8 -
SPPVC-M10-35-H M10 1.5 35 17 7 Full Thread 2793 4.77 5.2 -
SPPVC-M10-40-H M10 1.5 40 17 7 Full Thread 2793 4.77 5.6 -
SPPVC-M10-50-H M10 1.5 50 17 7 25 2793 4.77 7 -
SPPVC-M12-25-H M12 1.75 25 19 8 Full Thread 3959 8.25 6.2 -
SPPVC-M12-30-H M12 1.75 30 19 8 Full Thread 3959 8.25 6.8 -
SPPVC-M12-35-H M12 1.75 35 19 8 Full Thread 3959 8.25 7.7 -
SPPVC-M12-40-H M12 1.75 40 19 8 Full Thread 3959 8.25 8.1 -
SPPVC-M12-45-H M12 1.75 45 19 8 Full Thread 3959 8.25 8.9 -
SPPVC-M12-50-H M12 1.75 50 19 8 Full Thread 3959 8.25 9.6 -
SPPVC-M12-55-H M12 1.75 55 19 8 Full Thread 3959 8.25 10 -
SPPVC-M12-60-H M12 1.75 60 19 8 Full Thread 3959 8.25 11 -
SPPVC-M12-65-H M12 1.75 65 19 8 Full Thread 3959 8.25 11 -
SPPVC-M12-70-H M12 1.75 70 19 8 Full Thread 3959 8.25 12 -

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPPVC-H
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when H-PVC screws are manufactured, use these screws in combination with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

H-PVC hex nut SPPVC-N is available.
SPPVC-N

SPPVC-HPlastic Screws - Hex Head Bolts - H-PVC


Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)