• Special Screws (Bolts)
  • Conveyance

BRUHS-S/Ball Rollers - Hex Head Screw Type

  • Transport

Dimension Drawing

BRUHS-SBall Rollers - Hex Head Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
M16
M20

Unit : mm

Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db B Mass
(g)
CAD
Download
RFQ
BRUHS-5-S 12 M5 0.8 6 5 1.1 4 8 2.6 CAD RFQ
BRUHS-6-S 14 M6 1 8 6 1.2 4.76 10 4.8 CAD RFQ
BRUHS-8-S 41 M8 1.25 10 7 1.5 5.56 13 10 CAD RFQ
BRUHS-10-S 55 M10 1.5 12 10 2.5 8.73 17 24 CAD RFQ
BRUHS-12-S 62 M12 1.75 15 11 3.5 10.32 19 35 CAD RFQ
BRUHS-16-S 343 M16 2 20 15 5.3 15.87 24 83 CAD RFQ
BRUHS-20-S 412 M20 2.5 25 18 6.3 19.05 30 158 CAD RFQ
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
BRUHS-S
Main Body SUS304
Main Ball SUS440C(Hardness 55HRC or Higher)
Sub Ball SUS440C(Hardness 55HRC or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • Hexagon head screw type ball rollers for upward applications. They can be installed or removed by using a open-ended spanner or ring spanner.
  • You can select from the following main body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUHP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUHN-N and BRUHP-P have drain holes and are intended for food production lines and other applications that require cleaning.
  • BRUHS has a small coefficient of friction and can move workpiece with less force.

Precautions for Use

  • BRUHS is for upward applications only. If it used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUHN-N and BRUHP-P can be used in upward, downward, and sideward facing applications.

Starting coefficient of friction measurement

A heavy object of the max withstand load is loaded on 3 ball rollers. The force to move the heavy object was measured with a push gauge, and the starting coefficient of friction μ was calculated.

BRUHS-SBall Rollers - Hex Head Screw Type

Part Number Starting Coefficient of
Friction μ
BRUHS-S(Main Body and Main Ball:Stainless Steel) 0.03
BRUHS-N(Main Body:Stainless Steel/ Main Ball:Polyacetal) 0.04
BRUHN-N(Main Body and Main Ball:Polyacetal) 0.08
BRUHP-P(Main Body and Main Ball:PEEK) 0.08

Values in chart are from actual measurements in testing.They are not guaranteed values.


Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)