• Special Screws (Bolts)
  • Conveyance

BRUPN-N/Ball Rollers - Press Fit Type

  • Transport

Dimension Drawing

BRUPN-NBall Rollers - Press Fit Type寸法図

Specs/CAD

Unit : mm

Part Number D D1 L L1 s Db d Withstand Load (N) Mass
(g)
CAD
Download
RFQ
BRUPN-5-N 5.1 8 5 5 1.5 4.76 1.5 2 0.42 CAD RFQ
BRUPN-6-N 6.1 10 6 6 1.7 5.56 2.5 4 0.83 CAD RFQ
BRUPN-8-N 8.1 13 8 8 2.8 8.73 3 7 2 CAD RFQ
BRUPN-10-N 10.1 17 10 10 3.5 10.32 3.5 11 4.1 CAD RFQ

Material/Finish

BRUPN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub Ball SUS440C(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • Press fit type ball rollers for upward applications.
  • Because the body section is inserted, BRUPS can reduce the height.
  • Recommended dimensional allowance of attachment hole is H7.
  • You can select from the following body and main ball combinations:stainless steel and polyacetal.
  • BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
  • BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.

Precautions for Use

  • BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUPN-N can be used in upward, downward, and sideward applications.

Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)