• Special Screws
  • Heat Resistance

SNSLG/High Strength Stainless Steel Socket Head Cap Screws

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • High Specific Strength

Dimension Drawing

SNSLGHigh Strength Stainless Steel Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
15
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSLG-M3-6 M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSLG-M3-8 M3 0.5 8 5.5 3 2.5 10 0.88 CAD RFQ
SNSLG-M3-10 M3 0.5 10 5.5 3 2.5 10 0.96 CAD RFQ
SNSLG-M3-12 M3 0.5 12 5.5 3 2.5 10 1 CAD RFQ
SNSLG-M3-15 M3 0.5 15 5.5 3 2.5 10 1 CAD RFQ
SNSLG-M3-20 M3 0.5 20 5.5 3 2.5 10 1.4 CAD RFQ
SNSLG-M3-25 M3 0.5 25 5.5 3 2.5 10 1.6 CAD RFQ
SNSLG-M4-8 M4 0.7 8 7 4 3 10 1.6 CAD RFQ
SNSLG-M4-10 M4 0.7 10 7 4 3 10 1.8 CAD RFQ
SNSLG-M4-12 M4 0.7 12 7 4 3 10 2 CAD RFQ
SNSLG-M4-15 M4 0.7 15 7 4 3 10 2.3 CAD RFQ
SNSLG-M4-20 M4 0.7 20 7 4 3 10 2.7 CAD RFQ
SNSLG-M4-25 M4 0.7 25 7 4 3 10 3.2 CAD RFQ
SNSLG-M4-30 M4 0.7 30 7 4 3 10 3.7 CAD RFQ
SNSLG-M4-35 M4 0.7 35 7 4 3 10 4.2 CAD RFQ
SNSLG-M4-40 M4 0.7 40 7 4 3 10 4.7 CAD RFQ
SNSLG-M4-45 M4 0.7 45 7 4 3 10 5.2 CAD RFQ
SNSLG-M4-50 M4 0.7 50 7 4 3 10 5.7 CAD RFQ
SNSLG-M5-10 M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSLG-M5-12 M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSLG-M5-15 M5 0.8 15 8.5 5 4 10 3.5 CAD RFQ
SNSLG-M5-20 M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSLG-M5-25 M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ
SNSLG-M5-30 M5 0.8 30 8.5 5 4 10 5.6 CAD RFQ
SNSLG-M5-35 M5 0.8 35 8.5 5 4 10 6.4 CAD RFQ
SNSLG-M5-40 M5 0.8 40 8.5 5 4 10 7.2 CAD RFQ
SNSLG-M5-45 M5 0.8 45 8.5 5 4 10 7.6 CAD RFQ
SNSLG-M5-50 M5 0.8 50 8.5 5 4 10 8.4 CAD RFQ
SNSLG-M6-12 M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSLG-M6-15 M6 1 15 10 6 5 10 5.8 CAD RFQ
SNSLG-M6-20 M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSLG-M6-25 M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSLG-M6-30 M6 1 30 10 6 5 10 8.3 CAD RFQ
SNSLG-M6-35 M6 1 35 10 6 5 10 9 CAD RFQ
SNSLG-M6-40 M6 1 40 10 6 5 10 9.7 CAD RFQ
SNSLG-M6-45 M6 1 45 10 6 5 10 10.4 CAD RFQ
SNSLG-M6-50 M6 1 50 10 6 5 10 11.1 CAD RFQ
SNSLG-M8-15 M8 1.25 15 13 8 6 5 10 CAD RFQ
SNSLG-M8-20 M8 1.25 20 13 8 6 5 13 CAD RFQ
SNSLG-M8-25 M8 1.25 25 13 8 6 5 15 CAD RFQ
SNSLG-M8-30 M8 1.25 30 13 8 6 5 17 CAD RFQ
SNSLG-M8-40 M8 1.25 40 13 8 6 5 21 CAD RFQ
SNSLG-M8-50 M8 1.25 50 13 8 6 5 25 CAD RFQ
SNSLG-M10-20 M10 1.5 20 16 10 8 1 15 CAD RFQ
SNSLG-M10-25 M10 1.5 25 16 10 8 1 17 CAD RFQ
SNSLG-M10-30 M10 1.5 30 16 10 8 1 21 CAD RFQ
SNSLG-M10-40 M10 1.5 40 16 10 8 1 25 CAD RFQ
SNSLG-M10-50 M10 1.5 50 16 10 8 1 28 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSLG
Main Body SUS316L

Application

Space-saving/lightweight
FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • High strength stainless steel hex socket head cap screws.
  • Tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Compliant with JIS B 1176, ISO 4762, and DIN 912. For shapes and dimensions, see "Technical Data (JIS B 1176, ISO4762)".

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Magnetic permeability comparison

Part Number / Material Magnetic Permeability
SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Heat Resistance

Click here to see Special Screws