Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M1.7-4-P | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 81 | 0.038 | 20 | 0.0088 | CAD | RFQ |
| SPE-M1.7-4-P(100) | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 81 | 0.038 | 100 | 0.0088 | CAD | RFQ |
| SPE-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.023 | CAD | RFQ |
| SPE-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.027 | CAD | RFQ |
| SPE-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.03 | CAD | RFQ |
| SPE-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.035 | CAD | RFQ |
| SPE-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.042 | CAD | RFQ |
| SPE-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 1 | 165 | 0.071 | 20 | 0.048 | CAD | RFQ |
| SPE-M2-4-P(100) | M2 | 0.4 | 4 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.023 | CAD | RFQ |
| SPE-M2-5-P(100) | M2 | 0.4 | 5 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.027 | CAD | RFQ |
| SPE-M2-6-P(100) | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.03 | CAD | RFQ |
| SPE-M2-8-P(100) | M2 | 0.4 | 8 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.035 | CAD | RFQ |
| SPE-M2-10-P(100) | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.042 | CAD | RFQ |
| SPE-M2-12-P(100) | M2 | 0.4 | 12 | 3.5 | 1.3 | 1 | 165 | 0.071 | 100 | 0.048 | CAD | RFQ |
| SPE-M2.6-4-P | M2.6 | 0.45 | 4 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.044 | CAD | RFQ |
| SPE-M2.6-5-P | M2.6 | 0.45 | 5 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.048 | CAD | RFQ |
| SPE-M2.6-6-P | M2.6 | 0.45 | 6 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.055 | CAD | RFQ |
| SPE-M2.6-8-P | M2.6 | 0.45 | 8 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.067 | CAD | RFQ |
| SPE-M2.6-10-P | M2.6 | 0.45 | 10 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.077 | CAD | RFQ |
| SPE-M2.6-12-P | M2.6 | 0.45 | 12 | 4.5 | 1.7 | 1 | 291 | 0.15 | 20 | 0.087 | CAD | RFQ |
| SPE-M2.6-4-P(100) | M2.6 | 0.45 | 4 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.044 | CAD | RFQ |
| SPE-M2.6-5-P(100) | M2.6 | 0.45 | 5 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.048 | CAD | RFQ |
| SPE-M2.6-6-P(100) | M2.6 | 0.45 | 6 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.055 | CAD | RFQ |
| SPE-M2.6-8-P(100) | M2.6 | 0.45 | 8 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.067 | CAD | RFQ |
| SPE-M2.6-10-P(100) | M2.6 | 0.45 | 10 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.077 | CAD | RFQ |
| SPE-M2.6-12-P(100) | M2.6 | 0.45 | 12 | 4.5 | 1.7 | 1 | 291 | 0.15 | 100 | 0.087 | CAD | RFQ |
| SPE-M3-4-P | M3 | 0.5 | 4 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.066 | CAD | RFQ |
| SPE-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.082 | CAD | RFQ |
| SPE-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.088 | CAD | RFQ |
| SPE-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.1 | CAD | RFQ |
| SPE-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.12 | CAD | RFQ |
| SPE-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.13 | CAD | RFQ |
| SPE-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.15 | CAD | RFQ |
| SPE-M3-16-P | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.16 | CAD | RFQ |
| SPE-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.18 | CAD | RFQ |
| SPE-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.22 | CAD | RFQ |
| SPE-M3-50-P | M3 | 0.5 | 50 | 5.5 | 2 | 2 | 405 | 0.21 | 20 | 0.4 | CAD | RFQ |
| SPE-M3-4-P(100) | M3 | 0.5 | 4 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.066 | CAD | RFQ |
| SPE-M3-5-P(100) | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.082 | CAD | RFQ |
| SPE-M3-6-P(100) | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.088 | CAD | RFQ |
| SPE-M3-8-P(100) | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.1 | CAD | RFQ |
| SPE-M3-10-P(100) | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.12 | CAD | RFQ |
| SPE-M3-12-P(100) | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.13 | CAD | RFQ |
| SPE-M3-15-P(100) | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.15 | CAD | RFQ |
| SPE-M3-16-P(100) | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.16 | CAD | RFQ |
| SPE-M3-20-P(100) | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.18 | CAD | RFQ |
| SPE-M3-25-P(100) | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.22 | CAD | RFQ |
| SPE-M3-50-P(100) | M3 | 0.5 | 50 | 5.5 | 2 | 2 | 405 | 0.21 | 100 | 0.4 | CAD | RFQ |
| SPE-M4-5-P | M4 | 0.7 | 5 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.15 | CAD | RFQ |
| SPE-M4-6-P | M4 | 0.7 | 6 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.17 | CAD | RFQ |
| SPE-M4-8-P | M4 | 0.7 | 8 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.2 | CAD | RFQ |
| SPE-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.22 | CAD | RFQ |
| SPE-M4-12-P | M4 | 0.7 | 12 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.25 | CAD | RFQ |
| SPE-M4-15-P | M4 | 0.7 | 15 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.29 | CAD | RFQ |
| SPE-M4-16-P | M4 | 0.7 | 16 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.3 | CAD | RFQ |
| SPE-M4-20-P | M4 | 0.7 | 20 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.35 | CAD | RFQ |
| SPE-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.42 | CAD | RFQ |
| SPE-M4-30-P | M4 | 0.7 | 30 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.48 | CAD | RFQ |
| SPE-M4-40-P | M4 | 0.7 | 40 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | 0.61 | CAD | RFQ |
| SPE-M4-5-P(100) | M4 | 0.7 | 5 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.15 | CAD | RFQ |
| SPE-M4-6-P(100) | M4 | 0.7 | 6 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.17 | CAD | RFQ |
| SPE-M4-8-P(100) | M4 | 0.7 | 8 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.2 | CAD | RFQ |
| SPE-M4-10-P(100) | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.22 | CAD | RFQ |
| SPE-M4-12-P(100) | M4 | 0.7 | 12 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.25 | CAD | RFQ |
| SPE-M4-15-P(100) | M4 | 0.7 | 15 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.29 | CAD | RFQ |
| SPE-M4-16-P(100) | M4 | 0.7 | 16 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.3 | CAD | RFQ |
| SPE-M4-20-P(100) | M4 | 0.7 | 20 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.35 | CAD | RFQ |
| SPE-M4-25-P(100) | M4 | 0.7 | 25 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.42 | CAD | RFQ |
| SPE-M4-30-P(100) | M4 | 0.7 | 30 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.48 | CAD | RFQ |
| SPE-M4-40-P(100) | M4 | 0.7 | 40 | 7 | 2.6 | 2 | 738 | 0.47 | 100 | 0.61 | CAD | RFQ |
| SPE-M5-6-P | M5 | 0.8 | 6 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.33 | CAD | RFQ |
| SPE-M5-8-P | M5 | 0.8 | 8 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.37 | CAD | RFQ |
| SPE-M5-10-P | M5 | 0.8 | 10 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.41 | CAD | RFQ |
| SPE-M5-12-P | M5 | 0.8 | 12 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.45 | CAD | RFQ |
| SPE-M5-15-P | M5 | 0.8 | 15 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.51 | CAD | RFQ |
| SPE-M5-16-P | M5 | 0.8 | 16 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.52 | CAD | RFQ |
| SPE-M5-20-P | M5 | 0.8 | 20 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.6 | CAD | RFQ |
| SPE-M5-25-P | M5 | 0.8 | 25 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.7 | CAD | RFQ |
| SPE-M5-30-P | M5 | 0.8 | 30 | 9 | 3.3 | 2 | 1234 | 0.96 | 10 | 0.8 | CAD | RFQ |
| SPE-M5-6-P(100) | M5 | 0.8 | 6 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.33 | CAD | RFQ |
| SPE-M5-8-P(100) | M5 | 0.8 | 8 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.37 | CAD | RFQ |
| SPE-M5-10-P(100) | M5 | 0.8 | 10 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.41 | CAD | RFQ |
| SPE-M5-12-P(100) | M5 | 0.8 | 12 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.45 | CAD | RFQ |
| SPE-M5-15-P(100) | M5 | 0.8 | 15 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.51 | CAD | RFQ |
| SPE-M5-16-P(100) | M5 | 0.8 | 16 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.52 | CAD | RFQ |
| SPE-M5-20-P(100) | M5 | 0.8 | 20 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.6 | CAD | RFQ |
| SPE-M5-25-P(100) | M5 | 0.8 | 25 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.7 | CAD | RFQ |
| SPE-M5-30-P(100) | M5 | 0.8 | 30 | 9 | 3.3 | 2 | 1234 | 0.96 | 100 | 0.8 | CAD | RFQ |
| SPE-M6-10-P | M6 | 1 | 10 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 0.65 | CAD | RFQ |
| SPE-M6-12-P | M6 | 1 | 12 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 0.71 | CAD | RFQ |
| SPE-M6-15-P | M6 | 1 | 15 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 0.82 | CAD | RFQ |
| SPE-M6-16-P | M6 | 1 | 16 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 0.83 | CAD | RFQ |
| SPE-M6-20-P | M6 | 1 | 20 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 0.94 | CAD | RFQ |
| SPE-M6-25-P | M6 | 1 | 25 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 1.1 | CAD | RFQ |
| SPE-M6-30-P | M6 | 1 | 30 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 10 | 1.2 | CAD | RFQ |
| SPE-M6-10-P(100) | M6 | 1 | 10 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 0.65 | CAD | RFQ |
| SPE-M6-12-P(100) | M6 | 1 | 12 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 0.71 | CAD | RFQ |
| SPE-M6-15-P(100) | M6 | 1 | 15 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 0.82 | CAD | RFQ |
| SPE-M6-16-P(100) | M6 | 1 | 16 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 0.83 | CAD | RFQ |
| SPE-M6-20-P(100) | M6 | 1 | 20 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 0.94 | CAD | RFQ |
| SPE-M6-25-P(100) | M6 | 1 | 25 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 1.1 | CAD | RFQ |
| SPE-M6-30-P(100) | M6 | 1 | 30 | 10.5 | 3.9 | 3 | 1749 | 1.64 | 100 | 1.2 | CAD | RFQ |
| SPE-M8-12-P | M8 | 1.25 | 12 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.8 | CAD | RFQ |
| SPE-M8-15-P | M8 | 1.25 | 15 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.6 | CAD | RFQ |
| SPE-M8-16-P | M8 | 1.25 | 16 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.7 | CAD | RFQ |
| SPE-M8-20-P | M8 | 1.25 | 20 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.9 | CAD | RFQ |
| SPE-M8-25-P | M8 | 1.25 | 25 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 2.2 | CAD | RFQ |
| SPE-M8-30-P | M8 | 1.25 | 30 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 2.8 | CAD | RFQ |
| SPE-M8-12-P(100) | M8 | 1.25 | 12 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 1.8 | CAD | RFQ |
| SPE-M8-15-P(100) | M8 | 1.25 | 15 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 1.6 | CAD | RFQ |
| SPE-M8-16-P(100) | M8 | 1.25 | 16 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 1.7 | CAD | RFQ |
| SPE-M8-20-P(100) | M8 | 1.25 | 20 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 1.9 | CAD | RFQ |
| SPE-M8-25-P(100) | M8 | 1.25 | 25 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 2.2 | CAD | RFQ |
| SPE-M8-30-P(100) | M8 | 1.25 | 30 | 14 | 5.2 | 3 | 3261 | 3.68 | 100 | 2.8 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-P | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK Phillips cross recessed pan head machine screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws