• Special Screws
  • Heat Resistance

SPE-R/Plastic Socket Head Tapered Screw Plugs - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-RPlastic Plug - PEEK寸法図

Specs/CAD

Unit : mm

Part Number R (PT) Nominal of Thread L B Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-1-R R1/8 8 5 5 0.45 CAD RFQ
SPE-1-R(100) R1/8 8 5 100 0.45 CAD RFQ
SPE-2-R R1/4 11 6 5 1.1 CAD RFQ
SPE-2-R(100) R1/4 11 6 100 1.1 CAD RFQ
SPE-3-R R3/8 12 8 5 2.1 CAD RFQ
SPE-3-R(100) R3/8 12 8 100 2.1 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPE-R
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket tapered screw plugs.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Heat Resistance

Click here to see Special Screws