Hex Head Bolts (Screws)

We have Hex Head Screws with various kind of materials, surface treatments and characteristics.
Image Hexagon Head Screws Hexagon Head Screws Hex Head Screws - PFA Coating for Head Duplex Stainless Steel Hexagon Head Screw Hex Head Cap Screws with Ultra Low Profile Ultra Low Profile Hex Head Screws with Nylon Patch Hexagon Head Screws with Captive Washer Hexagon Head Screws with Captive Washer Flanged Hex Bolts
Part Name Hexagon Head Screws Hexagon Head Screws Hex Head Screws - PFA Coating for Head Duplex Stainless Steel Hexagon Head Screw Hex Head Cap Screws with Ultra Low Profile Ultra Low Profile Hex Head Screws with Nylon Patch Hexagon Head Screws with Captive Washer Hexagon Head Screws with Captive Washer Flanged Hex Bolts
Part Number SNH SNHS SNHS-HTF SNHDS SNHS-LH SNHS-LH-ALK SNHP2S SNHP3S SFH-TZB
Feature Compliant with JIS B 1180 Compliant with JIS B 1180 Chemical Resistance High Strength
CorrosionResistance
Magnetic
Low Profile
space-saving
Special Low Profile
Space-Saving
Nylon Patch
Compliant with JIS B 1187
With Captive Washer
P=2
Compliant with JIS B 1187
With Captive Washer
P=3
Flanged
Compliant with JIS B 1189
Material Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - PFA Coating - - - - - Trivalent chromate treatment
Thread Size M5 ~ M10 M3 ~ M10 M3 ~ M8 M12 ~ M24 M4 ~ M8 M4 ~ M8 M4 ~ M10 M4 ~ M12 M8 ~ M12
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNH-M10 SNH-M5 SNH-M6 SNH-M8 SNHS-M10 SNHS-M3 SNHS-M4 SNHS-M5 SNHS-M6 SNHS-M8 SNHS-M3-HTF SNHS-M4-HTF SNHS-M5-HTF SNHS-M6-HTF SNHS-M8-HTF SNHDS-M12 SNHDS-M16 SNHDS-M20 SNHDS-M24 SNHS-M4-LH SNHS-M5-LH SNHS-M6-LH SNHS-M8-LH SNHS-M4-LH-ALK SNHS-M5-LH-ALK SNHS-M6-LH-ALK SNHS-M8-LH-ALK SNHP2S-M10 SNHP2S-M4 SNHP2S-M5 SNHP2S-M6 SNHP2S-M8 SNHP3S-M10 SNHP3S-M12 SNHP3S-M4 SNHP3S-M5 SNHP3S-M6 SNHP3S-M8 SFH-M10-TZB SFH-M12-TZB SFH-M8-TZB
Image Flanged Hex Bolts Vented Hex Head Screws Hex Head Captive Screws Hex Head Captive Screws - 316L Stainless Steel Ceramic Hex Head Bolts Plastic Hex Head Screws - PEEK Plastic Inch Hex Head Screws - PEEK Plastic Screw - Hex Head Screws - PPS Plastic Hex Head Screws - RENY
Part Name Flanged Hex Bolts Vented Hex Head Screws Hex Head Captive Screws Hex Head Captive Screws - 316L Stainless Steel Ceramic Hex Head Bolts Plastic Hex Head Screws - PEEK Plastic Inch Hex Head Screws - PEEK Plastic Screw - Hex Head Screws - PPS Plastic Hex Head Screws - RENY
Part Number SFHS SVHS SSC-SNHS SSC-SNHL SCX-H SPE-H SPE-H(INCH) SPS-H SPA-H
Feature Flanged
Compliant with JIS B 1189
Hex head screws Captive /
Loss Prevention
Captive /
Loss Prevention
Chemical Resistance
Heat Resistance
Electrical Insulation
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
High Specific Strength
Heat Resistance
Chemical Resistance
High Strength
High Specific Strength
Lightweight
Material SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Al2O3 (Alumina 99.5%) PEEK PEEK PPS RENY
Surface Treatment - - - - - - - - -
Thread Size M6 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M10 M4 ~ M12 1/4-20UNC ~ 3/8-16UNC M4 ~ M12 M5 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SFHS-M6 SFHS-M8 SVHS-M3 SVHS-M4 SVHS-M5 SVHS-M6 SVHS-M8 SSC-SNHS-M3 SSC-SNHS-M4 SSC-SNHS-M5 SSC-SNHS-M6 SSC-SNHS-M8 SSC-SNHL-M3 SSC-SNHL-M4 SSC-SNHL-M5 SSC-SNHL-M6 SSC-SNHL-M8 SCX-M10-H SCX-M3-H SCX-M4-H SCX-M5-H SCX-M6-H SCX-M8-H SPE-M10-H SPE-M10-H(50) SPE-M12-H SPE-M12-H(50) SPE-M4-H SPE-M4-H(100) SPE-M4-H(50) SPE-M5-H SPE-M5-H(100) SPE-M5-H(50) SPE-M6-H SPE-M6-H(100) SPE-M6-H(50) SPE-M8-H SPE-M8-H(100) SPE-M8-H(50) SPE-1/4-20-H SPE-1/4-20-H(100) SPE-1/4-20-H(50) SPE-3/8-16-H SPE-3/8-16-H(50) SPE-5/16-18-H SPE-5/16-18-H(50) SPS-M10-H SPS-M12-H SPS-M4-H SPS-M5-H SPS-M6-H SPS-M8-H SPA-M10-H SPA-M10-H(100) SPA-M10-H(50) SPA-M12-H SPA-M12-H(50) SPA-M16-H SPA-M16-H(50) SPA-M5-H SPA-M5-H(100) SPA-M5-H(1000) SPA-M5-H(250) SPA-M5-H(500) SPA-M6-H SPA-M6-H(100) SPA-M6-H(200) SPA-M6-H(250) SPA-M6-H(50) SPA-M6-H(500) SPA-M8-H SPA-M8-H(100) SPA-M8-H(200) SPA-M8-H(250) SPA-M8-H(50)
Image Plastic Screw - Hex Head Screws - PTFE Plastic Hex Head Screws - PVDF Plastic Screw - Hex Head Screws - PP Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1) Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000) Plastic Hex Head Screws - PC Plastic Hex Head Screws - PC Plastic Screws - Hex Head Screws - PFA
Part Name Plastic Screw - Hex Head Screws - PTFE Plastic Hex Head Screws - PVDF Plastic Screw - Hex Head Screws - PP Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1) Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000) Plastic Hex Head Screws - PC Plastic Hex Head Screws - PC Plastic Screws - Hex Head Screws - PFA
Part Number SPT-H SPV-H1 SPP-H SPD-H SPDC-H SPC-H SPC-H-WH SPFA-H
Feature Chemical Resistance
Heat Resistance
Electrical Insulation
Chemical Resistance Chemical Resistance Heat Resistance
Chemical Resistance
Low Outgas
Heat Resistance
Chemical Resistance
Low Outgas
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
Electrical Insulation
Lightweight
Shock Resistance
Weather Resistance
Chemical Resistance
Heat Resistance
Material PTFE (Polytetrafluoroethylene) PVDF PP VESPEL® SP-1 VESPEL® SCP-5000 PC PC Perfluoroalkoxy Alkane
Surface Treatment - - - - - - - -
Thread Size M3 ~ M12 M4 ~ M12 M4 ~ M12 M3 ~ M8 M3 ~ M8 M4 ~ M8 M8 ~ M12 M4 ~ M8
Operating Temperature (℃) - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPT-M10-H SPT-M12-H SPT-M3-H SPT-M4-H SPT-M5-H SPT-M6-H SPT-M8-H SPV-M10-H1 SPV-M10-H1(50) SPV-M12-H1 SPV-M12-H1(50) SPV-M4-H1 SPV-M4-H1(100) SPV-M5-H1 SPV-M5-H1(100) SPV-M6-H1 SPV-M6-H1(100) SPV-M8-H1 SPV-M8-H1(100) SPP-M10-H SPP-M12-H SPP-M4-H SPP-M5-H SPP-M6-H SPP-M8-H SPD-M3-H SPD-M4-H SPD-M5-H SPD-M6-H SPD-M8-H SPDC-M3-H SPDC-M4-H SPDC-M5-H SPDC-M6-H SPDC-M8-H SPC-M4-H SPC-M4-H(1000) SPC-M4-H(500) SPC-M5-H SPC-M5-H(1000) SPC-M5-H(250) SPC-M5-H(500) SPC-M6-H SPC-M6-H(200) SPC-M6-H(250) SPC-M6-H(500) SPC-M8-H SPC-M8-H(100) SPC-M8-H(200) SPC-M8-H(250) SPC-M10-H-WH SPC-M10-H-WH(100) SPC-M10-H-WH(50) SPC-M12-H-WH SPC-M12-H-WH(25) SPC-M12-H-WH(50) SPC-M8-H-WH SPC-M8-H-WH(100) SPC-M8-H-WH(50) SPFA-M4-H SPFA-M5-H SPFA-M6-H SPFA-M8-H