Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M4-8-H | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.26 | CAD | RFQ |
| SPE-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.29 | CAD | RFQ |
| SPE-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.31 | CAD | RFQ |
| SPE-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.36 | CAD | RFQ |
| SPE-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.42 | CAD | RFQ |
| SPE-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.48 | CAD | RFQ |
| SPE-M4-100-H | M4 | 0.7 | 100 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 1.5 | CAD | RFQ |
| SPE-M4-8-H(100) | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.26 | CAD | RFQ |
| SPE-M4-10-H(100) | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.29 | CAD | RFQ |
| SPE-M4-12-H(100) | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.31 | CAD | RFQ |
| SPE-M4-15-H(100) | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.36 | CAD | RFQ |
| SPE-M4-20-H(100) | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.42 | CAD | RFQ |
| SPE-M4-25-H(100) | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.48 | CAD | RFQ |
| SPE-M4-100-H(50) | M4 | 0.7 | 100 | 7 | 2.8 | Full Thread | 738 | 0.47 | 50 | 1.5 | CAD | RFQ |
| SPE-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.46 | CAD | RFQ |
| SPE-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.51 | CAD | RFQ |
| SPE-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.59 | CAD | RFQ |
| SPE-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.67 | CAD | RFQ |
| SPE-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.78 | CAD | RFQ |
| SPE-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.88 | CAD | RFQ |
| SPE-M5-100-H | M5 | 0.8 | 100 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 2.4 | CAD | RFQ |
| SPE-M5-10-H(100) | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.46 | CAD | RFQ |
| SPE-M5-12-H(100) | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.51 | CAD | RFQ |
| SPE-M5-15-H(100) | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.59 | CAD | RFQ |
| SPE-M5-20-H(100) | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.67 | CAD | RFQ |
| SPE-M5-25-H(100) | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.78 | CAD | RFQ |
| SPE-M5-30-H(100) | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.88 | CAD | RFQ |
| SPE-M5-100-H(50) | M5 | 0.8 | 100 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 50 | 2.4 | CAD | RFQ |
| SPE-M6-10-H | M6 | 1 | 10 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.75 | CAD | RFQ |
| SPE-M6-12-H | M6 | 1 | 12 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.81 | CAD | RFQ |
| SPE-M6-15-H | M6 | 1 | 15 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.93 | CAD | RFQ |
| SPE-M6-16-H | M6 | 1 | 16 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.95 | CAD | RFQ |
| SPE-M6-20-H | M6 | 1 | 20 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1 | CAD | RFQ |
| SPE-M6-25-H | M6 | 1 | 25 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.2 | CAD | RFQ |
| SPE-M6-30-H | M6 | 1 | 30 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.3 | CAD | RFQ |
| SPE-M6-35-H | M6 | 1 | 35 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.5 | CAD | RFQ |
| SPE-M6-40-H | M6 | 1 | 40 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.6 | CAD | RFQ |
| SPE-M6-45-H | M6 | 1 | 45 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.8 | CAD | RFQ |
| SPE-M6-50-H | M6 | 1 | 50 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.9 | CAD | RFQ |
| SPE-M6-100-H | M6 | 1 | 100 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 3.3 | CAD | RFQ |
| SPE-M6-10-H(100) | M6 | 1 | 10 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.75 | CAD | RFQ |
| SPE-M6-12-H(100) | M6 | 1 | 12 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.81 | CAD | RFQ |
| SPE-M6-15-H(100) | M6 | 1 | 15 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.93 | CAD | RFQ |
| SPE-M6-16-H(100) | M6 | 1 | 16 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.95 | CAD | RFQ |
| SPE-M6-20-H(100) | M6 | 1 | 20 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1 | CAD | RFQ |
| SPE-M6-25-H(100) | M6 | 1 | 25 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.2 | CAD | RFQ |
| SPE-M6-30-H(100) | M6 | 1 | 30 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.3 | CAD | RFQ |
| SPE-M6-35-H(100) | M6 | 1 | 35 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.5 | CAD | RFQ |
| SPE-M6-40-H(100) | M6 | 1 | 40 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.6 | CAD | RFQ |
| SPE-M6-45-H(100) | M6 | 1 | 45 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.8 | CAD | RFQ |
| SPE-M6-50-H(100) | M6 | 1 | 50 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.9 | CAD | RFQ |
| SPE-M6-100-H(50) | M6 | 1 | 100 | 10 | 4 | Full Thread | 1749 | 1.64 | 50 | 3.3 | CAD | RFQ |
| SPE-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.6 | CAD | RFQ |
| SPE-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.8 | CAD | RFQ |
| SPE-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.9 | CAD | RFQ |
| SPE-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.1 | CAD | RFQ |
| SPE-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.4 | CAD | RFQ |
| SPE-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.8 | CAD | RFQ |
| SPE-M8-35-H | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.1 | CAD | RFQ |
| SPE-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.4 | CAD | RFQ |
| SPE-M8-45-H | M8 | 1.25 | 45 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.7 | CAD | RFQ |
| SPE-M8-50-H | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 3261 | 3.68 | 5 | 4.1 | CAD | RFQ |
| SPE-M8-100-H | M8 | 1.25 | 100 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 7.2 | CAD | RFQ |
| SPE-M8-10-H(100) | M8 | 1.25 | 10 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.6 | CAD | RFQ |
| SPE-M8-12-H(100) | M8 | 1.25 | 12 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.8 | CAD | RFQ |
| SPE-M8-15-H(100) | M8 | 1.25 | 15 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.9 | CAD | RFQ |
| SPE-M8-20-H(100) | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.1 | CAD | RFQ |
| SPE-M8-25-H(100) | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.4 | CAD | RFQ |
| SPE-M8-30-H(100) | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.8 | CAD | RFQ |
| SPE-M8-35-H(100) | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.1 | CAD | RFQ |
| SPE-M8-40-H(100) | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.4 | CAD | RFQ |
| SPE-M8-45-H(100) | M8 | 1.25 | 45 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.7 | CAD | RFQ |
| SPE-M8-50-H(100) | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 3261 | 3.68 | 100 | 4.1 | CAD | RFQ |
| SPE-M8-100-H(50) | M8 | 1.25 | 100 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 50 | 7.2 | CAD | RFQ |
| SPE-M10-15-H | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 3.6 | CAD | RFQ |
| SPE-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4 | CAD | RFQ |
| SPE-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4.4 | CAD | RFQ |
| SPE-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4.8 | CAD | RFQ |
| SPE-M10-35-H | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 5.2 | CAD | RFQ |
| SPE-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 5.6 | CAD | RFQ |
| SPE-M10-45-H | M10 | 1.5 | 45 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 6 | CAD | RFQ |
| SPE-M10-50-H | M10 | 1.5 | 50 | 17 | 7 | 35 | 5256 | 7.9 | 1 | 6.4 | CAD | RFQ |
| SPE-M10-15-H(50) | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 3.6 | CAD | RFQ |
| SPE-M10-20-H(50) | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4 | CAD | RFQ |
| SPE-M10-25-H(50) | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4.4 | CAD | RFQ |
| SPE-M10-30-H(50) | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4.8 | CAD | RFQ |
| SPE-M10-35-H(50) | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 5.2 | CAD | RFQ |
| SPE-M10-40-H(50) | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 5.6 | CAD | RFQ |
| SPE-M10-45-H(50) | M10 | 1.5 | 45 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 6 | CAD | RFQ |
| SPE-M10-50-H(50) | M10 | 1.5 | 50 | 17 | 7 | 35 | 5256 | 7.9 | 50 | 6.4 | CAD | RFQ |
| SPE-M12-20-H | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 5.4 | CAD | RFQ |
| SPE-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 6.2 | CAD | RFQ |
| SPE-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 7 | CAD | RFQ |
| SPE-M12-35-H | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 7.8 | CAD | RFQ |
| SPE-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 8.6 | CAD | RFQ |
| SPE-M12-45-H | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 9.4 | CAD | RFQ |
| SPE-M12-50-H | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 10 | CAD | RFQ |
| SPE-M12-70-H | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 13 | CAD | RFQ |
| SPE-M12-20-H(50) | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 5.4 | CAD | RFQ |
| SPE-M12-25-H(50) | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 6.2 | CAD | RFQ |
| SPE-M12-30-H(50) | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 7 | CAD | RFQ |
| SPE-M12-35-H(50) | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 7.8 | CAD | RFQ |
| SPE-M12-40-H(50) | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 8.6 | CAD | RFQ |
| SPE-M12-45-H(50) | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 9.4 | CAD | RFQ |
| SPE-M12-50-H(50) | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 10 | CAD | RFQ |
| SPE-M12-70-H(50) | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 13 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-H | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex head bolts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





/14306_1.jpg?upd=20251201134201&awscf_publishdate=2026-04-08 19:00)