Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNCXS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | Full Thread | 10 | 20 | 0.67 | CAD | RFQ |
| SNCXS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | Full Thread | 10 | 20 | 0.71 | CAD | RFQ |
| SNCXS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | Full Thread | 10 | 20 | 0.8 | CAD | RFQ |
| SNCXS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | Full Thread | 10 | 20 | 0.88 | CAD | RFQ |
| SNCXS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | Full Thread | 10 | 20 | 0.96 | CAD | RFQ |
| SNCXS-M3-14 | M3 | 0.5 | 14 | 5.5 | 3 | Full Thread | 10 | 20 | 1.062 | CAD | RFQ |
| SNCXS-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | Full Thread | 10 | 20 | 1.111 | CAD | RFQ |
| SNCXS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | Full Thread | 10 | 20 | 1.16 | CAD | RFQ |
| SNCXS-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | Full Thread | 10 | 20 | 1.36 | CAD | RFQ |
| SNCXS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | Full Thread | 25 | 20 | 1.299 | CAD | RFQ |
| SNCXS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | Full Thread | 25 | 20 | 1.5 | CAD | RFQ |
| SNCXS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | Full Thread | 25 | 20 | 1.65 | CAD | RFQ |
| SNCXS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | Full Thread | 25 | 20 | 1.8 | CAD | RFQ |
| SNCXS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | Full Thread | 25 | 20 | 1.95 | CAD | RFQ |
| SNCXS-M4-14 | M4 | 0.7 | 14 | 7 | 4 | Full Thread | 25 | 20 | 1.936 | CAD | RFQ |
| SNCXS-M4-15 | M4 | 0.7 | 15 | 7 | 4 | Full Thread | 25 | 20 | 2.007 | CAD | RFQ |
| SNCXS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | Full Thread | 25 | 20 | 2.25 | CAD | RFQ |
| SNCXS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | Full Thread | 25 | 20 | 2.65 | CAD | RFQ |
| SNCXS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | Full Thread | 25 | 20 | 3.15 | CAD | RFQ |
| SNCXS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 20 | 25 | 20 | 3.356 | CAD | RFQ |
| SNCXS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 20 | 25 | 20 | 3.848 | CAD | RFQ |
| SNCXS-M4-40 | M4 | 0.7 | 40 | 7 | 4 | 20 | 25 | 20 | 4.343 | CAD | RFQ |
| SNCXS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | Full Thread | 27 | 20 | 2.515 | CAD | RFQ |
| SNCXS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | Full Thread | 27 | 20 | 2.45 | CAD | RFQ |
| SNCXS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | Full Thread | 27 | 20 | 2.7 | CAD | RFQ |
| SNCXS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | Full Thread | 27 | 20 | 2.95 | CAD | RFQ |
| SNCXS-M5-14 | M5 | 0.8 | 14 | 8.5 | 5 | Full Thread | 27 | 20 | 3.474 | CAD | RFQ |
| SNCXS-M5-15 | M5 | 0.8 | 15 | 8.5 | 5 | Full Thread | 27 | 20 | 3.55 | CAD | RFQ |
| SNCXS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | Full Thread | 27 | 20 | 3.45 | CAD | RFQ |
| SNCXS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | Full Thread | 27 | 20 | 4.01 | CAD | RFQ |
| SNCXS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | Full Thread | 27 | 20 | 4.78 | CAD | RFQ |
| SNCXS-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 22 | 27 | 20 | 5.599 | CAD | RFQ |
| SNCXS-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 22 | 27 | 20 | 6.364 | CAD | RFQ |
| SNCXS-M6-8 | M6 | 1 | 8 | 10 | 6 | Full Thread | 30 | 20 | 4.425 | CAD | RFQ |
| SNCXS-M6-10 | M6 | 1 | 10 | 10 | 6 | Full Thread | 30 | 20 | 4.7 | CAD | RFQ |
| SNCXS-M6-12 | M6 | 1 | 12 | 10 | 6 | Full Thread | 30 | 20 | 5.07 | CAD | RFQ |
| SNCXS-M6-14 | M6 | 1 | 14 | 10 | 6 | Full Thread | 30 | 20 | 5.452 | CAD | RFQ |
| SNCXS-M6-15 | M6 | 1 | 15 | 10 | 6 | Full Thread | 30 | 20 | 5.5 | CAD | RFQ |
| SNCXS-M6-16 | M6 | 1 | 16 | 10 | 6 | Full Thread | 30 | 20 | 5.75 | CAD | RFQ |
| SNCXS-M6-20 | M6 | 1 | 20 | 10 | 6 | Full Thread | 30 | 20 | 6.53 | CAD | RFQ |
| SNCXS-M6-25 | M6 | 1 | 25 | 10 | 6 | Full Thread | 30 | 20 | 7.59 | CAD | RFQ |
| SNCXS-M6-30 | M6 | 1 | 30 | 10 | 6 | Full Thread | 30 | 20 | 8.3 | CAD | RFQ |
| SNCXS-M6-35 | M6 | 1 | 35 | 10 | 6 | 24 | 30 | 20 | 9.1 | CAD | RFQ |
| SNCXS-M6-40 | M6 | 1 | 40 | 10 | 6 | 24 | 30 | 20 | 10.2 | CAD | RFQ |
| SNCXS-M6-50 | M6 | 1 | 50 | 10 | 6 | 24 | 30 | 20 | 12.51 | CAD | RFQ |
| SNCXS-M8-15 | M8 | 1.25 | 15 | 13 | 8 | Full Thread | 45 | 10 | 11.222 | CAD | RFQ |
| SNCXS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | Full Thread | 45 | 10 | 11.524 | CAD | RFQ |
| SNCXS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | Full Thread | 45 | 10 | 12.868 | CAD | RFQ |
| SNCXS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | Full Thread | 45 | 10 | 14.295 | CAD | RFQ |
| SNCXS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | Full Thread | 45 | 10 | 15.99 | CAD | RFQ |
| SNCXS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | Full Thread | 45 | 10 | 18.08 | CAD | RFQ |
| SNCXS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 28 | 45 | 10 | 19.934 | CAD | RFQ |
| SNCXS-M10-15 | M10 | 1.5 | 15 | 16 | 10 | Full Thread | 50 | 5 | 19.208 | CAD | RFQ |
| SNCXS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | Full Thread | 50 | 5 | 19.92 | CAD | RFQ |
| SNCXS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | Full Thread | 50 | 5 | 22.992 | CAD | RFQ |
| SNCXS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | Full Thread | 50 | 5 | 24.51 | CAD | RFQ |
| SNCXS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | Full Thread | 50 | 5 | 27.046 | CAD | RFQ |
| SNCXS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | Full Thread | 50 | 5 | 29.56 | CAD | RFQ |
| SNCXS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | Full Thread | 50 | 5 | 32.604 | CAD | RFQ |
| SNCXS-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 32 | 50 | 5 | 39.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCXS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | A2-70 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- M3 - M10. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".