Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.03 | CAD | RFQ |
| SPS-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.034 | CAD | RFQ |
| SPS-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.038 | CAD | RFQ |
| SPS-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.045 | CAD | RFQ |
| SPS-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.053 | CAD | RFQ |
| SPS-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.062 | CAD | RFQ |
| SPS-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.1 | CAD | RFQ |
| SPS-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.11 | CAD | RFQ |
| SPS-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.13 | CAD | RFQ |
| SPS-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.15 | CAD | RFQ |
| SPS-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.16 | CAD | RFQ |
| SPS-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.2 | CAD | RFQ |
| SPS-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.23 | CAD | RFQ |
| SPS-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.28 | CAD | RFQ |
| SPS-M3-30-P | M3 | 0.5 | 30 | 5.5 | 2 | 2 | 558 | 0.29 | 20 | 0.32 | CAD | RFQ |
| SPS-M4-6-P | M4 | 0.7 | 6 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.22 | CAD | RFQ |
| SPS-M4-8-P | M4 | 0.7 | 8 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.25 | CAD | RFQ |
| SPS-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.28 | CAD | RFQ |
| SPS-M4-12-P | M4 | 0.7 | 12 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.32 | CAD | RFQ |
| SPS-M4-15-P | M4 | 0.7 | 15 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.38 | CAD | RFQ |
| SPS-M4-20-P | M4 | 0.7 | 20 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.45 | CAD | RFQ |
| SPS-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.53 | CAD | RFQ |
| SPS-M4-30-P | M4 | 0.7 | 30 | 7 | 2.6 | 2 | 966 | 0.69 | 20 | 0.61 | CAD | RFQ |
| SPS-M5-8-P | M5 | 0.8 | 8 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.47 | CAD | RFQ |
| SPS-M5-10-P | M5 | 0.8 | 10 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.52 | CAD | RFQ |
| SPS-M5-12-P | M5 | 0.8 | 12 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.57 | CAD | RFQ |
| SPS-M5-15-P | M5 | 0.8 | 15 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.67 | CAD | RFQ |
| SPS-M5-20-P | M5 | 0.8 | 20 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.77 | CAD | RFQ |
| SPS-M5-25-P | M5 | 0.8 | 25 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 0.89 | CAD | RFQ |
| SPS-M5-30-P | M5 | 0.8 | 30 | 9 | 3.3 | 2 | 1548 | 1.23 | 10 | 1 | CAD | RFQ |
| SPS-M6-10-P | M6 | 1 | 10 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 0.83 | CAD | RFQ |
| SPS-M6-12-P | M6 | 1 | 12 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 0.9 | CAD | RFQ |
| SPS-M6-15-P | M6 | 1 | 15 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 1.1 | CAD | RFQ |
| SPS-M6-20-P | M6 | 1 | 20 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 1.2 | CAD | RFQ |
| SPS-M6-25-P | M6 | 1 | 25 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 1.3 | CAD | RFQ |
| SPS-M6-30-P | M6 | 1 | 30 | 10.5 | 3.9 | 3 | 2028 | 2.05 | 10 | 1.4 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPS-P | |
|---|---|
| Main body | PPS(Polyphenylene Sulfide)(Bright Light Brown) (Glass Fiber 40%) |
| Heat Resistance Temperature*1 |
200℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices /Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
- It has high strength, high rigidity, and high heat resistance strength.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws


/14306_1.jpg?upd=20260106115727&awscf_publishdate=2026-04-08 19:00)