• Special Screws (Bolts)
  • High Strength

SNSTG/Hex Socket Head Cap Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Intensity Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
4
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2-4 M2 0.4 4 3.8 2 1.5 Full Thread 1850 0.1 CAD RFQ
SNSTG-M2-5 M2 0.4 5 3.8 2 1.5 Full Thread 1850 0.11 CAD RFQ
SNSTG-M2-6 M2 0.4 6 3.8 2 1.5 Full Thread 1850 0.12 CAD RFQ
SNSTG-M2-8 M2 0.4 8 3.8 2 1.5 Full Thread 1850 0.14 CAD RFQ
SNSTG-M2.5-4 M2.5 0.45 4 4.5 2.5 2 Full Thread 3030 0.19 CAD RFQ
SNSTG-M2.5-5 M2.5 0.45 5 4.5 2.5 2 Full Thread 3030 0.2 CAD RFQ
SNSTG-M2.5-6 M2.5 0.45 6 4.5 2.5 2 Full Thread 3030 0.22 CAD RFQ
SNSTG-M2.5-8 M2.5 0.45 8 4.5 2.5 2 Full Thread 3030 0.26 CAD RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ
SNSTG-M3-6 M3 0.5 6 5.5 3 2.5 Full Thread 5240 0.4 CAD RFQ
SNSTG-M3-8 M3 0.5 8 5.5 3 2.5 Full Thread 5240 0.45 CAD RFQ
SNSTG-M3-10 M3 0.5 10 5.5 3 2.5 Full Thread 5240 0.5 CAD RFQ
SNSTG-M3-12 M3 0.5 12 5.5 3 2.5 Full Thread 5240 0.55 CAD RFQ
SNSTG-M3-16 M3 0.5 16 5.5 3 2.5 Full Thread 5240 0.66 CAD RFQ
SNSTG-M3-20 M3 0.5 20 5.5 3 2.5 Full Thread 5240 0.77 CAD RFQ
SNSTG-M4-8 M4 0.7 8 7 4 3 Full Thread 8850 0.94 CAD RFQ
SNSTG-M4-10 M4 0.7 10 7 4 3 Full Thread 8850 1 CAD RFQ
SNSTG-M4-12 M4 0.7 12 7 4 3 Full Thread 8850 1.1 CAD RFQ
SNSTG-M4-16 M4 0.7 16 7 4 3 Full Thread 8850 1.3 CAD RFQ
SNSTG-M4-20 M4 0.7 20 7 4 3 Full Thread 8850 1.5 CAD RFQ
SNSTG-M4-25 M4 0.7 25 7 4 3 Full Thread 8850 1.8 CAD RFQ
SNSTG-M4-30 M4 0.7 30 7 4 3 Full Thread 8850 2.1 CAD RFQ
SNSTG-M5-10 M5 0.8 10 8.5 5 4 Full Thread 14700 1.5 CAD RFQ
SNSTG-M5-12 M5 0.8 12 8.5 5 4 Full Thread 14700 1.7 CAD RFQ
SNSTG-M5-16 M5 0.8 16 8.5 5 4 Full Thread 14700 2 CAD RFQ
SNSTG-M5-20 M5 0.8 20 8.5 5 4 Full Thread 14700 2.3 CAD RFQ
SNSTG-M5-25 M5 0.8 25 8.5 5 4 Full Thread 14700 2.7 CAD RFQ
SNSTG-M5-30 M5 0.8 30 8.5 5 4 Full Thread 14700 3.2 CAD RFQ
SNSTG-M5-35 M5 0.8 35 8.5 5 4 Full Thread 14700 3.6 CAD RFQ
SNSTG-M6-10 M6 1 10 10 6 5 Full Thread 20800 2.7 CAD RFQ
SNSTG-M6-12 M6 1 12 10 6 5 Full Thread 20800 2.9 CAD RFQ
SNSTG-M6-16 M6 1 16 10 6 5 Full Thread 20800 3.3 CAD RFQ
SNSTG-M6-20 M6 1 20 10 6 5 Full Thread 20800 3.7 CAD RFQ
SNSTG-M6-25 M6 1 25 10 6 5 Full Thread 20800 4.3 CAD RFQ
SNSTG-M6-30 M6 1 30 10 6 5 Full Thread 20800 4.7 CAD RFQ
SNSTG-M6-35 M6 1 35 10 6 5 Full Thread 20800 5.6 CAD RFQ
SNSTG-M6-40 M6 1 40 10 6 5 Full Thread 20800 6.2 CAD RFQ
SNSTG-M6-45 M6 1 45 10 6 5 Full Thread 20800 6.9 CAD RFQ
SNSTG-M6-50 M6 1 50 10 6 5 45 20800 7.5 CAD RFQ
SNSTG-M8-16 M8 1.25 16 13 8 6 Full Thread 33700 6.9 CAD RFQ
SNSTG-M8-20 M8 1.25 20 13 8 6 Full Thread 33700 7.6 CAD RFQ
SNSTG-M8-25 M8 1.25 25 13 8 6 Full Thread 33700 8.5 CAD RFQ
SNSTG-M8-30 M8 1.25 30 13 8 6 Full Thread 33700 9.6 CAD RFQ
SNSTG-M8-35 M8 1.25 35 13 8 6 Full Thread 33700 11 CAD RFQ
SNSTG-M8-40 M8 1.25 40 13 8 6 Full Thread 33700 12 CAD RFQ
SNSTG-M8-45 M8 1.25 45 13 8 6 Full Thread 33700 13 CAD RFQ
SNSTG-M8-50 M8 1.25 50 13 8 6 45 33700 14 CAD RFQ
SNSTG-M10-16 M10 1.5 16 16 10 8 Full Thread 58900 12 CAD RFQ
SNSTG-M10-20 M10 1.5 20 16 10 8 Full Thread 58900 13 CAD RFQ
SNSTG-M10-25 M10 1.5 25 16 10 8 Full Thread 58900 14 CAD RFQ
SNSTG-M10-30 M10 1.5 30 16 10 8 Full Thread 58900 16 CAD RFQ
SNSTG-M10-35 M10 1.5 35 16 10 8 Full Thread 58900 17 CAD RFQ
SNSTG-M10-40 M10 1.5 40 16 10 8 Full Thread 58900 19 CAD RFQ
SNSTG-M10-45 M10 1.5 45 16 10 8 Full Thread 58900 21 CAD RFQ
SNSTG-M10-50 M10 1.5 50 16 10 8 45 58900 22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSTG
Main Body Ti-6Al-4V(Grade 5 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Made of high-strength titanium alloy.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Resistant to corrosion and with especially good seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Ti-6Al-4V (Grade 5 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Stress (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (Grade 5 Titanium)
Specific Gravity 4.43
Melting Point (℃) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8×10-6
Electric Resistance (μΩ・m) 1.7
Magnetic Permeability (μ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see High Strength

Click here to see Special Screws (Bolts)