Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SPC-M6-Z | M6 | 1 | 300 | 1136 | 11 | CAD | RFQ |
| SPC-M8-Z | M8 | 1.25 | 300 | 2088 | 14 | CAD | RFQ |
| SPC-M10-Z | M10 | 1.5 | 300 | 3363 | 28 | CAD | RFQ |
| SPC-M12-Z | M12 | 1.75 | 300 | 4953 | 41 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-Z | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) threaded rods.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20251201134341&awscf_publishdate=2026-04-08 19:00)
/14306_1.jpg?upd=20251201134343&awscf_publishdate=2026-04-08 19:00)