• Special Screws (Bolts)
  • Electrical Insulation

SPE-P/Plastic Cross Recessed Pan Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-PPlastic Screws - Cross Recessed Pan Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
16
20
25
50
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M1.7-4-P M1.7 0.35 4 2.5 0.5 0 81 0.038 20 0.0088 CAD RFQ
SPE-M1.7-4-P(100) M1.7 0.35 4 2.5 0.5 0 81 0.038 100 0.0088 CAD RFQ
SPE-M2-4-P M2 0.4 4 3.5 1.3 1 165 0.071 20 0.023 CAD RFQ
SPE-M2-5-P M2 0.4 5 3.5 1.3 1 165 0.071 20 0.027 CAD RFQ
SPE-M2-6-P M2 0.4 6 3.5 1.3 1 165 0.071 20 0.03 CAD RFQ
SPE-M2-8-P M2 0.4 8 3.5 1.3 1 165 0.071 20 0.035 CAD RFQ
SPE-M2-10-P M2 0.4 10 3.5 1.3 1 165 0.071 20 0.042 CAD RFQ
SPE-M2-12-P M2 0.4 12 3.5 1.3 1 165 0.071 20 0.048 CAD RFQ
SPE-M2-4-P(100) M2 0.4 4 3.5 1.3 1 165 0.071 100 0.023 CAD RFQ
SPE-M2-5-P(100) M2 0.4 5 3.5 1.3 1 165 0.071 100 0.027 CAD RFQ
SPE-M2-6-P(100) M2 0.4 6 3.5 1.3 1 165 0.071 100 0.03 CAD RFQ
SPE-M2-8-P(100) M2 0.4 8 3.5 1.3 1 165 0.071 100 0.035 CAD RFQ
SPE-M2-10-P(100) M2 0.4 10 3.5 1.3 1 165 0.071 100 0.042 CAD RFQ
SPE-M2-12-P(100) M2 0.4 12 3.5 1.3 1 165 0.071 100 0.048 CAD RFQ
SPE-M2.6-4-P M2.6 0.45 4 4.5 1.7 1 291 0.15 20 0.044 CAD RFQ
SPE-M2.6-5-P M2.6 0.45 5 4.5 1.7 1 291 0.15 20 0.048 CAD RFQ
SPE-M2.6-6-P M2.6 0.45 6 4.5 1.7 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-P M2.6 0.45 8 4.5 1.7 1 291 0.15 20 0.067 CAD RFQ
SPE-M2.6-10-P M2.6 0.45 10 4.5 1.7 1 291 0.15 20 0.077 CAD RFQ
SPE-M2.6-12-P M2.6 0.45 12 4.5 1.7 1 291 0.15 20 0.087 CAD RFQ
SPE-M2.6-4-P(100) M2.6 0.45 4 4.5 1.7 1 291 0.15 100 0.044 CAD RFQ
SPE-M2.6-5-P(100) M2.6 0.45 5 4.5 1.7 1 291 0.15 100 0.048 CAD RFQ
SPE-M2.6-6-P(100) M2.6 0.45 6 4.5 1.7 1 291 0.15 100 0.055 CAD RFQ
SPE-M2.6-8-P(100) M2.6 0.45 8 4.5 1.7 1 291 0.15 100 0.067 CAD RFQ
SPE-M2.6-10-P(100) M2.6 0.45 10 4.5 1.7 1 291 0.15 100 0.077 CAD RFQ
SPE-M2.6-12-P(100) M2.6 0.45 12 4.5 1.7 1 291 0.15 100 0.087 CAD RFQ
SPE-M3-4-P M3 0.5 4 5.5 2 2 405 0.21 20 0.066 CAD RFQ
SPE-M3-5-P M3 0.5 5 5.5 2 2 405 0.21 20 0.082 CAD RFQ
SPE-M3-6-P M3 0.5 6 5.5 2 2 405 0.21 20 0.088 CAD RFQ
SPE-M3-8-P M3 0.5 8 5.5 2 2 405 0.21 20 0.1 CAD RFQ
SPE-M3-10-P M3 0.5 10 5.5 2 2 405 0.21 20 0.12 CAD RFQ
SPE-M3-12-P M3 0.5 12 5.5 2 2 405 0.21 20 0.13 CAD RFQ
SPE-M3-15-P M3 0.5 15 5.5 2 2 405 0.21 20 0.15 CAD RFQ
SPE-M3-16-P M3 0.5 16 5.5 2 2 405 0.21 20 0.16 CAD RFQ
SPE-M3-20-P M3 0.5 20 5.5 2 2 405 0.21 20 0.18 CAD RFQ
SPE-M3-25-P M3 0.5 25 5.5 2 2 405 0.21 20 0.22 CAD RFQ
SPE-M3-50-P M3 0.5 50 5.5 2 2 405 0.21 20 0.4 CAD RFQ
SPE-M3-4-P(100) M3 0.5 4 5.5 2 2 405 0.21 100 0.066 CAD RFQ
SPE-M3-5-P(100) M3 0.5 5 5.5 2 2 405 0.21 100 0.082 CAD RFQ
SPE-M3-6-P(100) M3 0.5 6 5.5 2 2 405 0.21 100 0.088 CAD RFQ
SPE-M3-8-P(100) M3 0.5 8 5.5 2 2 405 0.21 100 0.1 CAD RFQ
SPE-M3-10-P(100) M3 0.5 10 5.5 2 2 405 0.21 100 0.12 CAD RFQ
SPE-M3-12-P(100) M3 0.5 12 5.5 2 2 405 0.21 100 0.13 CAD RFQ
SPE-M3-15-P(100) M3 0.5 15 5.5 2 2 405 0.21 100 0.15 CAD RFQ
SPE-M3-16-P(100) M3 0.5 16 5.5 2 2 405 0.21 100 0.16 CAD RFQ
SPE-M3-20-P(100) M3 0.5 20 5.5 2 2 405 0.21 100 0.18 CAD RFQ
SPE-M3-25-P(100) M3 0.5 25 5.5 2 2 405 0.21 100 0.22 CAD RFQ
SPE-M3-50-P(100) M3 0.5 50 5.5 2 2 405 0.21 100 0.4 CAD RFQ
SPE-M4-5-P M4 0.7 5 7 2.6 2 738 0.47 20 0.15 CAD RFQ
SPE-M4-6-P M4 0.7 6 7 2.6 2 738 0.47 20 0.17 CAD RFQ
SPE-M4-8-P M4 0.7 8 7 2.6 2 738 0.47 20 0.2 CAD RFQ
SPE-M4-10-P M4 0.7 10 7 2.6 2 738 0.47 20 0.22 CAD RFQ
SPE-M4-12-P M4 0.7 12 7 2.6 2 738 0.47 20 0.25 CAD RFQ
SPE-M4-15-P M4 0.7 15 7 2.6 2 738 0.47 20 0.29 CAD RFQ
SPE-M4-16-P M4 0.7 16 7 2.6 2 738 0.47 20 0.3 CAD RFQ
SPE-M4-20-P M4 0.7 20 7 2.6 2 738 0.47 20 0.35 CAD RFQ
SPE-M4-25-P M4 0.7 25 7 2.6 2 738 0.47 20 0.42 CAD RFQ
SPE-M4-30-P M4 0.7 30 7 2.6 2 738 0.47 20 0.48 CAD RFQ
SPE-M4-40-P M4 0.7 40 7 2.6 2 738 0.47 20 0.61 CAD RFQ
SPE-M4-5-P(100) M4 0.7 5 7 2.6 2 738 0.47 100 0.15 CAD RFQ
SPE-M4-6-P(100) M4 0.7 6 7 2.6 2 738 0.47 100 0.17 CAD RFQ
SPE-M4-8-P(100) M4 0.7 8 7 2.6 2 738 0.47 100 0.2 CAD RFQ
SPE-M4-10-P(100) M4 0.7 10 7 2.6 2 738 0.47 100 0.22 CAD RFQ
SPE-M4-12-P(100) M4 0.7 12 7 2.6 2 738 0.47 100 0.25 CAD RFQ
SPE-M4-15-P(100) M4 0.7 15 7 2.6 2 738 0.47 100 0.29 CAD RFQ
SPE-M4-16-P(100) M4 0.7 16 7 2.6 2 738 0.47 100 0.3 CAD RFQ
SPE-M4-20-P(100) M4 0.7 20 7 2.6 2 738 0.47 100 0.35 CAD RFQ
SPE-M4-25-P(100) M4 0.7 25 7 2.6 2 738 0.47 100 0.42 CAD RFQ
SPE-M4-30-P(100) M4 0.7 30 7 2.6 2 738 0.47 100 0.48 CAD RFQ
SPE-M4-40-P(100) M4 0.7 40 7 2.6 2 738 0.47 100 0.61 CAD RFQ
SPE-M5-6-P M5 0.8 6 9 3.3 2 1234 0.96 10 0.33 CAD RFQ
SPE-M5-8-P M5 0.8 8 9 3.3 2 1234 0.96 10 0.37 CAD RFQ
SPE-M5-10-P M5 0.8 10 9 3.3 2 1234 0.96 10 0.41 CAD RFQ
SPE-M5-12-P M5 0.8 12 9 3.3 2 1234 0.96 10 0.45 CAD RFQ
SPE-M5-15-P M5 0.8 15 9 3.3 2 1234 0.96 10 0.51 CAD RFQ
SPE-M5-16-P M5 0.8 16 9 3.3 2 1234 0.96 10 0.52 CAD RFQ
SPE-M5-20-P M5 0.8 20 9 3.3 2 1234 0.96 10 0.6 CAD RFQ
SPE-M5-25-P M5 0.8 25 9 3.3 2 1234 0.96 10 0.7 CAD RFQ
SPE-M5-30-P M5 0.8 30 9 3.3 2 1234 0.96 10 0.8 CAD RFQ
SPE-M5-6-P(100) M5 0.8 6 9 3.3 2 1234 0.96 100 0.33 CAD RFQ
SPE-M5-8-P(100) M5 0.8 8 9 3.3 2 1234 0.96 100 0.37 CAD RFQ
SPE-M5-10-P(100) M5 0.8 10 9 3.3 2 1234 0.96 100 0.41 CAD RFQ
SPE-M5-12-P(100) M5 0.8 12 9 3.3 2 1234 0.96 100 0.45 CAD RFQ
SPE-M5-15-P(100) M5 0.8 15 9 3.3 2 1234 0.96 100 0.51 CAD RFQ
SPE-M5-16-P(100) M5 0.8 16 9 3.3 2 1234 0.96 100 0.52 CAD RFQ
SPE-M5-20-P(100) M5 0.8 20 9 3.3 2 1234 0.96 100 0.6 CAD RFQ
SPE-M5-25-P(100) M5 0.8 25 9 3.3 2 1234 0.96 100 0.7 CAD RFQ
SPE-M5-30-P(100) M5 0.8 30 9 3.3 2 1234 0.96 100 0.8 CAD RFQ
SPE-M6-10-P M6 1 10 10.5 3.9 3 1749 1.64 10 0.65 CAD RFQ
SPE-M6-12-P M6 1 12 10.5 3.9 3 1749 1.64 10 0.71 CAD RFQ
SPE-M6-15-P M6 1 15 10.5 3.9 3 1749 1.64 10 0.82 CAD RFQ
SPE-M6-16-P M6 1 16 10.5 3.9 3 1749 1.64 10 0.83 CAD RFQ
SPE-M6-20-P M6 1 20 10.5 3.9 3 1749 1.64 10 0.94 CAD RFQ
SPE-M6-25-P M6 1 25 10.5 3.9 3 1749 1.64 10 1.1 CAD RFQ
SPE-M6-30-P M6 1 30 10.5 3.9 3 1749 1.64 10 1.2 CAD RFQ
SPE-M6-10-P(100) M6 1 10 10.5 3.9 3 1749 1.64 100 0.65 CAD RFQ
SPE-M6-12-P(100) M6 1 12 10.5 3.9 3 1749 1.64 100 0.71 CAD RFQ
SPE-M6-15-P(100) M6 1 15 10.5 3.9 3 1749 1.64 100 0.82 CAD RFQ
SPE-M6-16-P(100) M6 1 16 10.5 3.9 3 1749 1.64 100 0.83 CAD RFQ
SPE-M6-20-P(100) M6 1 20 10.5 3.9 3 1749 1.64 100 0.94 CAD RFQ
SPE-M6-25-P(100) M6 1 25 10.5 3.9 3 1749 1.64 100 1.1 CAD RFQ
SPE-M6-30-P(100) M6 1 30 10.5 3.9 3 1749 1.64 100 1.2 CAD RFQ
SPE-M8-12-P M8 1.25 12 14 5.2 3 3261 3.68 5 1.8 CAD RFQ
SPE-M8-15-P M8 1.25 15 14 5.2 3 3261 3.68 5 1.6 CAD RFQ
SPE-M8-16-P M8 1.25 16 14 5.2 3 3261 3.68 5 1.7 CAD RFQ
SPE-M8-20-P M8 1.25 20 14 5.2 3 3261 3.68 5 1.9 CAD RFQ
SPE-M8-25-P M8 1.25 25 14 5.2 3 3261 3.68 5 2.2 CAD RFQ
SPE-M8-30-P M8 1.25 30 14 5.2 3 3261 3.68 5 2.8 CAD RFQ
SPE-M8-12-P(100) M8 1.25 12 14 5.2 3 3261 3.68 100 1.8 CAD RFQ
SPE-M8-15-P(100) M8 1.25 15 14 5.2 3 3261 3.68 100 1.6 CAD RFQ
SPE-M8-16-P(100) M8 1.25 16 14 5.2 3 3261 3.68 100 1.7 CAD RFQ
SPE-M8-20-P(100) M8 1.25 20 14 5.2 3 3261 3.68 100 1.9 CAD RFQ
SPE-M8-25-P(100) M8 1.25 25 14 5.2 3 3261 3.68 100 2.2 CAD RFQ
SPE-M8-30-P(100) M8 1.25 30 14 5.2 3 3261 3.68 100 2.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-P
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK Phillips cross recessed pan head machine screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-PPlastic Cross Recessed Pan Head Machine Screws - PEEK


Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)