• Special Screws (Bolts)
  • Lightweight

SPA-P(INCH)/Plastic Inch Cross Recessed Pan Head Machine Screws - RENY

  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-P(INCH)Plastic Inch Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-#2-56-3/16-P No.2-56UNC 3/16 0.167 0.058 1 417 0.14 20 0.062 CAD RFQ
SPA-#2-56-1/4-P No.2-56UNC 1/4 0.167 0.058 1 417 0.14 20 0.071 CAD RFQ
SPA-#2-56-5/16-P No.2-56UNC 5/16 0.167 0.058 1 417 0.14 20 0.08 CAD RFQ
SPA-#2-56-3/8-P No.2-56UNC 3/8 0.167 0.058 1 417 0.14 20 0.089 CAD RFQ
SPA-#2-56-3/16-P(100) No.2-56UNC 3/16 0.167 0.058 1 417 0.14 100 0.062 CAD RFQ
SPA-#2-56-1/4-P(100) No.2-56UNC 1/4 0.167 0.058 1 417 0.14 100 0.071 CAD RFQ
SPA-#2-56-5/16-P(100) No.2-56UNC 5/16 0.167 0.058 1 417 0.14 100 0.08 CAD RFQ
SPA-#2-56-3/8-P(100) No.2-56UNC 3/8 0.167 0.058 1 417 0.14 100 0.089 CAD RFQ
SPA-#2-56-3/16-P(1000) No.2-56UNC 3/16 0.167 0.058 1 417 0.14 1000 0.062 CAD RFQ
SPA-#2-56-1/4-P(1000) No.2-56UNC 1/4 0.167 0.058 1 417 0.14 1000 0.071 CAD RFQ
SPA-#2-56-5/16-P(1000) No.2-56UNC 5/16 0.167 0.058 1 417 0.14 1000 0.08 CAD RFQ
SPA-#2-56-3/8-P(1000) No.2-56UNC 3/8 0.167 0.058 1 417 0.14 1000 0.089 CAD RFQ
SPA-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 1 618 0.28 10 0.1 CAD RFQ
SPA-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 1 618 0.28 10 0.11 CAD RFQ
SPA-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 1 618 0.28 10 0.11 CAD RFQ
SPA-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 1 618 0.28 10 0.12 CAD RFQ
SPA-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 1 618 0.28 10 0.12 CAD RFQ
SPA-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 1 618 0.28 10 0.13 CAD RFQ
SPA-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 1 618 0.28 10 0.13 CAD RFQ
SPA-#4-40-1-P No.4-40UNC 1 0.219 0.08 1 618 0.28 10 0.14 CAD RFQ
SPA-#4-40-1/4-P(100) No.4-40UNC 1/4 0.219 0.08 1 618 0.28 100 0.1 CAD RFQ
SPA-#4-40-5/16-P(100) No.4-40UNC 5/16 0.219 0.08 1 618 0.28 100 0.11 CAD RFQ
SPA-#4-40-3/8-P(100) No.4-40UNC 3/8 0.219 0.08 1 618 0.28 100 0.11 CAD RFQ
SPA-#4-40-1/2-P(100) No.4-40UNC 1/2 0.219 0.08 1 618 0.28 100 0.12 CAD RFQ
SPA-#4-40-5/8-P(100) No.4-40UNC 5/8 0.219 0.08 1 618 0.28 100 0.12 CAD RFQ
SPA-#4-40-3/4-P(100) No.4-40UNC 3/4 0.219 0.08 1 618 0.28 100 0.13 CAD RFQ
SPA-#4-40-7/8-P(100) No.4-40UNC 7/8 0.219 0.08 1 618 0.28 100 0.13 CAD RFQ
SPA-#4-40-1-P(100) No.4-40UNC 1 0.219 0.08 1 618 0.28 100 0.14 CAD RFQ
SPA-#4-40-1/4-P(1000) No.4-40UNC 1/4 0.219 0.08 1 618 0.28 1000 0.1 CAD RFQ
SPA-#4-40-5/16-P(1000) No.4-40UNC 5/16 0.219 0.08 1 618 0.28 1000 0.11 CAD RFQ
SPA-#4-40-3/8-P(1000) No.4-40UNC 3/8 0.219 0.08 1 618 0.28 1000 0.11 CAD RFQ
SPA-#4-40-1/2-P(1000) No.4-40UNC 1/2 0.219 0.08 1 618 0.28 1000 0.12 CAD RFQ
SPA-#4-40-5/8-P(1000) No.4-40UNC 5/8 0.219 0.08 1 618 0.28 1000 0.12 CAD RFQ
SPA-#4-40-3/4-P(1000) No.4-40UNC 3/4 0.219 0.08 1 618 0.28 1000 0.13 CAD RFQ
SPA-#4-40-7/8-P(1000) No.4-40UNC 7/8 0.219 0.08 1 618 0.28 1000 0.13 CAD RFQ
SPA-#4-40-1-P(1000) No.4-40UNC 1 0.219 0.08 1 618 0.28 1000 0.14 CAD RFQ
SPA-#6-32-1/4-P No.6-32UNC 1/4 0.270 0.097 2 978 0.55 20 0.25 CAD RFQ
SPA-#6-32-5/16-P No.6-32UNC 5/16 0.270 0.097 2 978 0.55 20 0.28 CAD RFQ
SPA-#6-32-3/8-P No.6-32UNC 3/8 0.270 0.097 2 978 0.55 20 0.30 CAD RFQ
SPA-#6-32-1/2-P No.6-32UNC 1/2 0.270 0.097 2 978 0.55 20 0.35 CAD RFQ
SPA-#6-32-5/8-P No.6-32UNC 5/8 0.270 0.097 2 978 0.55 20 0.40 CAD RFQ
SPA-#6-32-3/4-P No.6-32UNC 3/4 0.270 0.097 2 978 0.55 20 0.45 CAD RFQ
SPA-#6-32-7/8-P No.6-32UNC 7/8 0.270 0.097 2 978 0.55 20 0.50 CAD RFQ
SPA-#6-32-1-P No.6-32UNC 1 0.270 0.097 2 978 0.55 20 0.55 CAD RFQ
SPA-#6-32-1/4-P(100) No.6-32UNC 1/4 0.270 0.097 2 978 0.55 100 0.25 CAD RFQ
SPA-#6-32-5/16-P(100) No.6-32UNC 5/16 0.270 0.097 2 978 0.55 100 0.28 CAD RFQ
SPA-#6-32-3/8-P(100) No.6-32UNC 3/8 0.270 0.097 2 978 0.55 100 0.30 CAD RFQ
SPA-#6-32-1/2-P(100) No.6-32UNC 1/2 0.270 0.097 2 978 0.55 100 0.35 CAD RFQ
SPA-#6-32-5/8-P(100) No.6-32UNC 5/8 0.270 0.097 2 978 0.55 100 0.40 CAD RFQ
SPA-#6-32-3/4-P(100) No.6-32UNC 3/4 0.270 0.097 2 978 0.55 100 0.45 CAD RFQ
SPA-#6-32-7/8-P(100) No.6-32UNC 7/8 0.270 0.097 2 978 0.55 100 0.50 CAD RFQ
SPA-#6-32-1-P(100) No.6-32UNC 1 0.270 0.097 2 978 0.55 100 0.55 CAD RFQ
SPA-#6-32-1/4-P(1000) No.6-32UNC 1/4 0.270 0.097 2 978 0.55 1000 0.25 CAD RFQ
SPA-#6-32-5/16-P(1000) No.6-32UNC 5/16 0.270 0.097 2 978 0.55 1000 0.28 CAD RFQ
SPA-#6-32-3/8-P(1000) No.6-32UNC 3/8 0.270 0.097 2 978 0.55 1000 0.30 CAD RFQ
SPA-#6-32-1/2-P(1000) No.6-32UNC 1/2 0.270 0.097 2 978 0.55 1000 0.35 CAD RFQ
SPA-#6-32-5/8-P(1000) No.6-32UNC 5/8 0.270 0.097 2 978 0.55 1000 0.40 CAD RFQ
SPA-#6-32-3/4-P(1000) No.6-32UNC 3/4 0.270 0.097 2 978 0.55 1000 0.45 CAD RFQ
SPA-#6-32-7/8-P(1000) No.6-32UNC 7/8 0.270 0.097 2 978 0.55 1000 0.50 CAD RFQ
SPA-#6-32-1-P(1000) No.6-32UNC 1 0.270 0.097 2 978 0.55 1000 0.55 CAD RFQ
SPA-#8-32-1/4-P No.8-32UNC 1/4 0.322 0.115 2 1485 1.07 20 0.39 CAD RFQ
SPA-#8-32-5/16-P No.8-32UNC 5/16 0.322 0.115 2 1485 1.07 20 0.43 CAD RFQ
SPA-#8-32-3/8-P No.8-32UNC 3/8 0.322 0.115 2 1485 1.07 20 0.46 CAD RFQ
SPA-#8-32-1/2-P No.8-32UNC 1/2 0.322 0.115 2 1485 1.07 20 0.53 CAD RFQ
SPA-#8-32-5/8-P No.8-32UNC 5/8 0.322 0.115 2 1485 1.07 20 0.60 CAD RFQ
SPA-#8-32-3/4-P No.8-32UNC 3/4 0.322 0.115 2 1485 1.07 20 0.67 CAD RFQ
SPA-#8-32-7/8-P No.8-32UNC 7/8 0.322 0.115 2 1485 1.07 20 0.74 CAD RFQ
SPA-#8-32-1-P No.8-32UNC 1 0.322 0.115 2 1485 1.07 20 0.81 CAD RFQ
SPA-#8-32-1/4-P(100) No.8-32UNC 1/4 0.322 0.115 2 1485 1.07 100 0.39 CAD RFQ
SPA-#8-32-5/16-P(100) No.8-32UNC 5/16 0.322 0.115 2 1485 1.07 100 0.43 CAD RFQ
SPA-#8-32-3/8-P(100) No.8-32UNC 3/8 0.322 0.115 2 1485 1.07 100 0.46 CAD RFQ
SPA-#8-32-1/2-P(100) No.8-32UNC 1/2 0.322 0.115 2 1485 1.07 100 0.53 CAD RFQ
SPA-#8-32-5/8-P(100) No.8-32UNC 5/8 0.322 0.115 2 1485 1.07 100 0.60 CAD RFQ
SPA-#8-32-3/4-P(100) No.8-32UNC 3/4 0.322 0.115 2 1485 1.07 100 0.67 CAD RFQ
SPA-#8-32-7/8-P(100) No.8-32UNC 7/8 0.322 0.115 2 1485 1.07 100 0.74 CAD RFQ
SPA-#8-32-1-P(100) No.8-32UNC 1 0.322 0.115 2 1485 1.07 100 0.81 CAD RFQ
SPA-#8-32-1/4-P(500) No.8-32UNC 1/4 0.322 0.115 2 1485 1.07 500 0.39 CAD RFQ
SPA-#8-32-5/16-P(500) No.8-32UNC 5/16 0.322 0.115 2 1485 1.07 500 0.43 CAD RFQ
SPA-#8-32-3/8-P(500) No.8-32UNC 3/8 0.322 0.115 2 1485 1.07 500 0.46 CAD RFQ
SPA-#8-32-1/2-P(200) No.8-32UNC 1/2 0.322 0.115 2 1485 1.07 200 0.53 CAD RFQ
SPA-#8-32-5/8-P(200) No.8-32UNC 5/8 0.322 0.115 2 1485 1.07 200 0.60 CAD RFQ
SPA-#10-32-3/8-P No.10-32UNF 3/8 0.373 0.133 2 2152 1.49 20 0.68 CAD RFQ
SPA-#10-32-1/2-P No.10-32UNF 1/2 0.373 0.133 2 2152 1.49 20 0.77 CAD RFQ
SPA-#10-32-5/8-P No.10-32UNF 5/8 0.373 0.133 2 2152 1.49 20 0.87 CAD RFQ
SPA-#10-32-3/4-P No.10-32UNF 3/4 0.373 0.133 2 2152 1.49 20 0.96 CAD RFQ
SPA-#10-32-7/8-P No.10-32UNF 7/8 0.373 0.133 2 2152 1.49 20 1.1 CAD RFQ
SPA-#10-32-1-P No.10-32UNF 1 0.373 0.133 2 2152 1.49 20 1.2 CAD RFQ
SPA-#10-32-3/8-P(100) No.10-32UNF 3/8 0.373 0.133 2 2152 1.49 100 0.68 CAD RFQ
SPA-#10-32-1/2-P(100) No.10-32UNF 1/2 0.373 0.133 2 2152 1.49 100 0.77 CAD RFQ
SPA-#10-32-5/8-P(100) No.10-32UNF 5/8 0.373 0.133 2 2152 1.49 100 0.87 CAD RFQ
SPA-#10-32-3/4-P(100) No.10-32UNF 3/4 0.373 0.133 2 2152 1.49 100 0.96 CAD RFQ
SPA-#10-32-7/8-P(100) No.10-32UNF 7/8 0.373 0.133 2 2152 1.49 100 1.1 CAD RFQ
SPA-#10-32-1-P(100) No.10-32UNF 1 0.373 0.133 2 2152 1.49 100 1.2 CAD RFQ
SPA-#10-32-3/8-P(200) No.10-32UNF 3/8 0.373 0.133 2 2152 1.49 200 0.68 CAD RFQ
SPA-#10-32-1/2-P(200) No.10-32UNF 1/2 0.373 0.133 2 2152 1.49 200 0.77 CAD RFQ
SPA-1/4-20-3/8-P 1/4-20UNC 3/8 0.492 0.175 3 3129 3.00 20 1.4 CAD RFQ
SPA-1/4-20-1/2-P 1/4-20UNC 1/2 0.492 0.175 3 3129 3.00 20 1.6 CAD RFQ
SPA-1/4-20-5/8-P 1/4-20UNC 5/8 0.492 0.175 3 3129 3.00 20 1.7 CAD RFQ
SPA-1/4-20-3/4-P 1/4-20UNC 3/4 0.492 0.175 3 3129 3.00 20 1.9 CAD RFQ
SPA-1/4-20-7/8-P 1/4-20UNC 7/8 0.492 0.175 3 3129 3.00 20 2.0 CAD RFQ
SPA-1/4-20-1-P 1/4-20UNC 1 0.492 0.175 3 3129 3.00 20 2.2 CAD RFQ
SPA-1/4-20-1 1/4-P 1/4-20UNC 1 1/4 0.492 0.175 3 3129 3.00 20 2.5 CAD RFQ
SPA-1/4-20-3/8-P(100) 1/4-20UNC 3/8 0.492 0.175 3 3129 3.00 100 1.4 CAD RFQ
SPA-1/4-20-1/2-P(100) 1/4-20UNC 1/2 0.492 0.175 3 3129 3.00 100 1.6 CAD RFQ
SPA-1/4-20-5/8-P(100) 1/4-20UNC 5/8 0.492 0.175 3 3129 3.00 100 1.7 CAD RFQ
SPA-1/4-20-3/4-P(100) 1/4-20UNC 3/4 0.492 0.175 3 3129 3.00 100 1.9 CAD RFQ
SPA-1/4-20-7/8-P(100) 1/4-20UNC 7/8 0.492 0.175 3 3129 3.00 100 2.0 CAD RFQ
SPA-1/4-20-1-P(100) 1/4-20UNC 1 0.492 0.175 3 3129 3.00 100 2.2 CAD RFQ
SPA-1/4-20-1 1/4-P(100) 1/4-20UNC 1 1/4 0.492 0.175 3 3129 3.00 100 2.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-P(INCH)
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM Phillips cross recessed pan head machine screws.
  • Inch screw type.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)