Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M2-4-F | M2 | 0.4 | 4 | 4 | 1.2 | 1 | 107 | 0.055 | 50 | 0.018 | CAD | RFQ |
| SPC-M2-5-F | M2 | 0.4 | 5 | 4 | 1.2 | 1 | 107 | 0.055 | 50 | 0.021 | CAD | RFQ |
| SPC-M2-6-F | M2 | 0.4 | 6 | 4 | 1.2 | 1 | 107 | 0.055 | 50 | 0.023 | CAD | RFQ |
| SPC-M2-8-F | M2 | 0.4 | 8 | 4 | 1.2 | 1 | 107 | 0.055 | 50 | 0.03 | CAD | RFQ |
| SPC-M2-10-F | M2 | 0.4 | 10 | 4 | 1.2 | 1 | 107 | 0.055 | 50 | 0.041 | CAD | RFQ |
| SPC-M2-4-F(1000) | M2 | 0.4 | 4 | 4 | 1.2 | 1 | 107 | 0.055 | 1000 | 0.018 | CAD | RFQ |
| SPC-M2-5-F(1000) | M2 | 0.4 | 5 | 4 | 1.2 | 1 | 107 | 0.055 | 1000 | 0.021 | CAD | RFQ |
| SPC-M2-6-F(1000) | M2 | 0.4 | 6 | 4 | 1.2 | 1 | 107 | 0.055 | 1000 | 0.023 | CAD | RFQ |
| SPC-M2-8-F(1000) | M2 | 0.4 | 8 | 4 | 1.2 | 1 | 107 | 0.055 | 1000 | 0.03 | CAD | RFQ |
| SPC-M2-10-F(1000) | M2 | 0.4 | 10 | 4 | 1.2 | 1 | 107 | 0.055 | 1000 | 0.041 | CAD | RFQ |
| SPC-M2.6-4-F | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.032 | CAD | RFQ |
| SPC-M2.6-5-F | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.036 | CAD | RFQ |
| SPC-M2.6-6-F | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.041 | CAD | RFQ |
| SPC-M2.6-8-F | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.05 | CAD | RFQ |
| SPC-M2.6-10-F | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.059 | CAD | RFQ |
| SPC-M2.6-12-F | M2.6 | 0.45 | 12 | 5.2 | 1.5 | 1 | 196 | 0.12 | 50 | 0.069 | CAD | RFQ |
| SPC-M2.6-4-F(1000) | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.032 | CAD | RFQ |
| SPC-M2.6-5-F(1000) | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.036 | CAD | RFQ |
| SPC-M2.6-6-F(1000) | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.041 | CAD | RFQ |
| SPC-M2.6-8-F(1000) | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.05 | CAD | RFQ |
| SPC-M2.6-10-F(1000) | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.059 | CAD | RFQ |
| SPC-M2.6-12-F(1000) | M2.6 | 0.45 | 12 | 5.2 | 1.5 | 1 | 196 | 0.12 | 1000 | 0.069 | CAD | RFQ |
| SPC-M3-4-F | M3 | 0.5 | 4 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.048 | CAD | RFQ |
| SPC-M3-5-F | M3 | 0.5 | 5 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.052 | CAD | RFQ |
| SPC-M3-6-F | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.058 | CAD | RFQ |
| SPC-M3-8-F | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.072 | CAD | RFQ |
| SPC-M3-10-F | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.085 | CAD | RFQ |
| SPC-M3-12-F | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.1 | CAD | RFQ |
| SPC-M3-15-F | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.12 | CAD | RFQ |
| SPC-M3-16-F | M3 | 0.5 | 16 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.13 | CAD | RFQ |
| SPC-M3-18-F | M3 | 0.5 | 18 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.14 | CAD | RFQ |
| SPC-M3-20-F | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.15 | CAD | RFQ |
| SPC-M3-25-F | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 266 | 0.18 | 50 | 0.19 | CAD | RFQ |
| SPC-M3-4-F(1000) | M3 | 0.5 | 4 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.048 | CAD | RFQ |
| SPC-M3-5-F(1000) | M3 | 0.5 | 5 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.052 | CAD | RFQ |
| SPC-M3-6-F(1000) | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.058 | CAD | RFQ |
| SPC-M3-8-F(1000) | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.072 | CAD | RFQ |
| SPC-M3-10-F(1000) | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.085 | CAD | RFQ |
| SPC-M3-12-F(1000) | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.1 | CAD | RFQ |
| SPC-M3-15-F(1000) | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.12 | CAD | RFQ |
| SPC-M3-16-F(1000) | M3 | 0.5 | 16 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.13 | CAD | RFQ |
| SPC-M3-18-F(1000) | M3 | 0.5 | 18 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.14 | CAD | RFQ |
| SPC-M3-20-F(1000) | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.15 | CAD | RFQ |
| SPC-M3-25-F(1000) | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 266 | 0.18 | 1000 | 0.19 | CAD | RFQ |
| SPC-M4-6-F | M4 | 0.7 | 6 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.14 | CAD | RFQ |
| SPC-M4-8-F | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.16 | CAD | RFQ |
| SPC-M4-10-F | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.19 | CAD | RFQ |
| SPC-M4-12-F | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.21 | CAD | RFQ |
| SPC-M4-14-F | M4 | 0.7 | 14 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.24 | CAD | RFQ |
| SPC-M4-15-F | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.25 | CAD | RFQ |
| SPC-M4-16-F | M4 | 0.7 | 16 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.26 | CAD | RFQ |
| SPC-M4-18-F | M4 | 0.7 | 18 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.29 | CAD | RFQ |
| SPC-M4-20-F | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.31 | CAD | RFQ |
| SPC-M4-25-F | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 481 | 0.39 | 50 | 0.37 | CAD | RFQ |
| SPC-M4-6-F(1000) | M4 | 0.7 | 6 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.14 | CAD | RFQ |
| SPC-M4-8-F(1000) | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.16 | CAD | RFQ |
| SPC-M4-10-F(1000) | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.19 | CAD | RFQ |
| SPC-M4-12-F(1000) | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.21 | CAD | RFQ |
| SPC-M4-14-F(1000) | M4 | 0.7 | 14 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.24 | CAD | RFQ |
| SPC-M4-15-F(1000) | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.25 | CAD | RFQ |
| SPC-M4-16-F(1000) | M4 | 0.7 | 16 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.26 | CAD | RFQ |
| SPC-M4-18-F(1000) | M4 | 0.7 | 18 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.29 | CAD | RFQ |
| SPC-M4-20-F(1000) | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.31 | CAD | RFQ |
| SPC-M4-25-F(1000) | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 481 | 0.39 | 1000 | 0.37 | CAD | RFQ |
| SPC-M5-8-F | M5 | 0.8 | 8 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.23 | CAD | RFQ |
| SPC-M5-10-F | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.26 | CAD | RFQ |
| SPC-M5-12-F | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.3 | CAD | RFQ |
| SPC-M5-15-F | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.36 | CAD | RFQ |
| SPC-M5-20-F | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.45 | CAD | RFQ |
| SPC-M5-25-F | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 797 | 0.8 | 50 | 0.54 | CAD | RFQ |
| SPC-M5-8-F(1000) | M5 | 0.8 | 8 | 10 | 2.8 | 2 | 797 | 0.8 | 1000 | 0.23 | CAD | RFQ |
| SPC-M5-10-F(1000) | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 797 | 0.8 | 1000 | 0.26 | CAD | RFQ |
| SPC-M5-12-F(1000) | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 797 | 0.8 | 1000 | 0.3 | CAD | RFQ |
| SPC-M5-15-F(500) | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 797 | 0.8 | 500 | 0.36 | CAD | RFQ |
| SPC-M5-20-F(500) | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 797 | 0.8 | 500 | 0.45 | CAD | RFQ |
| SPC-M5-25-F(500) | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 797 | 0.8 | 500 | 0.54 | CAD | RFQ |
| SPC-M6-10-F | M6 | 1 | 10 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.42 | CAD | RFQ |
| SPC-M6-12-F | M6 | 1 | 12 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.47 | CAD | RFQ |
| SPC-M6-15-F | M6 | 1 | 15 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.56 | CAD | RFQ |
| SPC-M6-20-F | M6 | 1 | 20 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.69 | CAD | RFQ |
| SPC-M6-25-F | M6 | 1 | 25 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.82 | CAD | RFQ |
| SPC-M6-30-F | M6 | 1 | 30 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 0.97 | CAD | RFQ |
| SPC-M6-35-F | M6 | 1 | 35 | 12 | 3.4 | 3 | 1136 | 1.2 | 20 | 1.1 | CAD | RFQ |
| SPC-M6-10-F(500) | M6 | 1 | 10 | 12 | 3.4 | 3 | 1136 | 1.2 | 500 | 0.42 | CAD | RFQ |
| SPC-M6-12-F(500) | M6 | 1 | 12 | 12 | 3.4 | 3 | 1136 | 1.2 | 500 | 0.47 | CAD | RFQ |
| SPC-M6-15-F(500) | M6 | 1 | 15 | 12 | 3.4 | 3 | 1136 | 1.2 | 500 | 0.56 | CAD | RFQ |
| SPC-M6-20-F(250) | M6 | 1 | 20 | 12 | 3.4 | 3 | 1136 | 1.2 | 250 | 0.69 | CAD | RFQ |
| SPC-M6-25-F(250) | M6 | 1 | 25 | 12 | 3.4 | 3 | 1136 | 1.2 | 250 | 0.82 | CAD | RFQ |
| SPC-M6-30-F(250) | M6 | 1 | 30 | 12 | 3.4 | 3 | 1136 | 1.2 | 250 | 0.97 | CAD | RFQ |
| SPC-M6-35-F(200) | M6 | 1 | 35 | 12 | 3.4 | 3 | 1136 | 1.2 | 200 | 1.1 | CAD | RFQ |
| SPC-M8-10-F | M8 | 1.25 | 10 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 0.87 | CAD | RFQ |
| SPC-M8-12-F | M8 | 1.25 | 12 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 0.97 | CAD | RFQ |
| SPC-M8-15-F | M8 | 1.25 | 15 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 1.2 | CAD | RFQ |
| SPC-M8-20-F | M8 | 1.25 | 20 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 1.4 | CAD | RFQ |
| SPC-M8-25-F | M8 | 1.25 | 25 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 1.7 | CAD | RFQ |
| SPC-M8-30-F | M8 | 1.25 | 30 | 16 | 4.4 | 3 | 2088 | 3.2 | 20 | 1.9 | CAD | RFQ |
| SPC-M8-10-F(250) | M8 | 1.25 | 10 | 16 | 4.4 | 3 | 2088 | 3.2 | 250 | 0.87 | CAD | RFQ |
| SPC-M8-12-F(250) | M8 | 1.25 | 12 | 16 | 4.4 | 3 | 2088 | 3.2 | 250 | 0.97 | CAD | RFQ |
| SPC-M8-15-F(250) | M8 | 1.25 | 15 | 16 | 4.4 | 3 | 2088 | 3.2 | 250 | 1.2 | CAD | RFQ |
| SPC-M8-20-F(200) | M8 | 1.25 | 20 | 16 | 4.4 | 3 | 2088 | 3.2 | 200 | 1.4 | CAD | RFQ |
| SPC-M8-25-F(200) | M8 | 1.25 | 25 | 16 | 4.4 | 3 | 2088 | 3.2 | 200 | 1.7 | CAD | RFQ |
| SPC-M8-30-F(100) | M8 | 1.25 | 30 | 16 | 4.4 | 3 | 2088 | 3.2 | 100 | 1.9 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-F | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) Phillips cross recessed flat head machine screws.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws