• Special Screws
  • Lightweight

SPC-H-WH/Plastic Hex Head Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-H-WHPlastic Hex Head Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
L
All
35
40
50
15
20
25
30
45
60
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M8-35-H-WH M8 1.25 35 13 5.5 Full Thread 2088 3.2 10 2.7 CAD RFQ
SPC-M8-40-H-WH M8 1.25 40 13 5.5 Full Thread 2088 3.2 10 3 CAD RFQ
SPC-M8-50-H-WH M8 1.25 50 13 5.5 30 2088 3.2 10 3.3 CAD RFQ
SPC-M8-35-H-WH(100) M8 1.25 35 13 5.5 Full Thread 2088 3.2 100 2.7 CAD RFQ
SPC-M8-40-H-WH(100) M8 1.25 40 13 5.5 Full Thread 2088 3.2 100 3 CAD RFQ
SPC-M8-50-H-WH(50) M8 1.25 50 13 5.5 30 2088 3.2 50 3.3 CAD RFQ
SPC-M10-15-H-WH M10 1.5 15 17 7 Full Thread 3363 6.38 5 3.5 CAD RFQ
SPC-M10-20-H-WH M10 1.5 20 17 7 Full Thread 3363 6.38 5 3.8 CAD RFQ
SPC-M10-25-H-WH M10 1.5 25 17 7 Full Thread 3363 6.38 5 4.1 CAD RFQ
SPC-M10-30-H-WH M10 1.5 30 17 7 Full Thread 3363 6.38 5 4.4 CAD RFQ
SPC-M10-35-H-WH M10 1.5 35 17 7 Full Thread 3363 6.38 5 4.7 CAD RFQ
SPC-M10-40-H-WH M10 1.5 40 17 7 Full Thread 3363 6.38 5 5 CAD RFQ
SPC-M10-50-H-WH M10 1.5 50 17 7 25 3363 6.38 5 5.3 CAD RFQ
SPC-M10-15-H-WH(100) M10 1.5 15 17 7 Full Thread 3363 6.38 100 3.5 CAD RFQ
SPC-M10-20-H-WH(100) M10 1.5 20 17 7 Full Thread 3363 6.38 100 3.8 CAD RFQ
SPC-M10-25-H-WH(100) M10 1.5 25 17 7 Full Thread 3363 6.38 100 4.1 CAD RFQ
SPC-M10-30-H-WH(50) M10 1.5 30 17 7 Full Thread 3363 6.38 50 4.4 CAD RFQ
SPC-M10-35-H-WH(50) M10 1.5 35 17 7 Full Thread 3363 6.38 50 4.7 CAD RFQ
SPC-M10-40-H-WH(50) M10 1.5 40 17 7 Full Thread 3363 6.38 50 5 CAD RFQ
SPC-M10-50-H-WH(50) M10 1.5 50 17 7 25 3363 6.38 50 5.3 CAD RFQ
SPC-M12-20-H-WH M12 1.75 20 19 8 Full Thread 4953 10.35 5 5.6 CAD RFQ
SPC-M12-25-H-WH M12 1.75 25 19 8 Full Thread 4953 10.35 5 6 CAD RFQ
SPC-M12-30-H-WH M12 1.75 30 19 8 Full Thread 4953 10.35 5 6.4 CAD RFQ
SPC-M12-35-H-WH M12 1.75 35 19 8 Full Thread 4953 10.35 5 6.8 CAD RFQ
SPC-M12-40-H-WH M12 1.75 40 19 8 Full Thread 4953 10.35 5 7.2 CAD RFQ
SPC-M12-45-H-WH M12 1.75 45 19 8 Full Thread 4953 10.35 5 7.6 CAD RFQ
SPC-M12-50-H-WH M12 1.75 50 19 8 Full Thread 4953 10.35 5 8 CAD RFQ
SPC-M12-60-H-WH M12 1.75 60 19 8 Full Thread 4953 10.35 5 8.8 CAD RFQ
SPC-M12-70-H-WH M12 1.75 70 19 8 Full Thread 4953 10.35 5 9.6 CAD RFQ
SPC-M12-20-H-WH(50) M12 1.75 20 19 8 Full Thread 4953 10.35 50 5.6 CAD RFQ
SPC-M12-25-H-WH(50) M12 1.75 25 19 8 Full Thread 4953 10.35 50 6 CAD RFQ
SPC-M12-30-H-WH(50) M12 1.75 30 19 8 Full Thread 4953 10.35 50 6.4 CAD RFQ
SPC-M12-35-H-WH(50) M12 1.75 35 19 8 Full Thread 4953 10.35 50 6.8 CAD RFQ
SPC-M12-40-H-WH(50) M12 1.75 40 19 8 Full Thread 4953 10.35 50 7.2 CAD RFQ
SPC-M12-45-H-WH(25) M12 1.75 45 19 8 Full Thread 4953 10.35 25 7.6 CAD RFQ
SPC-M12-50-H-WH(25) M12 1.75 50 19 8 Full Thread 4953 10.35 25 8 CAD RFQ
SPC-M12-60-H-WH(25) M12 1.75 60 19 8 Full Thread 4953 10.35 25 8.8 CAD RFQ
SPC-M12-70-H-WH(25) M12 1.75 70 19 8 Full Thread 4953 10.35 25 9.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-H-WH
Main Body PC (Polycarbonate) (White)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex head bolts.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws