• Special Screws
  • Lightweight

SPC-N-WH/Plastic Hex Nuts - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-N-WHPlastic Hex Nuts - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M8-N-WH M8 1.25 13 6.5 20 0.8 CAD RFQ
SPC-M8-N-WH(250) M8 1.25 13 6.5 250 0.8 CAD RFQ
SPC-M10-N-WH M10 1.5 17 8 20 1.7 CAD RFQ
SPC-M10-N-WH(200) M10 1.5 17 8 200 1.7 CAD RFQ
SPC-M12-N-WH M12 1.75 19 10 10 2.6 CAD RFQ
SPC-M12-N-WH(100) M12 1.75 19 10 100 2.6 CAD RFQ
SPC-M16-N-WH M16 2 24 13 5 3.6 CAD RFQ
SPC-M16-N-WH(50) M16 2 24 13 50 3.6 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-N-WH
Main Body PC (Polycarbonate) (White)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex nuts.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws