• Special Screws (Bolts)
  • Lightweight

SPC-TS/Plastic Slotted Socket Set Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-TSPlastic Slotted Socket Set Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
5
6
8
10
4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B t a Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M3-5-TS M3 0.5 5 0.9 0.9 2.6 0.4 0.18 50 0.06 CAD RFQ
SPC-M3-6-TS M3 0.5 6 0.9 0.9 2.6 0.4 0.18 50 0.07 CAD RFQ
SPC-M3-8-TS M3 0.5 8 0.9 0.9 2.6 0.4 0.18 50 0.08 CAD RFQ
SPC-M3-10-TS M3 0.5 10 0.9 0.9 2.6 0.4 0.18 50 0.1 CAD RFQ
SPC-M3-5-TS(1000) M3 0.5 5 0.9 0.9 2.6 0.4 0.18 1000 0.06 CAD RFQ
SPC-M3-6-TS(1000) M3 0.5 6 0.9 0.9 2.6 0.4 0.18 1000 0.07 CAD RFQ
SPC-M3-8-TS(1000) M3 0.5 8 0.9 0.9 2.6 0.4 0.18 1000 0.08 CAD RFQ
SPC-M3-10-TS(1000) M3 0.5 10 0.9 0.9 2.6 0.4 0.18 1000 0.1 CAD RFQ
SPC-M4-4-TS M4 0.7 4 1.2 1.3 3.2 0.6 0.39 50 0.09 CAD RFQ
SPC-M4-5-TS M4 0.7 5 1.2 1.3 3.2 0.6 0.39 50 0.1 CAD RFQ
SPC-M4-8-TS M4 0.7 8 1.2 1.3 3.2 0.6 0.39 50 0.12 CAD RFQ
SPC-M4-10-TS M4 0.7 10 1.2 1.3 3.2 0.6 0.39 50 0.14 CAD RFQ
SPC-M4-4-TS(1000) M4 0.7 4 1.2 1.3 3.2 0.6 0.39 1000 0.09 CAD RFQ
SPC-M4-5-TS(1000) M4 0.7 5 1.2 1.3 3.2 0.6 0.39 1000 0.1 CAD RFQ
SPC-M4-8-TS(1000) M4 0.7 8 1.2 1.3 3.2 0.6 0.39 1000 0.12 CAD RFQ
SPC-M4-10-TS(1000) M4 0.7 10 1.2 1.3 3.2 0.6 0.39 1000 0.14 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-TS
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex socket set screws. The slot makes it possible to choose tools in accordance with the application or work environment.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)