• Special Screws (Bolts)
  • Functional Screws

PJP/Locating Pin

  • Fixing/Positioning

Dimension Drawing

PJPLocating Pin寸法図

Specs/CAD

Unit : mm

Part Number L L1 L2 D Mass
(g)
CAD
Download
RFQ
PJP-3-10 10 1 7 3 0.6 CAD RFQ
PJP-3-15 15 1 10 3 0.8 CAD RFQ
PJP-3-20 20 1 13 3 1.1 CAD RFQ
PJP-4-10 10 1.5 7 4 1 CAD RFQ
PJP-4-15 15 1.5 10 4 1.5 CAD RFQ
PJP-4-20 20 1.5 13 4 2 CAD RFQ
PJP-5-10 10 1.5 7 5 1.6 CAD RFQ
PJP-5-15 15 1.5 10 5 2.4 CAD RFQ
PJP-5-18 18 1.5 12 5 2.8 CAD RFQ
PJP-5-20 20 1.5 13 5 3.1 CAD RFQ
PJP-6-10 10 1.5 7 6 2.3 CAD RFQ
PJP-6-15 15 1.5 10 6 3.4 CAD RFQ
PJP-6-18 18 1.5 12 6 4.1 CAD RFQ
PJP-6-20 20 1.5 13 6 4.5 CAD RFQ
PJP-8-20 20 2 13 8 8 CAD RFQ
PJP-8-25 25 2 16 8 10 CAD RFQ
PJP-8-30 30 2 19 8 12 CAD RFQ
PJP-10-25 25 2 16 10 16 CAD RFQ
PJP-10-30 30 2 19 10 19 CAD RFQ
PJP-12-40 40 2 25 12 36 CAD RFQ

Material/Finish

PJP
Main body SUJ2 (hardness: 58 HRC or above) - Polishing

Characteristics

  • Parallel pin for locating.
  • Stepped type with different dimensional allowance at both ends.
  • Bushing for locating pin PJA (PJA)
    Use it in combination with PJB (PJB).

Product List

Click here to see Functional Screws