• Special Screws
  • Low Profile Screws / Small Head Screws

SLTS-ALK/Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SLTS-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLTS-M2-4-ALK M2 0.4 4 3.8 1.55 0.84 6 50 0.11 CAD RFQ
SLTS-M2-5-ALK M2 0.4 5 3.8 1.55 0.84 6 50 0.13 CAD RFQ
SLTS-M2-6-ALK M2 0.4 6 3.8 1.55 0.84 6 50 0.15 CAD RFQ
SLTS-M2-8-ALK M2 0.4 8 3.8 1.55 0.84 6 50 0.19 CAD RFQ
SLTS-M2-10-ALK M2 0.4 10 3.8 1.55 0.84 6 50 0.23 CAD RFQ
SLTS-M2.5-5-ALK M2.5 0.45 5 4.5 1.85 0.91 8 50 0.26 CAD RFQ
SLTS-M2.5-6-ALK M2.5 0.45 6 4.5 1.85 0.91 8 50 0.29 CAD RFQ
SLTS-M2.5-8-ALK M2.5 0.45 8 4.5 1.85 0.91 8 50 0.35 CAD RFQ
SLTS-M2.5-10-ALK M2.5 0.45 10 4.5 1.85 0.91 8 50 0.41 CAD RFQ
SLTS-M2.5-12-ALK M2.5 0.45 12 4.5 1.85 0.91 8 50 0.47 CAD RFQ
SLTS-M3-6-ALK M3 0.5 6 5.5 2.4 1.27 10 50 0.53 CAD RFQ
SLTS-M3-8-ALK M3 0.5 8 5.5 2.4 1.27 10 50 0.62 CAD RFQ
SLTS-M3-10-ALK M3 0.5 10 5.5 2.4 1.27 10 50 0.7 CAD RFQ
SLTS-M3-12-ALK M3 0.5 12 5.5 2.4 1.27 10 50 0.78 CAD RFQ
SLTS-M3-16-ALK M3 0.5 16 5.5 2.4 1.27 10 50 0.98 CAD RFQ
SLTS-M4-6-ALK M4 0.7 6 7 3.1 1.66 20 50 1.1 CAD RFQ
SLTS-M4-8-ALK M4 0.7 8 7 3.1 1.66 20 50 1.3 CAD RFQ
SLTS-M4-10-ALK M4 0.7 10 7 3.1 1.66 20 50 1.4 CAD RFQ
SLTS-M4-12-ALK M4 0.7 12 7 3.1 1.66 20 50 1.6 CAD RFQ
SLTS-M4-16-ALK M4 0.7 16 7 3.1 1.66 20 50 1.9 CAD RFQ
SLTS-M4-20-ALK M4 0.7 20 7 3.1 1.66 20 50 2.3 CAD RFQ
SLTS-M5-8-ALK M5 0.8 8 8.5 3.65 1.91 25 50 1.8 CAD RFQ
SLTS-M5-10-ALK M5 0.8 10 8.5 3.65 1.91 25 50 2 CAD RFQ
SLTS-M5-12-ALK M5 0.8 12 8.5 3.65 1.91 25 50 2.3 CAD RFQ
SLTS-M5-16-ALK M5 0.8 16 8.5 3.65 1.91 25 50 2.8 CAD RFQ
SLTS-M5-20-ALK M5 0.8 20 8.5 3.65 1.91 25 50 3.3 CAD RFQ
SLTS-M5-25-ALK M5 0.8 25 8.5 3.65 1.91 25 50 4.1 CAD RFQ
SLTS-M6-8-ALK M6 1 8 10 4.4 2.29 30 20 3.1 CAD RFQ
SLTS-M6-10-ALK M6 1 10 10 4.4 2.29 30 20 3.5 CAD RFQ
SLTS-M6-12-ALK M6 1 12 10 4.4 2.29 30 20 3.8 CAD RFQ
SLTS-M6-16-ALK M6 1 16 10 4.4 2.29 30 20 4.5 CAD RFQ
SLTS-M6-20-ALK M6 1 20 10 4.4 2.29 30 20 5.3 CAD RFQ
SLTS-M6-25-ALK M6 1 25 10 4.4 2.29 30 20 6.4 CAD RFQ
SLTS-M6-30-ALK M6 1 30 10 4.4 2.29 30 20 7.1 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLTS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Low profile hexalobular socket*1 cap screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SLTS-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SLTS-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SLTS-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SLTS-ALKLow Profile Hexalobular Socket Head Cap Screws with Nylon Patch


Product List

Click here to see Low Profile Screws / Small Head Screws

Click here to see Special Screws