• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SNS-SD-EL/Socket Head Cap Screws with Small Head

  • Space

Dimension Drawing

SNS-SD-ELSocket Head Cap Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-5-SD-EL M3 0.5 5 4.5 3 2.5 10 0.5 CAD RFQ
SNS-M3-6-SD-EL M3 0.5 6 4.5 3 2.5 10 0.54 CAD RFQ
SNS-M3-8-SD-EL M3 0.5 8 4.5 3 2.5 10 0.59 CAD RFQ
SNS-M3-10-SD-EL M3 0.5 10 4.5 3 2.5 10 0.71 CAD RFQ
SNS-M3-12-SD-EL M3 0.5 12 4.5 3 2.5 10 0.8 CAD RFQ
SNS-M4-6-SD-EL M4 0.7 6 5.5 4 3 10 1.1 CAD RFQ
SNS-M4-8-SD-EL M4 0.7 8 5.5 4 3 10 1.3 CAD RFQ
SNS-M4-10-SD-EL M4 0.7 10 5.5 4 3 10 1.4 CAD RFQ
SNS-M4-12-SD-EL M4 0.7 12 5.5 4 3 10 1.6 CAD RFQ
SNS-M4-16-SD-EL M4 0.7 16 5.5 4 3 10 1.9 CAD RFQ
SNS-M4-20-SD-EL M4 0.7 20 5.5 4 3 10 2.2 CAD RFQ
SNS-M4-25-SD-EL M4 0.7 25 5.5 4 3 10 2.6 CAD RFQ
SNS-M5-8-SD-EL M5 0.8 8 7 4.5 4 10 2.1 CAD RFQ
SNS-M5-10-SD-EL M5 0.8 10 7 4.5 4 10 2.3 CAD RFQ
SNS-M5-12-SD-EL M5 0.8 12 7 4.5 4 10 2.6 CAD RFQ
SNS-M5-16-SD-EL M5 0.8 16 7 4.5 4 10 3.1 CAD RFQ
SNS-M5-20-SD-EL M5 0.8 20 7 4.5 4 10 3.6 CAD RFQ
SNS-M5-25-SD-EL M5 0.8 25 7 4.5 4 10 4.2 CAD RFQ
SNS-M6-8-SD-EL M6 1 8 8.5 5.5 5 10 3.4 CAD RFQ
SNS-M6-10-SD-EL M6 1 10 8.5 5.5 5 10 3.7 CAD RFQ
SNS-M6-12-SD-EL M6 1 12 8.5 5.5 5 10 4.1 CAD RFQ
SNS-M6-16-SD-EL M6 1 16 8.5 5.5 5 10 4.8 CAD RFQ
SNS-M6-20-SD-EL M6 1 20 8.5 5.5 5 10 5.5 CAD RFQ
SNS-M6-25-SD-EL M6 1 25 8.5 5.5 5 10 6.3 CAD RFQ
SNS-M6-30-SD-EL M6 1 30 8.5 5.5 5 10 7.2 CAD RFQ
SNS-M8-10-SD-EL M8 1.25 10 11 7.5 6 10 7.8 CAD RFQ
SNS-M8-12-SD-EL M8 1.25 12 11 7.5 6 10 8.4 CAD RFQ
SNS-M8-16-SD-EL M8 1.25 16 11 7.5 6 10 9.7 CAD RFQ
SNS-M8-20-SD-EL M8 1.25 20 11 7.5 6 10 11 CAD RFQ
SNS-M8-25-SD-EL M8 1.25 25 11 7.5 6 10 13 CAD RFQ
SNS-M8-30-SD-EL M8 1.25 30 11 7.5 6 10 14 CAD RFQ
SNS-M8-35-SD-EL M8 1.25 35 11 7.5 6 10 16 CAD RFQ
SNS-M10-16-SD-EL M10 1.5 16 13.5 9.5 8 10 17 CAD RFQ
SNS-M10-20-SD-EL M10 1.5 20 13.5 9.5 8 10 19 CAD RFQ
SNS-M10-25-SD-EL M10 1.5 25 13.5 9.5 8 10 21 CAD RFQ
SNS-M10-30-SD-EL M10 1.5 30 13.5 9.5 8 10 24 CAD RFQ
SNS-M10-35-SD-EL M10 1.5 35 13.5 9.5 8 10 26 CAD RFQ
SNS-M10-40-SD-EL M10 1.5 40 13.5 9.5 8 10 29 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-SD-EL
Main Body SCM435
Electroless Nickel
Plating
Strength Class 12.9

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with small head diameters. Able to reduce the spot facing diameters compared to standard socket head cap screws.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws.

SNS-SD-ELSocket Head Cap Screws with Small Head


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure become high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNS-SD-ELSocket Head Cap Screws with Small Head

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2
SNS-M3-SD 4.5 5.03
SNS-M4-SD 5.5 8.78
SNS-M5-SD 7 14.2
SNS-M6-SD 8.5 20.1
SNS-M8-SD 11 36.6
SNS-M10-SD 13.5 58

Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)