Low Outgassing
These are screws made of materials and surface treatments that emit low levels of outgassing.
Due to their minimal outgassing, these screws are ideal for vacuum environments such as vacuum chambers used in semiconductor manufacturing.
There are also titanium screws with low outgassing that have undergone brightening treatment.

*Vespel is a registered trademark of DuPont.
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Socket Head Cap Screws with Ultra Low Profile - Titanium | Socket Head Cap Screws with Small Head - Titanium | Vented Socket Head Cap Screws with Small Head - Titanium | Socket Head Cap Screws with Ultra Low Small Head - Titanium | Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium | Vented Hex Head Screws | Vented Cross Recessed Flat Head Machine Screws - Titanium | Vented Cross Recessed Pand Head Machine Screws - Titanium | Washers with Vent Groove |
| Part Number | SVSHT | SNST-SD | SVST-SD | SSHT-SD | SVSHT-SD | SVHS | SVFT | SVPT | SWAS-VF |
| Feature | Lightweight Sapce-Saving Ultra Low Profile Nonmagnetic Chemical Resistance |
Small Head Lightweight Non-magnetic Chemical Resistance |
Small Head Lightweight Non-magnetic Chemical Resistance Lightweight |
Special Low Profile Space-saving Lightweight Non-magnetic Chemical Resistance Small Head |
Special Low Profile Small Head Space-saving Lightweight Non-magnetic Chemical Resistance Lightweight |
Hex head screws | Titanium Phillips Cross Recessed Flat Head Machine Screw Low outgas Nonmagnetic |
Titanium Phillips Cross Recessed Pan Head Machine Screw Low outgas Nonmagnetic |
Standard |
| Material | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | SUSXM7 (Equivalent to SUS304) | Grade 2 Titanium | Grade 2 Titanium | SUS304 |
| Surface Treatment | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | - | Special Chemical Polishing | Special Chemical Polishing | - |
| Thread Size | M3 ~ M6 | M3 ~ M6 | M3 ~ M5 | M3 ~ M6 | M3 ~ M6 | M3 ~ M8 | M3 ~ M4 | M3 ~ M5 | M2 ~ M12 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 | SNST-M3-SD SNST-M4-SD SNST-M5-SD SNST-M6-SD | SVST-M3-SD SVST-M4-SD SVST-M5-SD | SSHT-M3-SD SSHT-M4-SD SSHT-M5-SD SSHT-M6-SD | SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD | SVHS-M3 SVHS-M4 SVHS-M5 SVHS-M6 SVHS-M8 | SVFT-M3 SVFT-M4 | SVPT-M3 SVPT-M4 SVPT-M5 | SWAS-10-VF SWAS-12-VF SWAS-2.5-VF SWAS-2-VF SWAS-3-VF SWAS-4-VF SWAS-5-VF SWAS-6-VF SWAS-8-VF |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data


/11381_1.jpg?awscf_publishdate=2025-11-28 15:20)











































/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)