Plastic Screws
What are Plastic Screws?
Plastic screws are fasteners made from plastic materials (often referred to as resin).
Unlike general metal screws, they possess electrical insulating properties (or electrical insulation).
Depending on the material, they may also offer excellent heat resistance and chemical resistance.
They are used not only in fields like semiconductor manufacturing equipment, medical devices, digital devices, and communication equipment, but also in special environments such as hot spring areas where resistance to sulfur and corrosion is required.
At NBK, we offer a wide variety of plastic screws in different materials and shapes.
Please make use of the “Product Finder” located on the left side of the screen.
Related articles:Plastic Screw Property
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | CFRTP Adjustable Wrench | ||||||||
| Part Number | SKMWCP-200 | ||||||||
| Feature | Non-magnetic Tool | ||||||||
| Material | CFRTP (Carbon Fiber Reinforced Thermoplastics resin) | ||||||||
| Surface Treatment | - | ||||||||
| Thread Size | - | ||||||||
| Operating Temperature (℃) | - | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | SKMWCP-200 |
















/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)
/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)





















/14306_1.jpg?awscf_publishdate=2025-11-28 15:20)