Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-4-T | M3 | 0.5 | 4 | 1.5 | 2 | 0.21 | 10 | 0.023 | CAD | RFQ |
| SPE-M3-5-T | M3 | 0.5 | 5 | 1.5 | 2 | 0.21 | 10 | 0.03 | CAD | RFQ |
| SPE-M3-6-T | M3 | 0.5 | 6 | 1.5 | 2 | 0.21 | 10 | 0.037 | CAD | RFQ |
| SPE-M3-8-T | M3 | 0.5 | 8 | 1.5 | 2 | 0.21 | 10 | 0.05 | CAD | RFQ |
| SPE-M3-10-T | M3 | 0.5 | 10 | 1.5 | 2 | 0.21 | 10 | 0.063 | CAD | RFQ |
| SPE-M3-12-T | M3 | 0.5 | 12 | 1.5 | 2 | 0.21 | 10 | 0.077 | CAD | RFQ |
| SPE-M3-15-T | M3 | 0.5 | 15 | 1.5 | 2 | 0.21 | 10 | 0.1 | CAD | RFQ |
| SPE-M3-4-T(100) | M3 | 0.5 | 4 | 1.5 | 2 | 0.21 | 100 | 0.023 | CAD | RFQ |
| SPE-M3-5-T(100) | M3 | 0.5 | 5 | 1.5 | 2 | 0.21 | 100 | 0.03 | CAD | RFQ |
| SPE-M3-6-T(100) | M3 | 0.5 | 6 | 1.5 | 2 | 0.21 | 100 | 0.037 | CAD | RFQ |
| SPE-M3-8-T(100) | M3 | 0.5 | 8 | 1.5 | 2 | 0.21 | 100 | 0.05 | CAD | RFQ |
| SPE-M3-10-T(100) | M3 | 0.5 | 10 | 1.5 | 2 | 0.21 | 100 | 0.063 | CAD | RFQ |
| SPE-M3-12-T(100) | M3 | 0.5 | 12 | 1.5 | 2 | 0.21 | 100 | 0.077 | CAD | RFQ |
| SPE-M3-15-T(100) | M3 | 0.5 | 15 | 1.5 | 2 | 0.21 | 100 | 0.1 | CAD | RFQ |
| SPE-M4-5-T | M4 | 0.7 | 5 | 2 | 2.5 | 0.47 | 10 | 0.05 | CAD | RFQ |
| SPE-M4-6-T | M4 | 0.7 | 6 | 2 | 2.5 | 0.47 | 10 | 0.063 | CAD | RFQ |
| SPE-M4-8-T | M4 | 0.7 | 8 | 2 | 2.5 | 0.47 | 10 | 0.09 | CAD | RFQ |
| SPE-M4-10-T | M4 | 0.7 | 10 | 2 | 2.5 | 0.47 | 10 | 0.12 | CAD | RFQ |
| SPE-M4-12-T | M4 | 0.7 | 12 | 2 | 2.5 | 0.47 | 10 | 0.14 | CAD | RFQ |
| SPE-M4-15-T | M4 | 0.7 | 15 | 2 | 2.5 | 0.47 | 10 | 0.2 | CAD | RFQ |
| SPE-M4-20-T | M4 | 0.7 | 20 | 2 | 2.5 | 0.47 | 10 | 0.25 | CAD | RFQ |
| SPE-M4-5-T(100) | M4 | 0.7 | 5 | 2 | 2.5 | 0.47 | 100 | 0.05 | CAD | RFQ |
| SPE-M4-6-T(100) | M4 | 0.7 | 6 | 2 | 2.5 | 0.47 | 100 | 0.063 | CAD | RFQ |
| SPE-M4-8-T(100) | M4 | 0.7 | 8 | 2 | 2.5 | 0.47 | 100 | 0.09 | CAD | RFQ |
| SPE-M4-10-T(100) | M4 | 0.7 | 10 | 2 | 2.5 | 0.47 | 100 | 0.12 | CAD | RFQ |
| SPE-M4-12-T(100) | M4 | 0.7 | 12 | 2 | 2.5 | 0.47 | 100 | 0.14 | CAD | RFQ |
| SPE-M4-15-T(100) | M4 | 0.7 | 15 | 2 | 2.5 | 0.47 | 100 | 0.2 | CAD | RFQ |
| SPE-M4-20-T(100) | M4 | 0.7 | 20 | 2 | 2.5 | 0.47 | 100 | 0.25 | CAD | RFQ |
| SPE-M5-5-T | M5 | 0.8 | 5 | 2.5 | 3 | 0.96 | 10 | 0.05 | CAD | RFQ |
| SPE-M5-6-T | M5 | 0.8 | 6 | 2.5 | 3 | 0.96 | 10 | 0.073 | CAD | RFQ |
| SPE-M5-8-T | M5 | 0.8 | 8 | 2.5 | 3 | 0.96 | 10 | 0.13 | CAD | RFQ |
| SPE-M5-10-T | M5 | 0.8 | 10 | 2.5 | 3 | 0.96 | 10 | 0.17 | CAD | RFQ |
| SPE-M5-12-T | M5 | 0.8 | 12 | 2.5 | 3 | 0.96 | 10 | 0.21 | CAD | RFQ |
| SPE-M5-15-T | M5 | 0.8 | 15 | 2.5 | 3 | 0.96 | 10 | 0.29 | CAD | RFQ |
| SPE-M5-20-T | M5 | 0.8 | 20 | 2.5 | 3 | 0.96 | 10 | 0.37 | CAD | RFQ |
| SPE-M5-5-T(100) | M5 | 0.8 | 5 | 2.5 | 3 | 0.96 | 100 | 0.05 | CAD | RFQ |
| SPE-M5-6-T(100) | M5 | 0.8 | 6 | 2.5 | 3 | 0.96 | 100 | 0.073 | CAD | RFQ |
| SPE-M5-8-T(100) | M5 | 0.8 | 8 | 2.5 | 3 | 0.96 | 100 | 0.13 | CAD | RFQ |
| SPE-M5-10-T(100) | M5 | 0.8 | 10 | 2.5 | 3 | 0.96 | 100 | 0.17 | CAD | RFQ |
| SPE-M5-12-T(100) | M5 | 0.8 | 12 | 2.5 | 3 | 0.96 | 100 | 0.21 | CAD | RFQ |
| SPE-M5-15-T(100) | M5 | 0.8 | 15 | 2.5 | 3 | 0.96 | 100 | 0.29 | CAD | RFQ |
| SPE-M5-20-T(100) | M5 | 0.8 | 20 | 2.5 | 3 | 0.96 | 100 | 0.37 | CAD | RFQ |
| SPE-M6-6-T | M6 | 1 | 6 | 3 | 3.5 | 1.64 | 5 | 0.13 | CAD | RFQ |
| SPE-M6-8-T | M6 | 1 | 8 | 3 | 3.5 | 1.64 | 5 | 0.19 | CAD | RFQ |
| SPE-M6-10-T | M6 | 1 | 10 | 3 | 3.5 | 1.64 | 5 | 0.24 | CAD | RFQ |
| SPE-M6-12-T | M6 | 1 | 12 | 3 | 3.5 | 1.64 | 5 | 0.3 | CAD | RFQ |
| SPE-M6-15-T | M6 | 1 | 15 | 3 | 3.5 | 1.64 | 5 | 0.42 | CAD | RFQ |
| SPE-M6-20-T | M6 | 1 | 20 | 3 | 3.5 | 1.64 | 5 | 0.54 | CAD | RFQ |
| SPE-M6-25-T | M6 | 1 | 25 | 3 | 3.5 | 1.64 | 5 | 0.68 | CAD | RFQ |
| SPE-M6-6-T(100) | M6 | 1 | 6 | 3 | 3.5 | 1.64 | 100 | 0.13 | CAD | RFQ |
| SPE-M6-8-T(100) | M6 | 1 | 8 | 3 | 3.5 | 1.64 | 100 | 0.19 | CAD | RFQ |
| SPE-M6-10-T(100) | M6 | 1 | 10 | 3 | 3.5 | 1.64 | 100 | 0.24 | CAD | RFQ |
| SPE-M6-12-T(100) | M6 | 1 | 12 | 3 | 3.5 | 1.64 | 100 | 0.3 | CAD | RFQ |
| SPE-M6-15-T(100) | M6 | 1 | 15 | 3 | 3.5 | 1.64 | 100 | 0.42 | CAD | RFQ |
| SPE-M6-20-T(100) | M6 | 1 | 20 | 3 | 3.5 | 1.64 | 100 | 0.54 | CAD | RFQ |
| SPE-M6-25-T(100) | M6 | 1 | 25 | 3 | 3.5 | 1.64 | 100 | 0.68 | CAD | RFQ |
| SPE-M8-10-T | M8 | 1.25 | 10 | 4 | 5 | 3.68 | 5 | 0.42 | CAD | RFQ |
| SPE-M8-12-T | M8 | 1.25 | 12 | 4 | 5 | 3.68 | 5 | 0.53 | CAD | RFQ |
| SPE-M8-15-T | M8 | 1.25 | 15 | 4 | 5 | 3.68 | 5 | 0.74 | CAD | RFQ |
| SPE-M8-20-T | M8 | 1.25 | 20 | 4 | 5 | 3.68 | 5 | 0.95 | CAD | RFQ |
| SPE-M8-25-T | M8 | 1.25 | 25 | 4 | 5 | 3.68 | 5 | 1.2 | CAD | RFQ |
| SPE-M8-30-T | M8 | 1.25 | 30 | 4 | 5 | 3.68 | 5 | 1.5 | CAD | RFQ |
| SPE-M8-10-T(100) | M8 | 1.25 | 10 | 4 | 5 | 3.68 | 100 | 0.42 | CAD | RFQ |
| SPE-M8-12-T(100) | M8 | 1.25 | 12 | 4 | 5 | 3.68 | 100 | 0.53 | CAD | RFQ |
| SPE-M8-15-T(100) | M8 | 1.25 | 15 | 4 | 5 | 3.68 | 100 | 0.74 | CAD | RFQ |
| SPE-M8-20-T(100) | M8 | 1.25 | 20 | 4 | 5 | 3.68 | 100 | 0.95 | CAD | RFQ |
| SPE-M8-25-T(100) | M8 | 1.25 | 25 | 4 | 5 | 3.68 | 100 | 1.2 | CAD | RFQ |
| SPE-M8-30-T(100) | M8 | 1.25 | 30 | 4 | 5 | 3.68 | 100 | 1.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-T | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex socket set screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws






/14306_1.jpg?upd=20251216165823&awscf_publishdate=2026-04-08 19:00)