Fixing and Positioning
These screws and plungers are suitable for applications such as positioning and jig fixing.
|
▶Ball Plungers When pressure is applied, the ball/pin retracts, and the built-in spring is compressed. When the pressure is removed, the spring's compressive force returns the ball to its original position. Watch Video ▶ |
▶Clamping Screws |
![]() |
![]() |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Turn Buckle - Dedicated to Roller Chain | Turn Buckle - General Purpose Male Screw Type | Joint Nut | Joint Nut | Spring Posts | Spring Posts | Hexagon Post | Hexagon Post | Hex Standoffs - Stainless Steel SUS316L |
| Part Number | STRS | STB | SJN | SJNS | SPOS-A | SPOS-B | SHA-EL | SHAS | SHAL |
| Feature | Adjusting Chain Tension | Adjusting Chain Tension and Position of Slide | Used in combination with SRC | Used in combination with SRCS | Bore type,For Extension Spring | For Extension Spring,Groove type | Steel Male-Female Threaded |
Stainless Steel Male-Female Threaded |
Stainless Steel Male-Female Threaded |
| Material | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel |
| Surface Treatment | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | - | Electroless nickel plating | - | - |
| Thread Size | - | M4 ~ M16 | M2.5 ~ M20 | M2.5 ~ M20 | M3 ~ M6 | M3 ~ M12 | M3 ~ M8 | M3 ~ M8 | M5 ~ M8 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | STRS-100 STRS-11 STRS-25 STRS-35 STRS-40 STRS-50 STRS-60 STRS-80 | STB-M10 STB-M12 STB-M16 STB-M4 STB-M6 STB-M8 | SJN-M10 SJN-M12 SJN-M16 SJN-M2.5 SJN-M20 SJN-M3 SJN-M4 SJN-M6 SJN-M8 | SJNS-M10 SJNS-M12 SJNS-M16 SJNS-M2.5 SJNS-M20 SJNS-M4 SJNS-M6 SJNS-M8 | SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 | SPOS-M10 SPOS-M12 SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 SPOS-M8 | SHA-M3-EL SHA-M4-EL SHA-M5-EL SHA-M6-EL SHA-M8-EL | SHAS-M3 SHAS-M4 SHAS-M5 SHAS-M6 SHAS-M8 | SHAL-M5 SHAL-M6 SHAL-M8 |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Hexagon Post | Hexagon Post | Vented Hex Posts | Plastic Hexagonal Standoffs - RENY | Plastic Hexagonal Standoffs - PEEK | ||||
| Part Number | SHB-EL | SHBS | SHVAS | SPA-HA | SPE-HB | ||||
| Feature | Steel Female Threaded on Both End |
Stainless Steel Female Threaded on Both End |
Stainless Steel Male-Female Threaded |
Male-Female Threaded High Strength High Specific Strength Lightweight |
Female Threaded on Both End Low Outgas Heat Resistance Chemical Resistance Electrical Insulation |
||||
| Material | Steel | Stainless Steel | - | - | - | ||||
| Surface Treatment | Electroless nickel plating | - | - | - | - | ||||
| Thread Size | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M4 | M3 ~ M8 | ||||
| Operating Temperature (℃) | - | - | - | - | - | ||||
| CAD | CAD | CAD | CAD | CAD | CAD | ||||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||||
| List | SHB-M3-EL SHB-M4-EL SHB-M5-EL SHB-M6-EL SHB-M8-EL | SHBS-M3 SHBS-M4 SHBS-M5 SHBS-M6 SHBS-M8 | SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8 | SPA-M3-HA SPA-M3-HA(100) SPA-M4-HA SPA-M4-HA(100) | SPE-M3-HB SPE-M3-HB(100) SPE-M4-HB SPE-M4-HB(100) SPE-M5-HB SPE-M5-HB(100) SPE-M6-HB SPE-M6-HB(100) SPE-M6-HB(50) SPE-M8-HB SPE-M8-HB(50) |
Products related to Fixing and Positioning
| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Block for Adjust Bolt | Block for Adjust Bolt | |||||||
| Part Number | SAK-A | SAK-B | |||||||
| Feature | Used in combination with SAT | Used in combination with SAT | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | SAK-10-A SAK-12-A SAK-6-A SAK-8-A | SAK-10-B SAK-12-B SAK-6-B SAK-8-B |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data