Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNCX-M3-5-ALK | M3 | 0.5 | 5 | 5.5 | 3 | Full Thread | 10 | 20 | 0.67 | CAD | RFQ |
| SNCX-M3-6-ALK | M3 | 0.5 | 6 | 5.5 | 3 | Full Thread | 10 | 20 | 0.71 | CAD | RFQ |
| SNCX-M3-8-ALK | M3 | 0.5 | 8 | 5.5 | 3 | Full Thread | 10 | 20 | 0.8 | CAD | RFQ |
| SNCX-M3-10-ALK | M3 | 0.5 | 10 | 5.5 | 3 | Full Thread | 10 | 20 | 0.88 | CAD | RFQ |
| SNCX-M3-12-ALK | M3 | 0.5 | 12 | 5.5 | 3 | Full Thread | 10 | 20 | 0.96 | CAD | RFQ |
| SNCX-M3-15-ALK | M3 | 0.5 | 15 | 5.5 | 3 | Full Thread | 10 | 20 | 1.101 | CAD | RFQ |
| SNCX-M3-16-ALK | M3 | 0.5 | 16 | 5.5 | 3 | Full Thread | 10 | 20 | 1.16 | CAD | RFQ |
| SNCX-M3-20-ALK | M3 | 0.5 | 20 | 5.5 | 3 | Full Thread | 10 | 20 | 1.36 | CAD | RFQ |
| SNCX-M4-6-ALK | M4 | 0.7 | 6 | 7 | 4 | Full Thread | 25 | 20 | 1.5 | CAD | RFQ |
| SNCX-M4-8-ALK | M4 | 0.7 | 8 | 7 | 4 | Full Thread | 25 | 20 | 1.65 | CAD | RFQ |
| SNCX-M4-10-ALK | M4 | 0.7 | 10 | 7 | 4 | Full Thread | 25 | 20 | 1.8 | CAD | RFQ |
| SNCX-M4-12-ALK | M4 | 0.7 | 12 | 7 | 4 | Full Thread | 25 | 20 | 1.95 | CAD | RFQ |
| SNCX-M4-15-ALK | M4 | 0.7 | 15 | 7 | 4 | Full Thread | 25 | 20 | 2.007 | CAD | RFQ |
| SNCX-M4-16-ALK | M4 | 0.7 | 16 | 7 | 4 | Full Thread | 25 | 20 | 2.25 | CAD | RFQ |
| SNCX-M4-20-ALK | M4 | 0.7 | 20 | 7 | 4 | Full Thread | 25 | 20 | 2.65 | CAD | RFQ |
| SNCX-M4-25-ALK | M4 | 0.7 | 25 | 7 | 4 | Full Thread | 25 | 20 | 3.15 | CAD | RFQ |
| SNCX-M4-30-ALK | M4 | 0.7 | 30 | 7 | 4 | 20 | 25 | 20 | 3.333 | CAD | RFQ |
| SNCX-M4-35-ALK | M4 | 0.7 | 35 | 7 | 4 | 20 | 25 | 20 | 3.814 | CAD | RFQ |
| SNCX-M4-40-ALK | M4 | 0.7 | 40 | 7 | 4 | 20 | 25 | 20 | 4.293 | CAD | RFQ |
| SNCX-M4-45-ALK | M4 | 0.7 | 45 | 7 | 4 | 20 | 25 | 20 | 4.756 | CAD | RFQ |
| SNCX-M4-50-ALK | M4 | 0.7 | 50 | 7 | 4 | 20 | 25 | 20 | 5.244 | CAD | RFQ |
| SNCX-M5-8-ALK | M5 | 0.8 | 8 | 8.5 | 5 | Full Thread | 27 | 20 | 2.45 | CAD | RFQ |
| SNCX-M5-10-ALK | M5 | 0.8 | 10 | 8.5 | 5 | Full Thread | 27 | 20 | 2.7 | CAD | RFQ |
| SNCX-M5-12-ALK | M5 | 0.8 | 12 | 8.5 | 5 | Full Thread | 27 | 20 | 2.95 | CAD | RFQ |
| SNCX-M5-15-ALK | M5 | 0.8 | 15 | 8.5 | 5 | Full Thread | 27 | 20 | 3.55 | CAD | RFQ |
| SNCX-M5-16-ALK | M5 | 0.8 | 16 | 8.5 | 5 | Full Thread | 27 | 20 | 3.45 | CAD | RFQ |
| SNCX-M5-20-ALK | M5 | 0.8 | 20 | 8.5 | 5 | Full Thread | 27 | 20 | 4.01 | CAD | RFQ |
| SNCX-M5-25-ALK | M5 | 0.8 | 25 | 8.5 | 5 | Full Thread | 27 | 20 | 4.78 | CAD | RFQ |
| SNCX-M5-30-ALK | M5 | 0.8 | 30 | 8.5 | 5 | 22 | 27 | 20 | 5.55 | CAD | RFQ |
| SNCX-M5-35-ALK | M5 | 0.8 | 35 | 8.5 | 5 | 22 | 27 | 20 | 6.32 | CAD | RFQ |
| SNCX-M5-40-ALK | M5 | 0.8 | 40 | 8.5 | 5 | 22 | 27 | 20 | 7.08 | CAD | RFQ |
| SNCX-M5-45-ALK | M5 | 0.8 | 45 | 8.5 | 5 | 22 | 27 | 20 | 7.8 | CAD | RFQ |
| SNCX-M5-50-ALK | M5 | 0.8 | 50 | 8.5 | 5 | 22 | 27 | 20 | 8.6 | CAD | RFQ |
| SNCX-M6-10-ALK | M6 | 1 | 10 | 10 | 6 | Full Thread | 30 | 20 | 4.7 | CAD | RFQ |
| SNCX-M6-12-ALK | M6 | 1 | 12 | 10 | 6 | Full Thread | 30 | 20 | 5.07 | CAD | RFQ |
| SNCX-M6-15-ALK | M6 | 1 | 15 | 10 | 6 | Full Thread | 30 | 20 | 5.5 | CAD | RFQ |
| SNCX-M6-16-ALK | M6 | 1 | 16 | 10 | 6 | Full Thread | 30 | 20 | 5.75 | CAD | RFQ |
| SNCX-M6-20-ALK | M6 | 1 | 20 | 10 | 6 | Full Thread | 30 | 20 | 6.53 | CAD | RFQ |
| SNCX-M6-25-ALK | M6 | 1 | 25 | 10 | 6 | Full Thread | 30 | 20 | 7.59 | CAD | RFQ |
| SNCX-M6-30-ALK | M6 | 1 | 30 | 10 | 6 | Full Thread | 30 | 20 | 8.3 | CAD | RFQ |
| SNCX-M6-35-ALK | M6 | 1 | 35 | 10 | 6 | 24 | 30 | 20 | 9.1 | CAD | RFQ |
| SNCX-M6-40-ALK | M6 | 1 | 40 | 10 | 6 | 24 | 30 | 20 | 10.2 | CAD | RFQ |
| SNCX-M6-45-ALK | M6 | 1 | 45 | 10 | 6 | 24 | 30 | 20 | 11.25 | CAD | RFQ |
| SNCX-M6-50-ALK | M6 | 1 | 50 | 10 | 6 | 24 | 30 | 20 | 12.51 | CAD | RFQ |
| SNCX-M8-12-ALK | M8 | 1.25 | 12 | 13 | 8 | Full Thread | 45 | 20 | 10.519 | CAD | RFQ |
| SNCX-M8-15-ALK | M8 | 1.25 | 15 | 13 | 8 | Full Thread | 45 | 20 | 11.222 | CAD | RFQ |
| SNCX-M8-16-ALK | M8 | 1.25 | 16 | 13 | 8 | Full Thread | 45 | 20 | 11.524 | CAD | RFQ |
| SNCX-M8-20-ALK | M8 | 1.25 | 20 | 13 | 8 | Full Thread | 45 | 20 | 12.868 | CAD | RFQ |
| SNCX-M8-25-ALK | M8 | 1.25 | 25 | 13 | 8 | Full Thread | 45 | 20 | 14.295 | CAD | RFQ |
| SNCX-M8-30-ALK | M8 | 1.25 | 30 | 13 | 8 | Full Thread | 45 | 20 | 15.99 | CAD | RFQ |
| SNCX-M8-35-ALK | M8 | 1.25 | 35 | 13 | 8 | Full Thread | 45 | 20 | 18.08 | CAD | RFQ |
| SNCX-M10-15-ALK | M10 | 1.5 | 15 | 16 | 10 | Full Thread | 50 | 10 | 19.208 | CAD | RFQ |
| SNCX-M10-16-ALK | M10 | 1.5 | 16 | 16 | 10 | Full Thread | 50 | 10 | 19.92 | CAD | RFQ |
| SNCX-M10-20-ALK | M10 | 1.5 | 20 | 16 | 10 | Full Thread | 50 | 10 | 22.992 | CAD | RFQ |
| SNCX-M10-25-ALK | M10 | 1.5 | 25 | 16 | 10 | Full Thread | 50 | 10 | 24.51 | CAD | RFQ |
| SNCX-M10-30-ALK | M10 | 1.5 | 30 | 16 | 10 | Full Thread | 50 | 10 | 27.046 | CAD | RFQ |
| SNCX-M10-35-ALK | M10 | 1.5 | 35 | 16 | 10 | Full Thread | 50 | 10 | 29.56 | CAD | RFQ |
| SNCX-M10-40-ALK | M10 | 1.5 | 40 | 16 | 10 | Full Thread | 50 | 10 | 32.604 | CAD | RFQ |
| SNCX-M12-20-ALK | M12 | 1.75 | 20 | 18 | 12 | Full Thread | 55 | 5 | 32 | CAD | RFQ |
| SNCX-M12-25-ALK | M12 | 1.75 | 25 | 18 | 12 | Full Thread | 55 | 5 | 35.5 | CAD | RFQ |
| SNCX-M12-30-ALK | M12 | 1.75 | 30 | 18 | 12 | Full Thread | 55 | 5 | 39 | CAD | RFQ |
| SNCX-M12-35-ALK | M12 | 1.75 | 35 | 18 | 12 | Full Thread | 55 | 5 | 44.493 | CAD | RFQ |
| SNCX-M12-40-ALK | M12 | 1.75 | 40 | 18 | 12 | Full Thread | 55 | 5 | 47 | CAD | RFQ |
| SNCX-M12-45-ALK | M12 | 1.75 | 45 | 18 | 12 | Full Thread | 55 | 5 | 49.5 | CAD | RFQ |
| SNCX-M12-50-ALK | M12 | 1.75 | 50 | 18 | 12 | Full Thread | 55 | 5 | 55.15 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCX-ALK | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
| Strength Class | 12.9 |
Application
Screw return and fallout preventedPrevention of damage to screw heads
Reliable tightening
Characteristics
- Hexalobular socket*1 screws with nylon patch.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Strength class is 12.9. High strength.
- M3 - M12. Selection from abundant size variations is available to suit the device or equipment.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".